![33D Product picture of: 33D](https://portal.endress.com/webapp/picturepool/500/0/33D.jpg)
This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
![33D Product picture of: 33D](https://portal.endress.com/webapp/picturepool/500/0/33D.jpg)
Electromagnetic flowmeter for the
measurement of electrically conductive
liquids, slurries and pastes.
Micorprocessor-controlled; smart; self-
monitoring; pulsed DC-field.
Continuous measuring range from
0 to 10 m/s.
A measuring system consists of
a sensor and transmitter.
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
General Station Description (GSD)
General Station Description (GSD) - PROMAG PBUS - PROFIBUS DP
Any, PROFIBUS System, Any
File size:
94.1 KB
File name:
GSD_EH_DP_FL_Promag33_35_0x1505a_0x02_0x01.zip
Device Type:
0x1505a
DD Revision:
1
Firmware:
2.05.03
Version:
1.00.00
Date:
11/11/2016
-
-
-
General Station Description (GSD)
General Station Description (GSD) - PROMAG PBUS - PROFIBUS PA
Any, PROFIBUS System, Any
File size:
261 KB
File name:
PI_Certificate_Z00410EN.gif
Device Type:
0x1505b
Firmware:
2.06.00
Version:
2.05.03
Date:
22/04/2014
-
-
-
General Station Description (GSD)
General Station Description (GSD) - PROMAG PBUS - PROFIBUS DP
Any, PROFIBUS System, Any
File size:
265.1 KB
File name:
PI_Certificate_Z00572EN.gif
Device Type:
0x1511
Firmware:
2.06.00
Version:
2.06.00
Date:
14/04/2014
-
-
-
Electronic Device Description (EDD)
Electronic Data Description (EDD) - PROMAG 33 - HART
SIEMENS, PDM, 6.0 SP5
File size:
19.1 KB
File name:
EH_HART_FL_Promag33_0x0032_0x02_0x01_PDM.zip
Device Type:
0x0032
Device Revision:
2
DD Revision:
1
Firmware:
2.04.00
Version:
1.00.00
Date:
12/11/2018
-
-
-
Electronic Device Description (EDD)
Electronic Data Description (EDD) - PROMAG PBUS - PROFIBUS PA
SIEMENS, PDM, 6.0 SP5
File size:
115.3 KB
File name:
EH_PA_FL_Promag33-35_0x1505_na_0x01_PDM.zip
Device Type:
0x1505b
Firmware:
2.06.00
Version:
1.00.00
Date:
17/01/2019
-
-
-
Electronic Device Description (EDD)
Electronic Data Description (EDD) - PROMAG PBUS - PROFIBUS DP
SIEMENS, PDM, 6.0 SP5
File size:
115.3 KB
File name:
EH_DP_FL_Promag33-35_0x1505_na_0x01_PDM.zip
Device Type:
0x1505a
Firmware:
2.05.03
Version:
1.00.00
Date:
17/01/2019
-
-
-
Electronic Device Description (EDD)
Electronic Data Description (EDD) - PROMAG PBUS - PROFIBUS DP
SIEMENS, PDM, 6.0 SP5
File size:
115.3 KB
File name:
EH_DP_FL_Promag33-35_0x1511_na_0x01_PDM.zip
Device Type:
0x1511
Firmware:
2.06.00
Version:
1.00.00
Date:
17/01/2019
-
-
-
Device Type Manager (DTM)
Device Type Manager (DTM) - Promag 33/35 - PROFIBUS DP
Endress+Hauser, DeviceCare, 1.07.06
Endress+Hauser, Field Xpert - SMT70, 1.07.00
Endress+Hauser, FieldCare, 2.17.00File size:
227.6 MB
File name:
EH_Promag_33_35_DP_V2_06_00.zip
Device Type:
0x1511
Firmware:
2.06.00
Version:
1.5.153.348
Date:
12/05/2023
-
-
-
Device Type Manager (DTM)
Device Type Manager (DTM) - Promag 33 - HART
Endress+Hauser, DeviceCare, 1.07.06
Endress+Hauser, Field Xpert - SMT70, 1.07.00
Endress+Hauser, FieldCare, 2.17.00File size:
228 MB
File name:
EH_Promag_33_V2_04_00.zip
Device Type:
0x0032
Device Revision:
2
Firmware:
2.04.00
Version:
1.4.188.39
Date:
11/05/2023
-
-
-
Device Type Manager (DTM)
Device Type Manager (DTM) - Promag - PROFIBUS PA
Endress+Hauser, DeviceCare, 1.07.06
Endress+Hauser, Field Xpert - SMT70, 1.07.00
Endress+Hauser, FieldCare, 2.17.00File size:
227.6 MB
File name:
EH_Promag_3x_PA_V2_05_xx.zip
Device Type:
0x1505b
Firmware:
2.05.03
Version:
1.5.153.348
Date:
12/05/2023
-