Application: Top68-plug head, ISFET, IP68 MEMA6 1 Electrode plug. Diameter: 7.2mm
Application
Special high impedance measuring cable for glasless (ISFET) electrodes.
Installation
For ISFET electrodes with TOP68 plug-in head and wire terminals. Potential matching (PM) externally with flat connector or wire internally.
Characteristic
- black for non-ex and blue for ex-applications. - turnable plug-in head.
Measurement range
Insulation resistance (coax): >100TeraOhm/mCapacitance (coax): <100 pF/m
Design
Turnable TOP68 plug-in head for easy and safe exchange of electrodes with gold pin and IP68 thread. Designed for standard or high temperature applications.
Material
Cable sheat : Standard : PVC High temperature : TPEInner conductor/control lines : copper, tin-coated.
Dimension
Diameter: 7,2 mm (0.28 inch)
Process temperature
Standard: -25°C ... 80°C (-9°F - 176°F9High Temperature: 0°C ... 130°C (32°F - 266°F)
Temperature sensor
For electrodes with and without temperature sensor.
Application
Special high impedance measuring cable for glasless (isfet) electrodes.
Installation
For isfet electrodes with TOP68 plug-in head and wire terminals. Potential matching (PM) externally with flat connector or wire internally.
Characteristic
- Black for non-ex and blue for ex-applications.- turnable plug-in head.
Measurement range
Insulation resistance (coax) : >100TeraOhm/mCapacitance (coax) : <100 pF/m
Design
Turnable TOP68 plug-in head for easy and safe exchange of electrodes with gold pin and IP68 thread. Designed for standard or high temperature applications.
Material
Cable sheat : Standard : PVC High temperature : TPEInner conductor/control lines : copper, tin-coated.
Process temperature
Standard: -25°C ... 80°C (-9°F - 176°F9High Temperature: 0°C ... 130°C (32°F - 266°F)
Temperature sensor
For electrodes with and without temperature sensor.
3 documents
Technical Information
Memosens measuring cable and installation
accessories
CYK10 / CYK11
EN
Czech German Spanish French Italian Dutch Polish Russian
01/12/2011
01/11/2001
Language:
English
Version:
01/12/2011
File size:
718.3 KB
File name:
TI00118CEN_1311.pdf
CPK1/CPK2/CPK3/CPK6/CPK7/CPK9/CPK12
Technical Information
pH measurementcables
EN
Czech German Spanish French Italian Dutch Polish Russian
30/11/2001
Language:
English
Version:
30/11/2001
File size:
186.9 KB
File name:
TI01475CEN_TI00118CEN_1101.PDF
Instruction for cable connection to Endress+Hauser pH/redox transmitter
CPK 1-12 and fixed cables
Language:
English
Version:
01/02/2003
File size:
1 MB
File name:
SD032CA2.pdf
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Memoclip label memosens cable
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all