![CPS43 Product picture of: CPS43](https://portal.endress.com/webapp/picturepool/500/0/CPS43.jpg)
This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
![CPS43 Product picture of: CPS43](https://portal.endress.com/webapp/picturepool/500/0/CPS43.jpg)
Reference electrode.
Diaphragm: Ceramic.
Hose connection electrolyte.
Working limit: max 8bar
-
-
Technical Information (TI)
Technical Information CPS41, CPS41D
pH electrodes, analogue and digital with Memosens technology, with
ceramic diaphragm
and liquid KCl electrolyte, also with integrated temperature sensorEN 07/01/201501/03/200501/10/200201/05/200201/07/1998Language:
English
Version:
07/01/2015
File size:
406.4 KB
File name:
TI00079CEN_1315.pdf
-
-
-
Technical Information (TI)
Technical Information Ceraliquid CPS42 / CPS42D / CPS43
Redox electrodes,analog and digital with Memosens technology and
reference electrode, each with ceramic diaphragm and liquid KCl e
lectrolyteEN 01/05/2005Language:
English
Version:
01/05/2005
File size:
753.1 KB
File name:
TI373CEN.pdf
-
-
-
Operating Instruction (BA)
pH/ORP sensors and reference half cells
Sensors with Memosens technology and analog sensors
EN 04/05/202031/12/201730/11/2015Language:
English
Version:
04/05/2020
File size:
1.1 MB
File name:
BA01572CEN_0320.pdf
-
-
-
Ex Safety Instruction (XA)
Analog pH/ORP sensors
pH/ORP measurement
Supplement to BA01572C, BA02056C
Safety instructions for electrical apparatus in explosion-hazardous
areas
ATEX II 1G Ex ia IIC T3/T4/T6 GaEN 21/10/202101/10/200802/11/200301/07/200301/07/2002Language:
English
Version:
21/10/2021
File size:
493.2 KB
File name:
XA00028CEN_1121.pdf
-
-
-
Ex Safety Instruction (XA)
Analog pH/ORP sensors
pH and ORP measurement
Supplement to BA01572C
Safety instructions for electrical equipment in explosion-hazardous
areas
EAC Ex 0Ex ia IIC T3/T4/T6 Ga X
EAC Ex 0Ex ia IIC T4/T6 GaX
EAC Ex 1Ex ib IIC T3/T4/T6 Gb XEN 01/03/202218/02/202121/03/2016Language:
English
Version:
01/03/2022
File size:
484.5 KB
File name:
XA01440CEN_0322-00.pdf
-
-
-
Ex Safety Instruction (XA)
Analog ph/ORP sensors Temperature probe CTS1
pH/ORP measurement
Supplement to BA01572C, BA02056C
Safety instructions for electrical apparatus in explosion-hazardous
areas
UKEx II 1 G Ex ia IIC T3/T4/T6 GaLanguage:
English
Version:
08/12/2021
File size:
427.3 KB
File name:
XA02785CEN_0121-00.pdf
-
-
-
Special Documentation (SD)
Kurzanleitung pH-/Redox-Sensoren - Short Instructions pH/ORP sensors
pH-/Redox-Sensoren - pH/ORP sensors
EN 01/04/200701/09/1999Language:
English
Version:
01/04/2007
File size:
361.7 KB
File name:
SD050Ca2.pdf
-
-
-
EU Declaration
Product family: CeraGel, CeraLiquid, OrbiPore, OrbiSint, Sensor
Product root: CPS11-, CPS12-, CPS13-, CPS41-, CPS42-, CPS64-,
CPS71-, CPS72-, CPS91-, CTS1-
Declaration number:
EC_00624_01.18EN 09/01/2023Language:
English
Version:
09/01/2023
File size:
283.1 KB
File name:
EC_00624_03.23_CPSxx_Ex.pdf
-
-
-
EU Declaration
Product family: CeraGel, CeraLiquid, CeraTex, NoryLab, OrbiPore, OrbiSint, OrbiTex, Sensor, TopHit
Product root: CPS11-, CPS12-, CPS13-, CPS21-, CPS31-, CPS41-, CPS42-, CPS43-, CPS441-, CPS471-, CPS491-, CPS51-, CPS52-, CPS64-, CPS
65-, CPS71-, CPS72-, CPS91-, CPS92-
Declaration number: EU_00921_02.23EN 09/01/2023Language:
English
Version:
09/01/2023
File size:
276.3 KB
File name:
EU_00921_02.23 CPS nonEx.pdf
-
-
-
Explosion Protection
Product family: CeraGel, CeraLiquid, CeraTex, OrbiPore, OrbiSint, OrbiTex, Sensor
Product root: CPS11-, CPS12-, CPS13-, CPS21-, CPS31-, CPS41-, CPS42-, CPS43-, CPS71-, CPS72-, CPS91-, CPS92-, CTS1-
Region: Europe
Approval agency: TÜV
Protection: Ex i Zone 0Language:
English
Version:
09/08/2021
File size:
700.2 KB
File name:
Scan_TUV 21 ATEX 8708rev01_incl-annex_signed.pdf
-