Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
Level measurement, capacitive. Application: liquids. Fully insulated rod probe. Suitable at heavy process condition. Housing, separate terminal chamber. :: High pressure / high temperature :: Suitable at heavy stress from side :: Longtime stable tightness
Fully insulated rod probe for high pressure and high temperature, suitable for heavy process condition E: European Certificate (EEx d, EEx ia) N: No additional safety feature
Specialities
Interface measurement, Foam detection
Supply / Communication
HART PROFIBUS PA PFM
Linearity error for conductive liquids
< 1% at 1m
Ambient temperature
Standard: -40 °C ... 70 °C With separate housing: -50°C ... 140 °C
Process temperature
-80 °C... 200 °C
Process pressure / max. overpressure limit
Vacuum ... 100 bar
Main wetted parts
Insulation material: PTFE, PFA, FEP 316TI
Process connection
G1 1/2" /NPT1 1/2" Flange ab DN50.../ASME 2".../JIS...
Process connection hygienic
Tri-Clamp ISO2852 Dairy coupling
Sensor length
Total length of probe 4 m
Max. measurement distance
0,1 m ... 4 m
Communication
HART PROFIBUS PA PFM
Certificates / Approvals
ATEX WHG
Options
Ground tube, Separate housing (HTC)
Components
Transmitter PFM: FMX570, FMC671Z, FMC661
Successor
FMI51
Application limits
Notice the pressure and temperature derating. Notice for non conductive medium the DK.
Characteristic / Application
Fully insulated rod probe for high pressure and high temperature, suitable for heavy process condition E: European Certificate (EEx d, EEx ia) N: No additional safety feature
Specialities
Interface measurement, Foam detection
Supply / Communication
PFM
Ambient temperature
Standard: -40 °C ... 70 °C With separate housing: -50°C ... 140 °C
Process temperature
-80 °C... 200 °C
Process pressure / max. overpressure limit
Vacuum ... 100 bar
Main wetted parts
Insulation material: PTFE, PFA, FEP 316TI
Process connection
G1 1/2" /NPT1 1/2" Flange from DN50.../ASME 2".../JIS...
Process connection hygienic
Tri-Clamp ISO2852 Dairy coupling
Sensor length
Total length of probe 4 m
Communication
PFM
Certificates / Approvals
ATEX WHG
Options
Ground tube, Separate housing (HTC)
Components
Transmitter PFM: FTC325, FTC625, FTC470Z, FTC471Z
Successor
FTI51
Application limits
Notice the pressure and temperature derating. Notice for non conductive medium the DK.