![](https://portal.endress.com/picpool/sft/prodcont/thumb/liquiii_t3_en.jpg)
![FDL35 Product picture of: FDL35](https://portal.endress.com/webapp/picturepool/500/0/FDL35.jpg)
This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
![FDL35 Product picture of: FDL35](https://portal.endress.com/webapp/picturepool/500/0/FDL35.jpg)
Vibrating level limit sensor for
liquids in hazardous areas, 130mm
(5inch) long with a seperate
terminal chamber in housing.
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
Technical Information Liquiphant FDL 30/31 and FDL 35/36.
Safety sensor for all liquids.
The vibration limit switch Liquiphant II.
For Ex area (EEx ia) and with separate terminal
chamber
for extremely rugged conditions.EN 01/02/1999Language:
English
Version:
01/02/1999
File size:
600.1 KB
File name:
TI185FEN.PDF
-
-
-
Short Instruction (KA)
Bedienungsanleitung/ Operating Instuction Liquiphant II FDL 30, 31, 35, 36 .
Bedienungsanleitung/ Operating Instuction Liquiphant II FDL 30, 31, 35, 36 .
EN 01/11/1999Language:
English
Version:
01/11/1999
File size:
500.4 KB
File name:
KA023FA6.PDF
-
-
-
Ex Safety Instruction (XA)
Liquiphant II FDL30, FDL31, FDL35, FDL36, HTL10E
Approval No.: KEMA 97 ATEX 4499
ATEX II 1/2 G
Protection:
EEx ia IIC T3...T6EN 01/11/2001Language:
English
Version:
01/11/2001
File size:
197.6 KB
File name:
XA029FA3.PDF
-
-
-
Ex Safety Instruction (XA)
Liquiphant II FDL30, FDL31, FDL35, FDL36, HTL10E
Approval No.: KEMA 97 ATEX 4499
ATEX II 2 G
Protection:
EEx ia IIC T3..T6EN 01/02/2001Language:
English
Version:
01/02/2001
File size:
217.4 KB
File name:
XA136FA3.PDF
-
-
-
ZE (Certificate)
Liquiphant FDL30, FDL31, FDL35, FDL36 + FEL37 Nivotester FTL, Commutec S SIF
WHG
Allgemeine bauaufsichtliche Zulassung
Z-65.11-16 (DIBt)Language:
German
Version:
01/09/2001
File size:
5.8 MB
File name:
ZE154FDE.PDF
-