This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
Level instrument, continuous.
Measuring: capacitive / hydrostatic.
Fieldhousing, IP66.
Input 1+2: 2 channel PFM
Output: 2x 0/4-20mA; 1x alarm relay
:: C-display + push button
:: differential calculation
:: volume calculation / linearisation
-
-
Technical Information (TI)
Technical Information Prolevel FMB 662.
Two-channel transmitter for field mounting.
For two hydrostatic probes.
System integration via Rackbus RS-485 interface.EN 01/02/1995Language:
English
Version:
01/02/1995
File size:
787.6 KB
File name:
TI234FEN.PDF
-
-
-
Technical Information (TI)
Prolevel FMC 662 Technical Information
Two-channel transmitter for field mounting For two capacitive probes
System integration via Rackbus RS-485 interface.EN 01/06/2003Language:
English
Version:
01/06/2003
File size:
768.7 KB
File name:
TI233FEN.PDF
-
-
-
Operating Instruction (BA)
Prolevel FMC 662 Operating Instructions
Two-channel transmitter for field mounting For two capacitive probes System integration via Rackbus RS-485 interface.
EN 01/06/2003Language:
English
Version:
01/06/2003
File size:
1.3 MB
File name:
BA143FEN.PDF
-
-
-
Ex Safety Instruction (XA)
Safety Instructions Prolevel FMC661, FMC662, FMB662
II (1) GD [EEx ia] IIC
PTB 99 ATEX 2090 (ATEX)EN 01/07/1999Language:
English
Version:
01/07/1999
File size:
184 KB
File name:
XA036FA3.PDF
-