![FMG671P Product picture of: FMG671P](https://portal.endress.com/webapp/picturepool/500/0/FMG671P.jpg)
This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
![FMG671P Product picture of: FMG671P](https://portal.endress.com/webapp/picturepool/500/0/FMG671P.jpg)
Transmitter level/interface.
Cascade package Master/Slave.
Measuring: nucleonic, intrins. safe.
comprising 2 units Racksyst-card 7HP,
acc. DIN41494 for 2 detectors DG57.
Power supply: 20V-30VDC.
1 analogue output: 0/4-20mA, 0/2-20.
2x 2 potential-free switchpoint contact.
2x 1 potential-free contact for alarm.
Configuration: push button + LC-display.
Rackbus + VU260.
Automatic source decay compensation.
Integrated linearisation.
Gammagraphy recognition.
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
Gamma Radiation Sources Technical Information
For level, limit, density and interface measurement; conform to strict
safety standardsEN 01/09/2002Language:
English
Version:
01/09/2002
File size:
288.3 KB
File name:
TI213FEN.PDF
-
-
-
Operating Instruction (BA)
Gammasilometer FMG671 Operating Manual
Gammasilometer
FMG671
Operating ManualEN 12/12/2003Language:
English
Version:
12/12/2003
File size:
1.1 MB
File name:
BA133fen.pdf
-
-
-
Ex Safety Instruction (XA)
Safety Instructions Gammasilometer FMG671 (P)
II (2) GD [EEx ib] IIC
PTB 99 ATEX 2089 (ATEX)EN 01/01/2003Language:
English
Version:
01/01/2003
File size:
283.3 KB
File name:
XA055FA3.PDF
-