"Product Phased Out". Level, radar, guided. Coated. Application: liquids, corrosive. Wetted parts FDA listed materials. Factory precalibrated. Incl. Setup-/diagnostic software. :: Reliable measuring: in case of moved surface + foam, for changing medias.
Successor
Coated probe for use in aggressive liquids
Read more
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Characteristic / Application
Characteristic / Application
Interface measurement
Clean interfaces liquid / liquid Simultaneous measurment of interface and overall level
Supply / Communication
2-wire (HART / PROFIBUS PA / FOUNDATION Fieldbus)
Ambient temperature
-40 °C ... 80 °C (-40 °F ... 176 °F)
Process temperature
-40 °C ... 200 °C (-40 °F ... 392 °F)
Process pressure / max. overpressure limit
Vacuum ... 40 bar (Vacuum ... 580 psi)
Process connection hygienic
Tri-Clamp ISO2852 DIN11851 DN50 PN40
Sensor length
Rod: 4 m (178") Rope: 30 m (1181")
Max. measurement distance
Max. measurement distance
Communication
4 ... 20 mA HART PROFIBUS PA FOUNDATION Fieldbus
Certificates / Approvals
ATEX FM CSA TIIS SIL WHG/ Overfill prevention EHEDG, 3A
Application limits
High process temperatures (> 150 °C/302 °F) can favor diffusion of the process medium into the probe coating which may lead to a limited lifetime.: FMP45 Interface measurement: Use coax system in favor (Bypass, stilling well)
Most downloaded
Levelflex / Levelflex M
Zentrierscheibe / Centering disk (PFA)
Mounting Instructions
English version - 09/2017
Accessory
EN
DE FR RU
More
29/09/2017
27/02/2014
25/04/2012
08/02/2011
24/09/2010
Language:
English
Version:
29/09/2017
File size:
82.6 KB
File name:
BA00378FA2_1717.pdf
Electronic module (Interface measurement)
Installation instruction
English version - 04/2012
Levelflex M, FMP40, FMP41C, FMP43, FMP45
Language:
English
Version:
11/04/2012
File size:
394.4 KB
File name:
EA0001FA2_0508.pdf
102 documents
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN
German Spanish French Italian Japanese Polish Portuguese Russian Chinese
Select other language
06/12/2024
25/03/2024
15/09/2023
28/10/2021
30/07/2021
Language:
English
Version:
06/12/2024
File size:
1.3 MB
File name:
TI00426FEN_2624.pdf
Levelflex M FMP41C, FMP45
Technical Information
Guided Level-Radar Continuous Level Transmitter for '- Level Measurement in Liquids '- Interface Measurement in Liquids
EN
German French Italian Japanese Polish Russian Turkish Chinese
Select other language
15/10/2012
13/09/2012
22/11/2011
31/03/2011
22/12/2010
Language:
English
Version:
15/10/2012
File size:
4.5 MB
File name:
TI00386FEN_1712.pdf
Levelflex / Levelflex M
Zentrierscheibe / Centering disk (PFA)
Mounting Instructions
Accessory
EN
German French Russian
Select other language
29/09/2017
27/02/2014
25/04/2012
08/02/2011
24/09/2010
Language:
English
Version:
29/09/2017
File size:
82.6 KB
File name:
BA00378FA2_1717.pdf
Levelflex M FMP41C
HART
Operating Instructions
Guided Level Radar Continuous Level Transmitter for level measurement in liquids.
EN
German Spanish French Italian Japanese Portuguese Russian
Select other language
11/11/2010
17/04/2009
10/11/2006
16/01/2006
30/06/2004
Language:
English
Version:
11/11/2010
File size:
4.8 MB
File name:
BA00276FEN_1310.pdf
Levelflex M FMP41C
FOUNDATION Fieldbus
Operating
Instructions
Guided Level Radar Continuous Level Transmitter for level measurement in liquids.
EN
German
Select other language
11/11/2010
28/08/2009
17/04/2009
10/11/2006
31/05/2006
Language:
English
Version:
11/11/2010
File size:
5.8 MB
File name:
BA00278FEN_1310.pdf
Levelflex M FMP41C
PROFIBUS PA
Operating
Instructions
Guided Level Radar Continuous Level Transmitter for level measurement in liquids.
EN
German
Select other language
11/11/2010
17/04/2009
10/11/2006
31/05/2006
16/01/2006
Language:
English
Version:
11/11/2010
File size:
5.5 MB
File name:
BA00277FEN_1310.pdf
Levelflex M FMP40, FMP41C, FMP43, FMP45
HART, PA, FF
Description of Instrument Functions
Smart Transmitter for continuous level measurement in liquids
EN
Bulgarian Czech German French Italian Japanese Polish Portuguese
Select other language
01/07/2007
07/06/2006
25/01/2006
12/07/2004
23/02/2004
Language:
English
Version:
01/07/2007
File size:
1.5 MB
File name:
BA245FEN_0707.pdf
Levelflex M FMP41C
Interface measurement
Operating
Instructions
Guided Level Radar Continuous Level Transmitter for interface measurement in liquids.
EN
German French Italian Japanese
Select other language
11/11/2010
17/04/2009
17/03/2008
Language:
English
Version:
11/11/2010
File size:
3.5 MB
File name:
BA00364FEN_1310.pdf
Levelflex M FMP40, FMP41C, FMP45
Measurement
Guided Level Radar for Interface Measurement with HART
EN
German Spanish Japanese
Select other language
01/02/2008
Language:
English
Version:
01/02/2008
File size:
1.3 MB
File name:
BA366FEN_0108.pdf
FMP4x - Exchange of housing F12
FMP4x - Exchange of housing F12
EN
German
Select other language
16/04/2021
Language:
English
Version:
16/04/2021
File size:
375.2 KB
File name:
KA00576F00_A2.pdf
Search spare parts by number in drawing
54 spare parts & accessories
54 spare parts
54 accessories
Set of screws housing F12/T12/F23
Drawing number
Order code
12
535720-9020
Drawing number
Order code
65
52013412
Cover F12/T12 Alu, window, gasket
Drawing number
Order code
20
52005936
Cover F12/T12 Alu, coated, gasket
Drawing number
Order code
20
517391-0011
Cover F23 316L, sight glass, gasket
Drawing number
Order code
20
52018670
Drawing number
Order code
20
52018671
Cover terminal compartment F12/F23
Drawing number
Order code
11
52006026
Cover terminal compartment F12/F23,FHX40
Drawing number
Order code
11
52019062
Cover T3/T12 Alu, coated, gasket
Drawing number
Order code
25
518710-0020
Terminal module 4-pole, HART, 2-wire
Drawing number
Order code
35
52006197
Terminal module 4-pole, PA, FF
Drawing number
Order code
35
52012156
Terminal mod. Ex d, 4-pol., 2wr,HART,T12
Drawing number
Order code
35
52013302
Terminal mod. Ex d, 2-pol.,2wr,PA/FF,T12
Drawing number
Order code
35
52013303
Terminal mod. 4-pol.,EEx ia,HART,T12,OVP
Drawing number
Order code
35
52018949
Terminal mod. 2-p.,EEx ia,PA/FF,T12,OVP
Drawing number
Order code
35
52018950
Drawing number
Order code
11
52005643
Electronics FMP4xEx,2-wire,HART,v4.02
Drawing number
Order code
30
71044352
Electronics FMP4x,Ex,4-wireHART,v4.02
Drawing number
Order code
30
71044354
Electronics FMP4x, Ex, PA, v4.02
Drawing number
Order code
30
71044355
Electronics FMP4x, Ex, FF, v4.04
Drawing number
Order code
30
71044356
Electronics FMP4x,2-wireHARTInterface
Drawing number
Order code
30
71061455
Power supply 10.5-32VDC (housing F12)
Drawing number
Order code
35
52013304
Power supply 90-250VAC (F12), Ex only
Drawing number
Order code
35
52013305
Power supply CSA, 10.5-32VDC (housg F12)
Drawing number
Order code
35
52015585
Power supply CSA, 90-250VAC (housg F12)
Drawing number
Order code
35
52015586
Drawing number
Order code
40
52026443
HF module Levelflex M, version 2
Drawing number
Order code
31
52019780
Probe FMP41C w/o process connection
Drawing number
Order code
55
FMP4CX1-
Profile gasket silicone, 5 pieces
Adaption kit housing F12, 2-wire, FHX40
Adaption kit housing F12, 4-wire, FHX40
Drawing number
Order code
32
52022780
Drawing number
Order code
32
52022782
Cable FMP4x, protection hose, 3m, top
Drawing number
Order code
57
52013414
Cable FMP4x, protection hose, 3m,side
Drawing number
Order code
57
71042717
Conversion kit FMP4xto se.version,top
Drawing number
Order code
70
52018672
Conversion kit FMP4x to sep.vers.side
Drawing number
Order code
70
71042719
Adapterk. FMR2xx,FMx4x,PMx7x,FMD7x,FMG60
HF-test cable 6GHz + resistor
Weld-in adapter UNI D85, 316L, 3.1
Weld-in adapter UNI D65, 316L, 3.1
Rod extension (Centring) Levelflex
HART Loop Converter HMX50
Centering star PFA 37mm/16mm
Protective cover for housing T12/F12, SS
Mounting bracket FHX40 1" / 2" pipe
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all