![GAMMAPILOT FTG671 Product picture of: GAMMAPILOT FTG671](https://portal.endress.com/webapp/picturepool/500/0/FTG671.jpg)
This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
![GAMMAPILOT FTG671 Product picture of: GAMMAPILOT FTG671](https://portal.endress.com/webapp/picturepool/500/0/FTG671.jpg)
Level instrument, limit switch.
Measuring: nucleonic, intrins. safe.
Racksyst-card, 7HP according DIN41494.
Input: 1-channel DG17/DG27/DG57.
2x potential-free change over contact.
Power supply: 20-30VDC.
Configuration: push button + LC-display.
Automatic source decay compensation.
Predecessor
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
Gamma Radiation Sources Technical Information
For level, limit, density and interface measurement; conform to strict
safety standardsEN 01/09/2002Language:
English
Version:
01/09/2002
File size:
288.3 KB
File name:
TI213FEN.PDF
-
-
-
Operating Instruction (BA)
Gammapilot FTG671 Operating Instructions
Gammapilot FTG671
Operating InstructionsEN 12/01/200408/07/2003Language:
English
Version:
12/01/2004
File size:
1.7 MB
File name:
BA082FEN.PDF
-
-
-
Ex Safety Instruction (XA)
Safety Instructions Gammapilot FTG671
II (2) GD [EEx ib] IIC
PTB 99 ATEX 2089 (ATEX)EN 01/01/2003Language:
English
Version:
01/01/2003
File size:
275.3 KB
File name:
XA054FA3.PDF
-
-
-
ZE (Certificate)
Detektor DG57, Gammasilometer FTG671
Z-65.15-212
Language:
German
Version:
01/04/2004
File size:
1.1 MB
File name:
ZE183FDE.PDF
-
-
-
ZE (Certificate)
Gammapilot FTG470Z, FTG671 Detektor DG17Z, DG27Z
Z-65.15-1
EN 24/01/201001/10/1999Language:
German
Version:
24/01/2010
File size:
3.2 MB
File name:
ZE181FDE.PDF
-