![Liquiphant FTL330H Product picture of: Liquiphant FTL330H](https://portal.endress.com/webapp/picturepool/500/0/FTL330H.jpg)
This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
![Liquiphant FTL330H Product picture of: Liquiphant FTL330H](https://portal.endress.com/webapp/picturepool/500/0/FTL330H.jpg)
"Product Phased Out".
Point level switch, vibronic.
Application: liquids.
:: Liquid independent.
Food, Life Sciences.
:: Approved in millions of application.
:: Not effected by build up.
Housing stainless steel.
:: Corrosion resistant.
:: Small mounting space d=40mm.
:: Status switch visible from outside.
Circular connector M12x1.
:: Industrial standard.
Sensor: 130mm/5inch, 316Ti.
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN 25/03/202415/09/202328/10/202130/07/202119/06/2020Language:
English
Version:
25/03/2024
File size:
1.1 MB
File name:
TI00426FEN_2524.pdf
-
-
-
Technical Information (TI)
Liquiphant FTL330H Technical Information
Vibration limit switch for liquid
foodstuffs and pharmaceuticals
Compact design with welded housing
in stainless steelEN 16/02/2004Language:
English
Version:
16/02/2004
File size:
167.4 KB
File name:
TI282FEN.PDF
-
-
-
Short Instruction (KA)
Bedienungsanleitung/ Operating Instuction Liquiphant FTL 330 H.
Vibrationsgrenzschalter für Flüssigkeiten im Lebensmittel- und
Pharmabereich Kompakte Bauform mit geschweißtem Gehäuse aus
korrosionsbeständigem Stahl.
Vibration limit switch for liquid foodstuffs and pharmaceuticals Compact
design with welded housing
in stainless steel.EN 01/11/1999Language:
English
Version:
01/11/1999
File size:
321.9 KB
File name:
KA080FA6.PDF
-
-
-
Short Instruction (KA)
Bedienungsanleitung/ Operating Instuction Liquiphant FTL 330 H.
Vibration limit switch for liquid foodstuffs and pharmaceuticals Compact design with welded housing in stainless steel.
Vibrationsgrenzschalter für Flüssigkeiten im Lebensmittel- und Pharmabereich Kompakte Bauform mit geschweißtem Gehäuse aus
korrosionsbeständigem Stahl.EN 01/11/1999Language:
English
Version:
01/11/1999
File size:
366.9 KB
File name:
KA081FA6.PDF
-
-
-
White paper (WP)
The challenge and solution, inventory Management of NGLs in 1.3m x 500m horizontal vessels
White Paper - As presented at the Canadian School of hydrocarbon
measurement
calgary 2018Language:
English
Version:
30/05/2018
File size:
5 MB
File name:
WP01082S00EN0118.pdf
-
-
-
FDA Declaration
Product family: Liquicap M, Liquiphant, Liquiphant FailSafe, Liquiphant M, LIQUIPHANT T, Liquipoint
Product root: FMI51-, FMI52-, FTI51-, FTI52-, FTL20-, FTL20H-,
FTL260-, FTL31-, FTL33-, FTL330H-, FTL330L-, FTL50-, FTL50H-, FTL51-,
FTL51H-, FTL80-, FTL81-, FTW33-
Declaration number: FDA_00058_03.15
FDA specification: Sealing, Weld-in adapterEN 16/07/2020Language:
English
Version:
16/07/2020
File size:
1.3 MB
File name:
FDA_00058_03.15 weld-in Adapter 52001051 52011896.pdf
-
-
-
Miscellaneous
Product family: Liquiphant, Liquiphant FailSafe, Liquiphant M, Liquiphant S, LIQUIPHANT T
Product root: FTL20-, FTL20H-, FTL260-, FTL31-, FTL33-, FTL330H-,
FTL330L-, FTL50-, FTL50H-, FTL50X-, FTL51-, FTL51C-, FTL51H-, FTL70-,
FTL71-, FTL80-, FTL81-, FTL85-
Region: Eurasian Economic Union
Approval agency: EAC
Approval number: TС RU D-DE.MU62.B.02537Language:
Russian
Version:
13/10/2015
File size:
167.6 KB
File name:
TC_RU_D_DE_MU62_B_02537.pdf
-