![](https://portal.endress.com/picpool/sft/prodcont/thumb/liquiii_t3_en.jpg)
![FTL365 Product picture of: FTL365](https://portal.endress.com/webapp/picturepool/500/0/FTL365.jpg)
This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
![FTL365 Product picture of: FTL365](https://portal.endress.com/webapp/picturepool/500/0/FTL365.jpg)
Vibration level limit switch for
liquids, compact version,
Probe length 130mm / 5.1"
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
Technical Information Liquiphant FTL 365 / FTL 366.
Level limit switch Liquiphant II
with vibrating probe. For all types of liquid.
With explosionproof housing for use in hazardous
areas.EN 01/06/2001Language:
English
Version:
01/06/2001
File size:
345.7 KB
File name:
TI186FEN.PDF
-
-
-
Short Instruction (KA)
Bedienungsanleitung/ Operating Instuction Liquiphant II FTL 365, FTL 366.
Füllstandgrenzschalter
Level Limit SwitchEN 01/02/2000Language:
English
Version:
01/02/2000
File size:
345.8 KB
File name:
KA024FA6.PDF
-
-
-
Short Instruction (KA)
Bedienungsanleitung/ Operating Instuction Liquiphant FEL 35.
Elektronikeinsatz 8/16 mA
für/Electronic insert 8/16 mA for
FTL 360, 361, 365, 366.EN 01/06/1998Language:
English
Version:
01/06/1998
File size:
45.3 KB
File name:
KA109FA6.PDF
-
-
-
Ex Safety Instruction (XA)
Liquiphant II FTL365, FTL366
Approval No.: KEMA 99 ATEX 3004
ATEX II 1/2 G
Protection:
EEx de IIC T3...T6EN 01/05/2001Language:
English
Version:
01/05/2001
File size:
425.6 KB
File name:
XA059FA3.PDF
-