![](https://portal.endress.com/picpool/sft/prodcont/thumb/soliphantii_t3_e.jpg)
![Soliphant II FTM30D Product picture of: Soliphant II FTM30D](https://portal.endress.com/webapp/picturepool/500/0/FTM30D.jpg)
This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
![Soliphant II FTM30D Product picture of: Soliphant II FTM30D](https://portal.endress.com/webapp/picturepool/500/0/FTM30D.jpg)
Level limit switch, vibration.
Application: solids,
medium independent.
Housing, separate terminal chamber.
:: Not effected by build up
:: Independent of solids characteristic
:: No moving parts
Bulk density >= 20g/l.
Sensor: 230mm/9in, stainless steel.
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
Soliphant II FTM30, FTM30D, FTM30S, FTM31, FTM31D, FTM31S, FTM32 (D/S), Technische Information
Universal vibration limit switch for fine-grained bulk solids Suitable
for dust explosion hazardous areasEN 17/03/2004Language:
English
Version:
17/03/2004
File size:
965.3 KB
File name:
ti249fen.pdf
-
-
-
Short Instruction (KA)
Soliphant II FTM 30 D, FTM 31 D + FEM 35, FEM 45 Bedienungsanleitung
Universeller Vibrationsgrenzschalter für feinkörnige Schüttgüter, auch
für staubexplosionsgefährdete Bereiche.EN 01/10/2002Language:
English
Version:
01/10/2002
File size:
328.5 KB
File name:
KA089FA6.PDF
-
-
-
Short Instruction (KA)
Soliphant II Bedienungsanleitung
Soliphant II
BedienungsanleitungEN 01/04/1997Language:
English
Version:
01/04/1997
File size:
544.3 KB
File name:
KA056FA6.PDF
-
-
-
Short Instruction (KA)
Soliphant II FTM 30 D, FTM 31 D Bedienungsanleitung
Universeller Vibrationsgrenzschalter für feinkörnige Schüttgüter, auch
für staubexplosionsgefährdete Bereiche.EN 01/10/2002Language:
English
Version:
01/10/2002
File size:
355.1 KB
File name:
KA054FA6.PDF
-
-
-
Ex Safety Instruction (XA)
Soliphant II FTM30D, FTM31D, FTM32D
Approval No.: KEMA 99 ATEX 4200
ATEX II 2 G
ATEX II 1/3 D T46°C
Protection:
EEx de IIC T3...T6
EEx de[ia] IIC T4...T6
EEx de[ia] IIB T6EN 01/05/2002Language:
English
Version:
01/05/2002
File size:
338.4 KB
File name:
XA066FA3.PDF
-
-
-
ZE (Certificate)
Soliphant II FTM30D-H, FTM 31D-H, FTM32D-X
ATEX
Konformitätsbescheinigung KEMA Nr. Ex-96.D.1486 XEN 01/12/1998Language:
English
Version:
01/12/1998
File size:
2.3 MB
File name:
ZE191FA3.PDF
-
-
-
ZE (Certificate)
Soliphant II FTM30D, FTM31D, FTM32D
ATEX
Baumusterprüfbescheinigung BVS 96.Y.8011Language:
German
Version:
01/11/1998
File size:
620.5 KB
File name:
ZE193Fde.pdf
-