This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
For the electrical supply of measuring
sensor heads and transmitters in two-
wire-technology
1-channel version
50mm wide, 35mm top hat
DIN rail housing
Electrical connection to detachable
terminal blocks
Output voltage 24 VDC,30mA
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-