![Source container QG020 Product picture of: Source container QG020](https://portal.endress.com/webapp/picturepool/500/0/QG020.jpg)
This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
![Source container QG020 Product picture of: Source container QG020](https://portal.endress.com/webapp/picturepool/500/0/QG020.jpg)
Pivoting insert on/off switch,
source mounting.
:: Fixation + theftproof.
Control area 3uSv/h 1m:
Cs137 > 7.4GBq (200mCi),
Co60 > 185MBq (5mCi).
Control area 7.5uSv/h 1m:
Cs137 > 25.9GBq (700mCi),
Co60 > 740MBq (20mCi).
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
Source Container QG 2000 Technical Information
Container with sliding source support rod for manual or pneumatic
ON/OFF
switchingEN 12/05/201430/04/2003Language:
English
Version:
12/05/2014
File size:
268 KB
File name:
TI00346FEN_1314.pdf
-
-
-
Technical Information (TI)
Source Container QG020/100 Technical Information
Container with rotary insert for holding source and for maual
switch-ON/switch-OFFEN 30/06/2005Language:
English
Version:
30/06/2005
File size:
543.8 KB
File name:
TI264Fen.pdf
-
-
-
Technical Information (TI)
Gamma Radiation Sources Technical Information
For level, limit, density and interface measurement; conform to strict
safety standardsEN 01/09/2002Language:
English
Version:
01/09/2002
File size:
288.3 KB
File name:
TI213FEN.PDF
-
-
-
Technical Information (TI)
Source Container QG020/100 US version
Container with rotary insert for holding source and for manual or
pneumatic switch-ON/switch-OFFLanguage:
English
Version:
04/06/2009
File size:
1.2 MB
File name:
TI428FEN_0509.pdf
-
-
-
Special Documentation (SD)
QGx, FQGx, FSG6x
Returns: Source containers, gamma radiation sources
EN 19/06/202031/10/201711/12/201023/03/2010Language:
English
Version:
19/06/2020
File size:
8.3 MB
File name:
SD00309FEN_1520.pdf
-
-
-
Special Documentation (SD)
QG 020/100/2000 Safety Instructions for applications in Canada
Supplementary safety instructions for radioctive sources and source containers approved for use in Canada
Language:
English
Version:
01/06/2002
File size:
150.7 KB
File name:
SD142fen.pdf
-
-
-
Special Documentation (SD)
QG020, QG100, FQG60, FQG61, FQG62, FQG63, FQG66, QG2000, Mulitplex 9S, TSP Source container
Typ A Verpackungen
Type A PackageEN 29/04/202013/04/201708/04/201631/07/201503/07/2015Language:
English
Version:
29/04/2020
File size:
1.9 MB
File name:
SD00311FA2_1920.pdf
-
-
-
Special Documentation (SD)
Radiation Safety and Technical Reference Manual
U.S. General and Specific Licensees
Language:
English
Version:
16/06/2009
File size:
752.8 KB
File name:
SD276FEN_0509.pdf
-
-
-
Metrology
Product family: Gammapilot M, Strahlenschutzbehälter, Accessory radiometry
Product root: FHG65-, FHG66-, FMG60-, FQG60-, FQG61-, FQG62-,
FQG63-, QG020-, QG100-, QG2000-
Region: Kazakhstan
Approval agency: KazInMetrLanguage:
Russian
Version:
10/02/2017
File size:
201.2 KB
File name:
Gammapilot M FMG60_10.02.2017-2022.pdf
-