This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
Product Phased Out.
Water sampler, liquid, stationary,
thermostatic controlled.
Sample volume: 20-9999 ml.
Perestaltic pump.
Sample control by: time, flow, quantity,
event.
Input: 2x digital, 1x analogue 0/4-20mA.
Output: 2x digital.
WxHxD:800x1300x700mm.
Weight: approx: 135kg.
:: Menue driven operation, quick-setup.
:: Suction hose included, ID10mm.
-
-
Technical Information (TI)
Technical information stationary water sampler ASP Station 2000
Automatic sampler for liquid media.
Optional: ATEX II 3G certification for safe operation in zone 2
hazardous areasEN 22/07/2004Language:
English
Version:
22/07/2004
File size:
1.5 MB
File name:
TI059ren.pdf
-
-
-
Operating Instruction (BA)
Operating manual ASP station 2000 peristaltic
Stationary peristaltic water sampler
ASP station 2000 peristalticEN 08/11/201128/06/201014/02/200804/12/200720/04/2006Language:
English
Version:
08/11/2011
File size:
13.3 MB
File name:
Ba00176rc4_0111.pdf
-
-
-
Operating Instruction (BA)
Stationary water sampler ASP Station 2000 Additional manual
Stationary water sampler
ASP Station 2000 with option
"Dosing system using a alternative medium recognition".
Addition to manualBA080R09EN 17/01/200521/12/2002Language:
English
Version:
17/01/2005
File size:
236.2 KB
File name:
Ba119ra2.pdf
-
-
-
Operating Instruction (BA)
Operating Manuals ReadWin 2000 (GB)
Operating Manuals ReadWin 2000
EN 01/01/201031/10/200820/06/200725/07/2001Language:
English
Version:
01/01/2010
File size:
6.3 MB
File name:
BA137Ren_0110.pdf
-
-
-
Ex Safety Instruction (XA)
Safety instructions ATEX II3G
Stationary water sampler
ASP Station 2000 Peristaltic ExEN 16/09/2005Language:
English
Version:
16/09/2005
File size:
1.2 MB
File name:
Xa042ra3.pdf
-
-
-
EU Declaration
Product family: ASP-Station
Product root: RPS24-
EN 24/04/2006Language:
English
Version:
24/04/2006
File size:
86.8 KB
File name:
EG9-005-04.pdf
-
-
-
EU Declaration
Product family: ASP-Station
Product root: RPS24-
EN 06/07/2006Language:
English
Version:
06/07/2006
File size:
85.9 KB
File name:
EG9-006-04.pdf
-