![VU2623 Product picture of: VU2623](https://portal.endress.com/webapp/picturepool/500/0/VU2623.jpg)
This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
![VU2623 Product picture of: VU2623](https://portal.endress.com/webapp/picturepool/500/0/VU2623.jpg)
Transmitter with LED display, 3 1/2
digit, height 14.2 mm and 2 limit
contacts. MINIPAC format for mounting
on 35 mm rail (EN 50022).
- as power supply unit: with voltage
output for supplying a
passive 2-wire transmitter.
Do not connect to an active
transmitter!
Power supply : 1 x 26 V = (DC),
max. 40 mA
(Input) : (for 2-wire trans-
mitter, 4...20 mA)
Output : 1 x 4...20 mA
Relay : 2 x 250 V, 50/60 Hz,
5 A (potential-free)
Protection : Housing IP40,
Terminal IP20
Dimensions :W=100mm,H=75mm,D=111mm
- as display unit: for connecting
to an active transmitter
Input : 1 x 4...20 mA
Output : 1 x 4...20 mA
Relay : 2 x 250 V, 50/60 Hz,
5 A (potential-free)
Protection : Housing IP40,
Terminals IP20
Dimensions :W=100mm,H=75mm,D=111mm
The display range is set via DIL
switches.
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-