
Specs at a glance
-
Max. measurement error
Mass flow (liquid): ±0.10 % (standard), 0.05 % (option)
Volume flow (liquid): ±0.10 %
Mass flow (gas): ±0.25 %
Density (liquid): ±0.0005 g/cm³ -
Measuring range
0 to 2 200 000 kg/h (0 to 80 840 lb/min)
-
Medium temperature range
Standard: –50 to +150 °C (–58…+302 °F)
Option: –50 to +240 °C (–58…+464 °F)
High temperatur option: –50 to +350 °C (–58…+662 °F)
Option: –196 to +150 °C (–320 to +302 °F) -
Max. process pressure
PN 100, Class 600, 63K
-
Wetted materials
Measuring tube: 1.4539 (904L); 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022)
Connection: 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022); 1.4301 (F304)
Field of application
Promass F has a long-standing reputation as a highly accurate sensor. Immune to fluctuating and harsh environments it is suited for the broadest range of applications. With its innovative remote transmitter Promass F 500 maximizes installation flexibility and operational safety in demanding environments. Heartbeat Technology enables measurement reliability and extension of recalibration cycles.
Measuring principle operates independently of physical fluid properties such as viscosity or density
Highest measurement performance for liquids and gases under varying, demanding process conditions
Device properties
Mass flow: measurement error ±0.05 % (PremiumCal)
Medium temperature: -196 to 350 °C (-320 to 662 °F)
Nominal diameter: DN 8 to 250 (³⁄₈ to 10")
Remote version with up to 4 I/Os
Backlit display with touch control and WLAN access
Standard cable between sensor and transmitter
Benefits
Highest process safety – immune to fluctuating and harsh environments
Fewer process measuring points – multivariable measurement (flow, density, temperature)
Space-saving installation – no in-/outlet run needs
Full access to process and diagnostic information – numerous, freely combinable I/Os and Ethernet
Reduced complexity and variety – freely configurable I/O functionality
Integrated verification – Heartbeat Technology
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI Proline Promass F 500
English version - 11/2024
Coriolis flowmeter
EN 01/11/202429/03/202401/08/202201/01/202116/09/2019Language:
English
Version:
01/11/2024
File size:
11.5 MB
File name:
TI01222DEN_1124-00.pdf
-
-
-
FDA Declaration
Product family: CNGmass, Cubemass, Cubemass C, Dosimass, Dosimass OEM, LNGmass, LPGmass, Promass 40, Promass A, Promass E, Promass F , Promass G, Promass H, Promass I, Promass K, Promass O, Promass P, Promass Q, Promass S, Promass X
English version - 10/2024
Product root: 40E-, 8A1B-, 8A2B-, 8A3C-, 8A5C-, 8BE-, 8C1B-, 8C3B-, 8C5B-, 8CM-, 8CN-, 8DF-, 8E1C-, 8E2C-, 8E3B-, 8E5B-, 8F1B-, 8F2B -, 8F3B-, 8F5B-, 8FE-, 8FF-, 8G1B-, 8H1B-, 8H3B-, 8H5B-, 8I1B-, 8I3B-, 8I5B-, 8KBB-, 8O1B-, 8O3B-, 8O5B-, 8P1B-, 8P3B-, 8P5B-, 8PE-, 8Q1B-, 8Q3B-, 8Q5B-, 8RE-, 8S1C-, 8S3B-, 8S5B-, 8X1B-, 8X3B-, 8X5B-, D8AB-, D8CB-, D8EB-, D8LB-, O8E1C-, O8E3B-, O8E5B-, O8F1B-, O8 F3B-, O8F5B-, O8I1B-, O8O3B-, O8O5B-, O8Q3B-, O8Q5B-, O8X3B-, O8X5B- Declaration number: FDA_00339_01.24 FDA specification: USP class VI
EN 03/10/2024Language:
English
Version:
03/10/2024
File size:
387.4 KB
File name:
FDA_00339_01.24.pdf
-
-
-
Technical Information (TI)
TI Proline Promass F 500
Coriolis flowmeter
EN 01/11/202429/03/202401/08/202201/01/202116/09/2019Language:
English
Version:
01/11/2024
File size:
11.5 MB
File name:
TI01222DEN_1124-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass F 500
Coriolis flowmeter
PROFIBUS PAEN 01/11/202401/01/202101/11/201801/08/2016Language:
English
Version:
01/11/2024
File size:
8.6 MB
File name:
BA01551DEN_0424-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass F 500
Coriolis flowmeter
PROFINET over Ethernet-APLEN 01/11/202408/01/2024Language:
English
Version:
01/11/2024
File size:
9.5 MB
File name:
BA02119DEN_0224-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass F 500
Coriolis flowmeter
EtherNet/IPEN 01/11/202401/01/202102/10/2017Language:
English
Version:
01/11/2024
File size:
10 MB
File name:
BA01750DEN_0324-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass F 500
Coriolis flowmeter
PROFIBUS DPEN 01/11/202401/01/202101/06/2018Language:
English
Version:
01/11/2024
File size:
8.4 MB
File name:
BA01873DEN_0324-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass F 500
Coriolis flowmeter
FOUNDATION FieldbusEN 01/11/202401/01/202101/11/2016Language:
English
Version:
01/11/2024
File size:
8.5 MB
File name:
BA01562DEN_0324-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass F 500
Coriolis flowmeter
Modbus RS485EN 01/11/202401/08/202201/01/202101/09/201901/12/2018Language:
English
Version:
01/11/2024
File size:
9.1 MB
File name:
BA01540DEN_0724-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass F 500
Coriolis flowmeter
HARTEN 01/11/202401/08/202201/01/202101/09/201902/10/2017Language:
English
Version:
01/11/2024
File size:
9.6 MB
File name:
BA01529DEN_0624-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass F 500
Coriolis flowmeter
PROFINETEN 01/11/202401/01/202116/09/201915/07/201902/10/2017Language:
English
Version:
01/11/2024
File size:
11.5 MB
File name:
BA01761DEN_0524-00.pdf
-
-
-
Device Parameter (GP)
GP Proline Promass 500
Coriolis flowmeter
PROFINET over Ethernet-APLEN 17/05/202408/01/2024Language:
English
Version:
17/05/2024
File size:
3.3 MB
File name:
GP01173DEN_0224-00.pdf
-