
Specs at a glance
-
Max. measurement error
Mass flow (liquid): ±0.1 (standard), 0.05 % (option)
Volume flow (liquid): ±0.1 %
Mass flow (gas): ±0.35 %
Density (liquid): ±0.0005 g/cm³ -
Measuring range
0 to 800 000 kg/h (0 to 29 400 lb/min)
-
Medium temperature range
–40 to +205 °C (–40 to +401 °F)
-
Max. process pressure
PN 250, Class 1500
-
Wetted materials
Measuring tube: 25Cr duplex (Super Duplex), 1.4410 (UNS S32750) Connection: 25Cr duplex (Super Duplex), 1.4410 (F53)
Measuring tube: 1.4539 (904L)
Connection
Field of application
Promass O is designed for premium accuracy of liquids and gases at the highest process pressures in the oil and gas industry. The sensor is fully suitable for offshore conditions and resistant to stress corrosion cracking. Promass O 100 delivers full performance on the smallest footprint with its ultra-compact transmitter and thus enables seamless system integration. Heartbeat Technology enables process safety at all times.
Measuring principle operates independently of physical fluid properties such as viscosity or density
For premium accuracy at highest process pressures, fully suitable for offshore conditions
Device properties
Measuring tube in 25Cr Duplex, 1.4410 (UNS S32750)
Process pressure up to PN 250 (Class 1500)
Nominal diameter: DN 80 to 150 (3 to 6")
Robust, ultra-compact transmitter housing
High ingress protection: IP69K
Local display available
Benefits
-
Maximum safety – highest resistance to stress corrosion cracking
-
Fewer process measuring points – multivariable measurement (flow, density, temperature)
-
Space-saving installation – no in/outlet run needs
-
Space-saving transmitter – full functionality on the smallest footprint
-
Time-saving local operation without additional software and hardware – integrated web server
-
Integrated verification – Heartbeat Technology
Videos
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Communication DTM
Communication DTM - Liquiline CM14 pH, Liquiline CM14 Oxygen, Liquiline CM14 CI, Liquiline CM14 CC, Smartec CLD18, RID14/RID16, iTEM P TMT71, RIA45, RIA46, RMA42, iTEMP TMT31, iTEMP TMT82, Liquiline CM44x, Liquistation CSFxx, Liquiline Systems, Memograph M RSG45, E cograph T RSG35, Promass 100, Dosimass, Dosimag, Batch Controller RA33, EngyCal RS33, EngyCal RH33, RU48 - Common data interface
Language neutral - 11/2024
Endress+Hauser, FieldCare, 2.18.00 Endress+Hauser, Field Xpert SMT70, 1.08.05 Endress+Hauser, DeviceCare, 1.08.05
Language:
Language neutral
Version:
25/11/2024
File size:
313.9 MB
File name:
EH_CDI_CommDTM_V2.09.11.zip
-
-
-
CDI DTM
CDI DTM - Promass 100 - PROFINET
Language neutral - 05/2023
Endress+Hauser, DeviceCare, 1.07.06 Endress+Hauser, Field Xpert - SMT70, 1.07.00 Endress+Hauser, FieldCare, 2.17.00
Language:
Language neutral
Version:
09/05/2023
File size:
129.8 MB
File name:
EH_Promass_100_8x1B_PNIO-CDIE_FW_1_00_zz_Dev_Rev_1.zip
-
-
-
Technical Information (TI)
TI Proline Promass O 100
Coriolis flowmeter
EN 01/11/202401/06/202101/01/202101/12/201510/06/2014Language:
English
Version:
01/11/2024
File size:
5.8 MB
File name:
TI01107DEN_0524-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass O 100
Coriolis flowmeter
Modbus RS485EN 01/11/202401/06/202101/01/202131/12/2014Language:
English
Version:
01/11/2024
File size:
3.6 MB
File name:
BA01180DEN_0424-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass O 100
Coriolis flowmeter
PROFIBUS DPEN 01/11/202401/01/202131/12/2014Language:
English
Version:
01/11/2024
File size:
4 MB
File name:
BA01252DEN_0324-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass O 100
Coriolis flowmeter
HARTEN 01/11/202401/01/202110/06/2014Language:
English
Version:
01/11/2024
File size:
4.8 MB
File name:
BA01191DEN_0324-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass O 100
Coriolis flowmeter
PROFINETEN 01/11/202401/01/202101/12/2015Language:
English
Version:
01/11/2024
File size:
4.2 MB
File name:
BA01430DEN_0324-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass O 100
Coriolis flowmeter
EtherNet/IPEN 01/11/202401/01/202131/12/2014Language:
English
Version:
01/11/2024
File size:
3.9 MB
File name:
BA01185DEN_0324-00.pdf
-
-
-
Device Parameter (GP)
Proline Promass 100 HART Description of Device Parameters
Coriolis flowmeter
EN 01/10/201701/12/2015Language:
English
Version:
01/10/2017
File size:
1.9 MB
File name:
GP01033DEN_0217.pdf
-
-
-
Device Parameter (GP)
Proline Promass 100 PROFIBUS DP Description of Device Parameters
Coriolis flowmeter
EN 01/10/201701/12/2015Language:
English
Version:
01/10/2017
File size:
1.7 MB
File name:
GP01034DEN_0217.pdf
-
-
-
Device Parameter (GP)
Proline Promass 100 Modbus RS485 Description of Device Parameters
Coriolis flowmeter
EN 01/10/201723/12/2015Language:
English
Version:
01/10/2017
File size:
1 MB
File name:
GP01035DEN_0217.pdf
-
-
-
Device Parameter (GP)
Proline Promass 100 PROFINET Description of Device Parameters
Coriolis flowmeter
EN 01/10/201701/12/2015Language:
English
Version:
01/10/2017
File size:
1.4 MB
File name:
GP01037DEN_0217.pdf
-