![Coriolis flowmeter - Proline Promass S 300 Coriolis flowmeter - Proline Promass S 300](/__image/a/3514067/k/0176a90bf8fd51ae14819ba4cebe1e5e0c8e05be/ar/1-1/w/344/t/jpg/b/ffffff/n/true/fn/Promass_S_300_PP01_FB_Horiz02__PP_01.jpg)
Specs at a glance
-
Max. measurement error
Mass flow (liquid): ±0.10 %
Volume flow (liquid): ±0.10 %
Density (liquid): ±0.0005 g/cm³ -
Measuring range
0 to 70 000 kg/h (0 to 2570 lb/min)
-
Medium temperature range
–50 to +150 °C (–58 to +302 °F)
-
Max. process pressure
PN 40, Class 150, 20K
-
Wetted materials
Measuring tube: 1.4435 (316L)
Connection: 1.4435 (316L); 1.4404 (316/316L)
Field of application
Promass S is at the forefront in hygienic design and dedicated to applications in the food and beverage industry requiring optimal cleanability. The self‐drainable single-tube system ensures careful treatment of fluids. With its compact transmitter Promass S 300 offers high flexibility in terms of operation and system integration: access from one side, remote display and improved connectivity options. Heartbeat Technology enables process safety at all times.
Measuring principle operates independently of physical fluid properties such as viscosity or density
Dedicated to applications requiring optimal cleanability under hygienic conditions.
Device properties
Large range of hygienic process connections
3-A and EHEDG conform
Fast recovery from CIP/SIP
Compact dual-compartment housing with up to 3 I/Os
Backlit display with touch control and WLAN access
Remote display available
Benefits
Increased process safety – easily cleanable and fully self-drainable tube design
Fewer process measuring points – multivariable measurement (flow, density, temperature)
Space-saving installation – no in-/outlet run needs
Full access to process and diagnostic information – numerous, freely combinable I/Os and Ethernet
Reduced complexity and variety – freely configurable I/O functionality
Integrated verification – Heartbeat Technology
Videos
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
![Xpert: Master your most challenging applications Xpert: Master your most challenging applications](/__image/a/9247233/k/60c65301e6a2e97c8a48a03e5c8328769c0cc273/ar/4-3/w/496/t/jpg/b/ffffff/fn/eh_2020-11_FLEX_segmentation_Visual_X_1250x300px.jpg)
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Device Type Manager (DTM)
Device Type Manager (DTM) - Promass 300/500 - HART
Language neutral - 09/2023
PACTware, PACTware, 6.0.0.26 Rockwell Automation, FieldCare in Rockwell, 1715-IF16 Rockwell Automation, FieldCare in Rockwel l, 1794-IF8IH Endress+Hauser, Field Xpert - SMT70, 1.07.00 Rockwell Automation, FieldCare in Rockwell, 1756-IF8H Rockwel l Automation, FieldCare in Rockwell, 1719-IF4HB Emerson, AMS DTM Launcher, 14.5 Rockwell Automation, FieldCare in Rockwell, 1719-CF4HB Yokogawa, Plant Resource Manager, R4.03 Rockwell Automation, FieldCare in Rockwell, 1734-IE2CH Rockwell Autom ation, FieldCare in Rockwell, 1734-IE4CH Rockwell Automation, FieldCare in Rockwell, 1756-IF16IH Endress+Hauser, DeviceCare, 1.07.06 Endress+Hauser, FieldCare, 2.17.00 Endress+Hauser, Memograph RSG45, 02.04.05 Rockwell Automatio
Language:
Language neutral
Version:
28/09/2023
File size:
234.9 MB
File name:
EH_Promass_300_500_8x3x_8x5x_HART_FW_1_05_zz_Dev_Rev_06.zip
-
-
-
Technical Information (TI)
Proline Promass S 300
English version - 08/2022
Coriolis flowmeter
EN 01/08/202201/01/202116/09/201915/07/201901/11/2018Language:
English
Version:
01/08/2022
File size:
11 MB
File name:
TI01278DEN_0822-00.pdf
-
-
-
Technical Information (TI)
Proline Promass S 300
Coriolis flowmeter
EN 01/08/202201/01/202116/09/201915/07/201901/11/2018Language:
English
Version:
01/08/2022
File size:
11 MB
File name:
TI01278DEN_0822-00.pdf
-
-
-
Operating Instruction (BA)
Proline Promass S 300
Coriolis flowmeter
Modbus RS485EN 01/08/202201/01/202101/09/201902/10/201701/08/2016Language:
English
Version:
01/08/2022
File size:
7.5 MB
File name:
BA01502DEN_0522-00.pdf
-
-
-
Operating Instruction (BA)
Proline Promass S 300
Coriolis flowmeter
FOUNDATION FieldbusEN 01/01/202101/11/2016Language:
English
Version:
01/01/2021
File size:
6.9 MB
File name:
BA01524DEN_0221.pdf
-
-
-
Operating Instruction (BA)
Proline Promass S 300
Coriolis flowmeter
PROFIBUS PAEN 01/01/202101/11/201801/08/2016Language:
English
Version:
01/01/2021
File size:
6.9 MB
File name:
BA01513DEN_0321.pdf
-
-
-
Operating Instruction (BA)
Proline Promass S 300
Coriolis flowmeter
PROFINETEN 01/01/202116/09/201915/07/201902/10/2017Language:
English
Version:
01/01/2021
File size:
9.7 MB
File name:
BA01745DEN_0421.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass S 300
Coriolis flowmeter
PROFINET with Ethernet-APLEN 08/01/2024Language:
English
Version:
08/01/2024
File size:
7.4 MB
File name:
BA02117DEN_0122-00.pdf
-
-
-
Operating Instruction (BA)
Proline Promass S 300
Coriolis flowmeter
HARTEN 01/08/202201/01/202101/09/201902/10/201701/08/2016Language:
English
Version:
01/08/2022
File size:
8.4 MB
File name:
BA01491DEN_0522-00.pdf
-
-
-
Operating Instruction (BA)
Proline Promass S 300
Coriolis flowmeter
EtherNet/IPEN 01/01/202102/10/2017Language:
English
Version:
01/01/2021
File size:
7.9 MB
File name:
BA01734DEN_0221.pdf
-
-
-
Operating Instruction (BA)
Proline Promass S 300
Coriolis flowmeter
PROFIBUS DPEN 01/01/202101/06/2018Language:
English
Version:
01/01/2021
File size:
6.9 MB
File name:
BA01863DEN_0221.pdf
-
-
-
Device Parameter (GP)
Proline Promass 300 PROFIBUS PA Description of Device Parameters
Coriolis flowmeter
EN 01/11/201801/08/201802/08/2016Language:
English
Version:
01/11/2018
File size:
2.2 MB
File name:
GP01058DEN_0318.pdf
-