
Specs at a glance
-
Measured variables
Flow velocity, Direction of flow, temperature
-
Measuring range
Flow Velocity: 0 ... ± 20 m/s
-
Conformities
RABT 2006
ASTRA "Guideline - Ventilation of Road Tunnels" (2008)
RVS 09.02.22
Field of application
The FLOWSIC200 is used for the contact-free and accurate measurement of flow velocity and flow direction inside tunnels or exhaust ventilation ducts. Ultrasonic technology provides the cross-sectional mean average value of the flow velocity. This device is used for measurement necessary for optimal ventilation control and reducing running costs to a minimum when air flow is dictated by climatic conditions or by traffic.
Measurement in road and railway tunnels
For control of tunnel ventilation
For detection of smoke propagation
Device properties:
Very large measuring distances possible
Non-contact measurement
Extremely rugged components made of titanium, stainless steel, or die cast
Versions for very corrosive tunnel atmospheres
Determination of flow direction
No mechanical moving parts
Benefits
Representative measurement across total tunnel width
Very reliable measurement, compared with punctual measurement methods
Accurate measurement even of very low flow velocities
Long maintenance intervals of up to 5 years
Low operating costs due to reliable operation and low maintenance
High availability of devices and, therefore, of measurement data also
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Operating Instruction (BA)
FLOWSIC200 Transmitter
Flow Measuring Device
EN Select other language 01/01/2025Language:
English
Version:
01/01/2025
File size:
4.1 MB
File name:
8029800_AE00_OI_FLOWSIC200_Transmitter_en_V1-0_2024-04_EHS.pdf
-
-
-
Operating Instruction (BA)
VM400
Single Point Air Velocity Monitor
Language:
English
Version:
01/01/2025
File size:
2.8 MB
File name:
8029796_YT09_OI_VM400_en_V2-0_2016-02_EHS.pdf
-
-
-
Operating Instruction (BA)
FLOWSIC200
Flow Measuring Device
EN Select other language 01/01/2025Language:
English
Version:
01/01/2025
File size:
8.6 MB
File name:
8029802_1CJ9_OI_FLOWSIC200_en_V2-0_2022-01_EHS.pdf
-
-
-
Competence Brochure (CP)
FLOWSIC – flow meters and instruments
Precise quantity measurement for accurate billing and process control
Language:
English
Version:
13/05/2025
File size:
3.1 MB
File name:
8030079_CP_Flow_meters_en_V2-0_2025.05_EHS_WEB.pdf
-
-
-
Innovation (IN)
VM400 – flow measurement instruments
The VM400 flow velocity measuring device is a compact and spacesaving device solution for continuous point-to-point measurement of
the air velocity in road and railway tunnels or comparable traffic infrastructure constructions.Language:
English
Version:
01/01/2025
File size:
2.2 MB
File name:
8030616_IN_VM400_en_V1-0_2025.01_EHS.pdf
-
-
-
Innovation (IN)
FLOWSIC200 – ultrasonic flow measurement of air flow in tunnel systems
The FLOWSIC200 is used for the noncontact and accurate measurement of flow velocity and flow direction inside tunnels or exhaust
ventilation ducts.Language:
English
Version:
01/01/2025
File size:
3.4 MB
File name:
8029944_IN_FLOWSIC200_en_V2-0_2025.01_EHS.pdf
-
-
-
Verification DTM
FLOWSIC200 JAR file
SOPAS device description file for FLOWSIC200
Language:
Language neutral
Version:
05/12/2024
File size:
450 KB
File name:
FLOWSIC200 JAR file
-
-
-
Verification DTM
FLOWSIC200 SDD file
SOPAS device description file for MCU (FLOWSIC200)
Language:
Language neutral
Version:
18/12/2015
File size:
11 MB
File name:
FLOWSIC200 SDD file
-