©Endress+Hauser
Specs at a glance
Process temperature
-40 °C ... 135 °C (-40 °F ... 275 °F)
Process pressure / max. overpressure limit
Vacuum ... 50 bar (Vacuum ... 725 psi)
Min. conductivity of medium
Field of application
The 11375Z is a cost-effective and reliable solution for conductive point level detection in process or storage tanks for all kinds of liquids.
For conductive point level detection in process or storage tanks, for conductivity as of 0.02mS/cm. As overfill prevention with line monitoring even in Ex-area Zone 0 or as pump protection in pipes and two-point control.
Process connection: Thread
Measuring range: 50 to 2,000mm (1.9 to 78.7")
Temperature: -40 to +200°C (-40 to 392°F)
Pressure: -1 to +50bar (-15 to +725psi )
Components: Transmitter FTW325
International explosion protection certificates, overfill prevention WHG
Benefits
Long operating life and reliable function without wear since no moving parts in the tank
Cost-effective probe for conductive liquid
Probe can be shortened as required
Cooling adapter for higher fluid temperatures, as of 100°C
Lean selection
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
©Endress+Hauser
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Loading alternative products
Success stories
Time saved, safety increased
Employees of Returkraft regularly have to fulfill and document all requirements of the SIL measuring points in the plant.
Read the full story
Characteristic / Application
One rod probe for high temperature and high pressure. corrosion resistant
Ambient temperature
-40 °C ... 80 °C (-40 °F ... 176 °F)
Process temperature
-40 °C ... 135 °C (-40 °F ... 275 °F)
Process pressure / max. overpressure limit
Vacuum ... 50 bar (Vacuum ... 725 psi)
Min. conductivity of medium
Application limits
observe min. medium conductivity
Most downloaded
Rod Probe
11375Z
Technical Information
English version - 06/2010
Partially insulated rod probe for use in conductive liquids
EN
DE FR PL RU
01/06/2010
12/10/2004
Language:
English
Version:
01/06/2010
File size:
455.2 KB
File name:
TI298FEN_0510.pdf
Einstabsonde
11375Z
Betriebsanleitung
English version - 10/2004
Stabsonde zum Einsatz in leitfähigen Flüssigkeiten
Rod probe
for use in conductive liquids
EN
DE ES FR IT NL RU
12/10/2004
Language:
English
Version:
12/10/2004
File size:
227.7 KB
File name:
KA240Fa6.pdf
14 documents
Rod Probe
11375Z
Technical Information
Partially insulated rod probe for use in conductive liquids
EN
German French Polish Russian
01/06/2010
12/10/2004
Language:
English
Version:
01/06/2010
File size:
455.2 KB
File name:
TI298FEN_0510.pdf
Einstabsonde
11375Z
Betriebsanleitung
Stabsonde zum Einsatz in leitfähigen Flüssigkeiten Rod probe for use in conductive liquids
EN
German Spanish French Italian Dutch Russian
12/10/2004
Language:
English
Version:
12/10/2004
File size:
227.7 KB
File name:
KA240Fa6.pdf
Conductive Limit Detection 11362Z, 11363Z, 11375Z, 11961Z
II 1/2 G Ex ia IIC T6 Ga/Gb
Language:
English
Version:
13/09/2021
File size:
403.2 KB
File name:
XA02618FEN_0121-00.pdf
Conductive Limit Detection 11362Z, 11363Z, 11375Z, 11961Z
II 1/2 G Ex ia IIC T6 Ga/Gb
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Italian Lithuanian Latvian Dutch Polish Portuguese Romanian Slovak Slovenian Swedish
07/06/2021
29/08/2016
01/08/2002
Language:
English
Version:
07/06/2021
File size:
405.3 KB
File name:
XA00197FEN_1421.pdf
Product family: Einstabsonde
Product root: 11375Z- Declaration number: HE_00258_01.16 Manufacturer specification: Food hygiene, 10/2011, 1935/2004
Language:
English
Version:
13/01/2016
File size:
2.4 MB
File name:
HE_00258_01.15_EU_FCM 1935-2004 11375Z.pdf
Product family: Doppelstabsonde, Dreistabsonde, Einstabsonde
Product root: 11362Z-, 11363Z-, 11375Z-, 11961Z- Declaration number: EU_01077_01.22
EN
German French
31/08/2022
Language:
English
Version:
31/08/2022
File size:
997.8 KB
File name:
EU_01077_01.22.pdf
Product family: Doppelstabsonde, Dreistabsonde, Einstabsonde
Product root: 11362Z-, 11363Z-, 11375Z-, 11961Z- Declaration number: TÜV02ATEX1951X
Language:
English
Version:
14/01/2021
File size:
2.4 MB
File name:
EG_02 050-f.pdf
Product family: Doppelstabsonde, Dreistabsonde, Einstabsonde
Product root: 11362Z-, 11363Z-, 11375Z-, 11961Z- Declaration number: UK_00271_01.21
Language:
English
Version:
11/05/2021
File size:
267 KB
File name:
UK_00271_01.21.pdf
Product family: Doppelstabsonde, Dreistabsonde, Einstabsonde
Product root: 11362Z-, 11363Z-, 11375Z-, 11961Z- Declaration number: UK_00434_01.21
EN
German French
12/10/2021
Language:
English
Version:
12/10/2021
File size:
302.1 KB
File name:
UK_00434_01.21.pdf
Product family: Doppelstabsonde, Dreistabsonde, Einstabsonde
Product root: 11362Z-, 11363Z-, 11375Z-, 11961Z- Region: Great Britain Approval agency: CML Protection: Ex i
Language:
English
Version:
09/09/2021
File size:
109.2 KB
File name:
CML 21UKEX2656X Iss.0.pdf
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
No spare parts available.
Please back to PCM for repair.
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all