![Product picture - Microwave barrier transceiver Soliwave FDR16 Product picture - Microwave barrier transceiver Soliwave FDR16](/__image/a/9550106/k/f006c213ccb1c903ef394af88de51ac5b6c104a5/ar/1-1/w/344/t/jpg/b/ffffff/n/true/fn/Soliwave_FDR16_PP_02.jpg)
Specs at a glance
-
Process temperature
Non-contact installation: any
Within installation:
-20°C ... +60°C (-4°F ... +140°F)
With high temperature adapter:
up to +450°C (+842°F) -
Process pressure / max. overpressure limit
Non-contact installation: any
Within installation:
0.5 bar ... 6.8 bar (7.2 psi ... 99 psi) abs.
With high pressure adapter:
up to +21 bar (+305 psi) abs. -
Min. density of medium
Solid weight: > 10 g/l
Field of application
The Soliwave FDR16 is an ultra-compact transceiver for non-contact point level detection of bulk solids and liquids, as well as piece goods counting and object detection. The Soliwave FDR16 is used together with the FQR16. The microwave barrier works with a non-contact detection method and can also be used in applications with difficult-to-access or confined installation conditions due to its ultra-compact design. For non-metallic container materials, measurement from the outside is possible.
The microwave barrier Soliwave FDR16 and FQR16 detects minimum or maximum point levels of powdery to lumpy bulk solids and liquids, for example to protect against overflow and dry running. The device is also suitable for piece goods counting and object detection. The device can be used in multiple industries like primaries, energy and food.
Benefits
Non-contact measuring principle - detection almost independent of process properties
High security - permanent self-diagnosis and full self-test
First microwave barrier with IP69 protection classification
Meets the requirements of EU 1935/2004
Very simple and cost-effective commissioning
Safe detection - non-contact measuring method guarantees wear-free and maintenance-free continuous operation
Robust design - housing made of stainless steel
Lean selection
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
![FLEX: Lean FLEX: Lean](/__image/a/9247231/k/f1a07bc9ba53308b25c74262bc3e2c87d78db9bd/ar/4-3/w/496/t/jpg/b/ffffff/fn/eh_2020-11_FLEX_segmentation_Visual_L_1250x300px.jpg)
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Soliwave FDR16/FQR16 Technical Information
Microwave barrier
EN 15/02/202215/08/2021Language:
English
Version:
15/02/2022
File size:
1.3 MB
File name:
TI01564FEN_0322.pdf
-
-
-
Operating Instruction (BA)
Soliwave FDR16/FQR16 Operating Instructions
Microwave barrier
EN 15/02/202215/08/2021Language:
English
Version:
15/02/2022
File size:
1.4 MB
File name:
BA01901FEN_0322.pdf
-
-
-
Short Instruction (KA)
Soliwave FDR16/FQR16 Brief Operating Instructions
Microwave barrier
EN 18/02/202215/08/2021Language:
English
Version:
18/02/2022
File size:
957.8 KB
File name:
KA01535FEN_0322.pdf
-
-
-
Ex Safety Instruction (XA)
Soliwave FDR16, FDR56, FQR16, FQR56
ATEX, IECEx: Ex ta/tb IIIC Da/Db, Ex tb IIIC Db
EN 10/03/202214/12/2021Language:
English
Version:
10/03/2022
File size:
389.7 KB
File name:
XA02803FEN_0222.pdf
-
-
-
Fields of Activities (FA)
Füllstandsmesstechnik
Produktübersicht für Anwendungen in Flüssigkeiten und Schüttgütern
Language:
German
Version:
14/10/2022
File size:
10.6 MB
File name:
FA00001F00DE2522.pdf
-
-
-
EU Declaration
Product family: Soliwave
Product root: FDR16-, FDR56-, FQR16-, FQR56-
Declaration number: EU_00987_01.21EN 15/12/2021Language:
English
Version:
15/12/2021
File size:
1.3 MB
File name:
EU_00987_01.21.pdf
-
-
-
UK Conformity Assessed
Product family: Soliwave
Product root: FDR16-, FDR56-, FQR16-, FQR56-
Declaration number: UK_00545_01.22Language:
English
Version:
20/12/2022
File size:
304.4 KB
File name:
UK00545_01.22.pdf
-
-
-
UK Conformity Assessed
Product family: Soliwave
Product root: FDR16-, FDR56-, FQR16-, FQR56-
Declaration number: UK_00543_01.22Language:
English
Version:
20/12/2022
File size:
294.9 KB
File name:
UK_00543_01_22.pdf
-
-
-
Explosion Protection
Product family: Soliwave
Product root: FDR56-, FQR56-, FTR20-
Region: Europe (ATEX)
Approval agency: BVS
Category: II 2
010, 005~010 020010
Protection: Ex tb IIIC Txxx°C Db, Ex ta/tb IIIC Txxx°C Da/DbEN 23/11/2021Language:
English
Version:
23/11/2021
File size:
528.2 KB
File name:
BVS_11_ATEX_E_064_N3-ENDE.pdf
-
-
-
Explosion Protection
Product family: Soliwave
Product root: FDR16-, FDR56-, FQR16-, FQR56-
Region: Great Britain
Approval agency: CML
Protection: Ex t Cl. III Zone 20, Ex t Cl. III Zone 20/21Language:
English
Version:
16/05/2022
File size:
148.4 KB
File name:
CML 22UKEX9310X Iss. 0.pdf
-