![](https://portal.endress.com/picpool/sft/prodcont/thumb/nrr262.jpg)
![Transmitter NRR262 - Oil leak detector Transmitter NRR262 - Oil leak detector](/__image/a/112181/k/0a4c2eef493fc1a8fc0fdf3205c6ebcf060a57cd/ar/1-1/w/344/t/jpg/b/ffffff/n/true/fn/Transmitter_NRR262_PP_1.jpg)
Field of application
Indoor installed transmitter to output relay contact to receive the detection signal from the NAR300 float sensor.
Ambient temperature: 0 to +50°C (32 to +122°F)
Benefits
Indoor installed transmitter to output relay contact to receive the detection signal from the NAR300 float sensor
Exi certified transmitter
Delay trimmer prevents false alarm and relieves operators from disturbance
No moving parts, long-life
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TI Oil leak detector NAR300 for high temperature
Oil leak detector equipped with conductivity sensor
EN 31/05/202415/05/202318/03/202230/08/201930/07/2019Language:
English
Version:
31/05/2024
File size:
1.8 MB
File name:
TI00457GEN_1224-00.pdf
-
-
-
Technical Information (TI)
TI Oil leak detector NAR300
Oil leak detector equipped with two types of immobile sensors:
conductivity and tuning forkEN 31/05/202415/05/202318/03/202230/08/201930/07/2019Language:
English
Version:
31/05/2024
File size:
2.2 MB
File name:
TI00045GEN_2424-00.pdf
-
-
-
Operating Instruction (BA)
NAR300 system - Operating Instruction
Tank Gauging
EN 01/08/2010Language:
English
Version:
01/08/2010
File size:
2.9 MB
File name:
BA01027G08en01.10.pdf
-
-
-
Operating Instruction (BA)
BA NAR300 system for high temperature
Oil leak detector float sensor
EN 31/05/202431/10/202315/05/202318/03/202230/08/2019Language:
English
Version:
31/05/2024
File size:
2.2 MB
File name:
BA00403G_NAR300 6 en_US.pdf
-
-
-
Operating Instruction (BA)
NAR300 system - Operating Instruction
Tank Gauging
EN 01/11/2008Language:
English
Version:
01/11/2008
File size:
2.9 MB
File name:
BA1027N08en11.08.pdf
-
-
-
Operating Instruction (BA)
BA NAR300 system
Oil leak detector float sensor
EN 31/05/202431/10/202315/05/202318/03/202207/09/2019Language:
English
Version:
31/05/2024
File size:
2.8 MB
File name:
BA00402G_NAR300 en_US.pdf
-
-
-
Ex Safety Instruction (XA)
Oil Leak Detector NAR300 System - Safety Instructions
Oil Leak Detector NAR300 System
TIIS Ex ia IIB T4EN 01/06/2011Language:
English
Version:
01/06/2011
File size:
260.7 KB
File name:
XA00587G-A08EN 01.11.pdf
-
-
-
Ex Safety Instruction (XA)
Converter NRR262 for Oil Leak Detector - Safety Instructions
Converter NRR262 for Oil Leak Detector
TIIS Ex ia IIB T4EN 01/06/2011Language:
English
Version:
01/06/2011
File size:
153.9 KB
File name:
XA00589G-A08EN01.11.pdf
-
-
-
Ex Safety Instruction (XA)
XA NRR262 Converter for Oil leak detector NAR300
Certification No. FM24US0015X
EN 01/04/202407/03/2018Language:
English
Version:
01/04/2024
File size:
810 KB
File name:
XA01746GEN_0224-00.pdf
-
-
-
Ex Safety Instruction (XA)
Safety Instructions NRR262
ATEX/IECEx
Language:
English
Version:
28/08/2015
File size:
318.4 KB
File name:
XA01106G-A08EN01.13.pdf
-