![Magnet Level Switch MPC2 - Tank gauging Magnet Level Switch MPC2 - Tank gauging](/__image/a/112130/k/c3fcb23618e32275db025020a25d5fe42c9f324c/ar/1-1/w/344/t/jpg/b/ffffff/n/true/fn/Magnet_Level_Switch_MPC2_PP_1.jpg)
This product is not available in this market.
Field of application
The MPC2 level switch is a displacement type instrument for installation on a tank. It provides alarm contact output of max. 4 points while activating micro switches with magnet. The switching mechanism is designed to operate these contacts independent of one another. The instruments could therefore emit high and low level alarm alarms.
Ambient temperature: -10 to +60°C (14 to +140°F)
Accuracy: ±3mm (± 0.12")
Benefits
Spring type micro switch holders assuring proper operations unaffected by vibration of vessels
Multi-point control (4 points maximum) possible with a single product.
Resistance to high temperature and high pressure
Simple construction featuring stable operation
Explosion-proof type is also available
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Level Switch MPC2000 MPC2 - Technical Information
MPC series level controllers are displacement type instruments for tank
installation. MPC provides 1to 4 control output contacts while
activating
microswitches with a magnet. The switching mechanism is designed to
operate these contacts independent of one another and performs pump
control by utilizing the independent operation of the contacts.EN 03/02/2014Language:
English
Version:
03/02/2014
File size:
2 MB
File name:
TI01151G08EN01.14.pdf
-
-
-
Technical Information (TI)
MPC2 - Techinical Information
Tank Gauging - Level Switch MPC2000 MPC2
EN 31/05/2010Language:
English
Version:
31/05/2010
File size:
2.2 MB
File name:
TI029N08en05.10.pdf
-
-
-
Operating Instruction (BA)
Level Switch MPC2000 MPC2 - Operating Instruction
MPC series level switches are displacement type instruments for liquid
tanks. MPC displays an alarm for
water or oil tank levels and to control pumps andvalves by utilizing
independent operation of the contacts.EN 03/02/2014Language:
English
Version:
03/02/2014
File size:
2.7 MB
File name:
BA01298G08EN01.14.pdf
-
-
-
Operating Instruction (BA)
MPC2 - Operating Instructions
Tank Gauging - Level switch MPC2000 MPC2
EN 31/05/2010Language:
English
Version:
31/05/2010
File size:
2.2 MB
File name:
BA1014N08en05.10.pdf
-
-
-
Explosion Protection
Product family: Sakura, System & Gauging
Product root: MPC2-
Region: Japan
Approval agency: TIIS
Protection: Ex dLanguage:
Japanese
Version:
01/04/2023
File size:
189.1 KB
File name:
TIIS_T63223_MPC2302EB_2023.pdf
-
-
-
Explosion Protection
Product family: Sakura, System & Gauging
Product root: MPC2-
Region: Japan
Approval agency: TIIS
Protection: Ex dLanguage:
Japanese
Version:
01/04/2023
File size:
183.8 KB
File name:
TIIS_T63222_MPC2301EB_2023.pdf
-
-
-
Explosion Protection
Product family: Sakura, System & Gauging
Product root: MPC2-
Region: Japan
Approval agency: TIIS
Protection: Ex dLanguage:
Japanese
Version:
01/04/2023
File size:
193.5 KB
File name:
TIIS_T63224_MPC2304EB_TB_L_2023.pdf
-