![CLY421 is the ideal calibration and verification tool for all inline conductivity measuring systems. CLY421 is a calibration tool for conductivity measuring devices in ultrapure water applications.](/__image/a/23691/k/146fd27958f154bdb1f41589b19cf186e6fe793d/ar/1-1/w/344/t/jpg/b/ffffff/n/true/fn/CLY421.jpg)
Field of application
Conducal CLY421 is the ideal calibration tool for conductivity measuring devices in ultrapure water applications. It offers certified comparison measurement and full traceability of your instruments' verification and calibration. Furthermore, the tool is fully compliant with the requirements of the pharmaceutical industry. Conducal comes in a robust, portable hard-top case with battery-powered Liquiline transmitter, allowing flexible calibration in the field.
Conducal CLY421 is a portable calibration and verification tool for quality-relevant conductivity measurements. It is suitable for all ultrapure water applications up to 20 µS/cm:
Life science industry
Food industry
Semiconductor industry
Its traceability to national standards (NIST and DAkkS) fulfills the highest regulatory requirements.
Benefits
Factory calibration traceable to standard reference material by NIST and DAkkS
Factory calibration of Conducal according to ASTM D-5391
Flow assembly with adjusting and monitoring functions according to ASTM D-5391
Accurate calibration by direct use of process sample and comparison with the reference system
Rapid setup of comparison measurement with practical flow assembly
Flexible calibration in the field with carrying case and battery-powered Liquiline transmitter
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Conducal CLY421
Conductivity calibration kit for ultrapure water applications
EN 27/02/202313/12/2012Language:
English
Version:
27/02/2023
File size:
841.2 KB
File name:
TI00496CEN_0222-00.pdf
-
-
-
Operating Instruction (BA)
Conducal CLY421
Conductivity calibration kit for ultrapure water applications
EN 23/02/202313/12/2012Language:
English
Version:
23/02/2023
File size:
1.3 MB
File name:
BA00496CEN_0222-00.pdf
-
-
-
Competence Brochure (CP)
Leitfähigkeitsmessung in Industrieprozessen
Auswahl- und Engineeringhilfe für verschiedene Industrien und
AnwendungenLanguage:
German
Version:
27/04/2023
File size:
2.4 MB
File name:
CP01313CDE_0223_LF_Auswahlhilfe_web.pdf
-
-
-
Competence Brochure (CP)
産業プロセスにおける導電率の測定
さまざまな産業およびアプリケーション向けの選択およびエンジニアリングガイド
Language:
Japanese
Version:
12/01/2024
File size:
6.3 MB
File name:
CP01313CJA_0223.pdf
-
-
-
Competence Brochure (CP)
Conductivity measurement in industrial processes
Selection and engineering guide for different industries and
applicationsLanguage:
English
Version:
27/04/2023
File size:
2.5 MB
File name:
CP01313CEN_0223_cond_selection_guide_web.pdf
-
-
-
Accessories
71186335 (European Union)
Akkupack Li Ion 14,4V 2,4Ah
Language:
English
Version:
29/04/2021
File size:
5.2 MB
File name:
MSDS_71186335_(EU).pdf
-
-
-
EU Declaration
Product family: Conducal
Product root: CLY421-
Declaration number: EC_00152_02.16EN 01/06/2017Language:
English
Version:
01/06/2017
File size:
252 KB
File name:
EC_00152_02.16.pdf
-
-
-
EU Declaration
Product family: Conducal
Product root: CLY421-
Declaration number: EC_00152_01.16EN 14/01/2016Language:
English
Version:
14/01/2016
File size:
28.9 KB
File name:
EC_00152_01.16.pdf
-