Specs at a glance
Process temperature
1 to 50 °C (34 to 122 °F)
Process pressure
Standard version: 0 to 6 bar (0 to 87 psi) Version with wiper: 0 to 0.3 bar (0 to 4.4 psi)
Field of application
Turbimax CUS71D continuously monitors the separation and transition zones in clarification and settling tanks, ensuring safe, economic and efficient sedimentation processes. It provides you with reliable, real-time measured values in real-time for quick control of valves and actuators. Turbimax CUS71D is ideal sensor for every measuring task - from protection of downstream water in wastewater treatment plants to optimization of backwash times in waterworks.
Turbimax CUS71D is an online ultrasonic interface sensor for:
Wastewater treatment plants: - Solid sedimentation measurement
Drinking and process water: - Solid sedimentation measurement - Filter monitoring and filter backwash - Level measurement in marble chip tanks
Utilities of all industries: - Static separation processes - Reuse of process water - Product separation - Flotation processes
Benefits
Reliable: Sensor provides accurate and continuous measurement of interface level or range.
Safe: Real-time interface information ensures quick control of valves and actuators.
Easy: Simple commissioning thanks to predefined calculation models.
Cost-saving: Automatic wiper cleaning function enables long-term, maintenance-free operation.
Intelligent: All calibration and sensor-specific data stored in the sensor.
Flexible: Mounting hardware suits all clarifier designs for optimal adaption to the measuring task
Get this product as part of a bundle
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Extended selection
High-end products
Highly functional and convenient
Technical excellence
Simplicity
©Endress+Hauser
Loading alternative products
Success stories
Improved thickener operation at Minera Valle Central
The measurement of interface in thickeners is done manually, while the turbidity measurement is done by obtaining samples sent to the laboratory. With Endress+Hauser there is an automated solution.
Read the full story
An automated system for pH measurements at AVR
AVR Waste in Botlek, Rotterdam, processes up to 1.7 million tons of residual waste per year. Discover how they optimized their pH measurement thanks to Endress+Hauser
Read the full story
Toilet flushing with a fresh sea breeze
Using seawater to flush toilets can save a lot of drinking water. To ensure a constant water supply, the sensors used must function reliably to meet the water quality objectives (WQO).
Read the full story
Application
Continious interface measurement in sedimentation basins
Installation
Submerged sensor with fixed cable
Measuring principle
Ultrasonic return-time measurement
Material
Sensor: ABS and epoxy resin Wiper: EPDM Housing: Polyamide
Dimension
Diameter: 74 mm(2.9 inch) Lenght standard sensor: 68 mm (2.7 inch) Lenght wiper sensor: 135 mm (5.3 inch)
Process temperature
1 to 50 °C (34 to 122 °F)
Process pressure
Standard version: 0 to 6 bar (0 to 87 psi) Version with wiper: 0 to 0.3 bar (0 to 4.4 psi)
Connection
Process connection: G1 and NPT 3/4" Fixed cable 15 m
Output / communication
Digital output for connection to Liquiline CM44x
Additional certifications
Most downloaded
Schlammspiegelsensor CUS 71 D
Digitaler Schlammspiegelsensor
für die Erfassung von Trennzonen und Schlammspiegel in Absetzbecken
und Behältern
Language:
German
Version:
06/12/2012
File size:
28 KB
File name:
TTCUS71DDE.doc
Turbimax CUS71D
Operating Instructions
English version - 05/2018
Ultrasonic interface sensor
EN
DE ES FI FR HR IT JA PL PT RU SV ZH
01/05/2018
12/12/2016
15/04/2015
24/06/2013
12/12/2011
Language:
English
Version:
01/05/2018
File size:
897 KB
File name:
BA00490CEN_0618.pdf
25 documents
Turbimax CUS71D
Technical Information
Ultrasonic interface sensor
EN
German French Italian Japanese Polish Russian Chinese
01/05/2018
15/04/2015
13/11/2012
12/12/2011
08/07/2011
Language:
English
Version:
01/05/2018
File size:
975.9 KB
File name:
TI00490CEN_0518.pdf
Turbimax CUS71D
Operating Instructions
Ultrasonic interface sensor
EN
German Spanish Finnish French Croatian Italian Japanese Polish Portuguese Russian Swedish Chinese
01/05/2018
12/12/2016
15/04/2015
24/06/2013
12/12/2011
Language:
English
Version:
01/05/2018
File size:
897 KB
File name:
BA00490CEN_0618.pdf
Sensors, transmitters, compact devices and assemblies
Experts in Liquid Analysis
Language:
English
Version:
24/09/2024
File size:
4.2 MB
File name:
FA00007CEN_Analyse_21.24_LowRes.pdf
Kompetenz in der Flüssigkeitsanalyse
Vom Sensor bis zur schlüsselfertigen Komplettlösung
Language:
German
Version:
21/09/2022
File size:
1.3 MB
File name:
FA01018CDE_0422_Analyse_Portfolio_lowres.pdf
Sensoren, Messumformer, Kompaktgeräte and Armaturen
Kompetenz in der Flüssigkeitsanalyse
Language:
German
Version:
24/09/2024
File size:
4.1 MB
File name:
FA00007CDE_Analyse_21.24_LowRes.pdf
Sensörlerden komple anahtar teslim çözümlere
Language:
Turkish
Version:
23/11/2023
File size:
7.2 MB
File name:
FA01088C56TR01.23.pdf
Expertise in liquid analysis
From sensors to complete turnkey solutions
Language:
English
Version:
21/09/2022
File size:
1.2 MB
File name:
FA01018CEN_0422_Analysis_Portfolio_lowres.pdf
Jistota v analýze kapalin
Od senzorů po kompletní dodávku na klíč
Language:
Czech
Version:
12/01/2017
File size:
740.3 KB
File name:
Analyza_FA01018Ccs_0216.pdf
Esperti nell’analisi dei liquidi
Dai sensori singoli a soluzioni complete “chiavi in mano”
Language:
Italian
Version:
12/01/2017
File size:
3.9 MB
File name:
FA01018CIT_02.16.pdf
Catálogo Portfolio Analítica
Desde sensores hasta soluciones completas
Language:
Spanish
Version:
12/01/2017
File size:
1.5 MB
File name:
FA01018CES_Portfolio_Analitica_0216.pdf
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Kit CUS71D wiper: coupling
Kit CUS71D sensor protection v. 2
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all