
Specs at a glance
-
Measuring range
0 to 2.5 AU
0 to 50 OD (depending on optical pathlength) -
Process temperature
0 to 90 °C (32 to 194 °F) continuous
Max. 130 °C (266 °F) for 2 hours -
Process pressure
Max. 100 bar abs (1450 psi)
(depending on flow through assembly)
Field of application
OUSAF12 is an optical sensor for the inline detection of suspended solids and product interphases in many industries. It supports you with reliable absorbance measurements to accurately control the quality of products and processes, and to improve production efficiency. OUSAF12 is ready for all kinds of environments, from hazardous areas (ATEX, FM) to hygienic processes (CIP/SIP).
The OUSAF12 sensor measures turbidity or color absorption for:
Quality control / Purity monitoring
Filter monitoring
Condensate monitoring
Turbidity in breweries
Heat exchanger leakage detection
Turbidity in brine
With its international explosion-protection approvals, such as ATEX and FM, the sensor is suitable for hazardous area use.
Benefits
Better product quality monitoring in pharmaceutical and chemical processes
Cost savings and reduced product loss thanks to fast interphase detection
Low-maintenance sensor with long service life and stable operation
Color-independent measurement
Easy and liquid-free verification
Suitable for cleaning-in-place (CIP) and sterilization-in-place (SIP)
Approved for hazardous area use
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
OUSAF12
Optical sensor combined with the OUA260 flow assembly for absorbance
measurementEN 22/09/202131/03/201627/05/2013Language:
English
Version:
22/09/2021
File size:
525 KB
File name:
TI00497CEN_0321.pdf
-
-
-
Operating Instruction (BA)
OUSAF12
Optical sensor combined with the OUA260 flow assembly for absorbance
measurementEN 22/09/202131/03/201627/05/2013Language:
English
Version:
22/09/2021
File size:
1.4 MB
File name:
BA00497CEN_0321.pdf
-
-
-
Short Instruction (KA)
Integra OUM910/ OUSAF12
Analyzer/Sensor to measure Solid Concentration
Language:
English
Version:
01/06/2009
File size:
208 KB
File name:
KA929C_Quick_Start-up_Guide_OUM910_OUSAF12_06-09_WA_-_71097027.pdf
-
-
-
Ex Safety Instruction (XA)
XA OUSAF12, OUSAF21, OUSAF22, OUSAF44, OUSAF46, OUSTF10
Process photometer sensors
UK Ex II 2G Ex db IIC T5 GbLanguage:
English
Version:
02/11/2022
File size:
533.1 KB
File name:
XA02914CEN_0122-00.pdf
-
-
-
Ex Safety Instruction (XA)
OUSAF12, OUSAF21, OUSAF22, OUSAF44, OUSAF46, OUSTF10 Sicherheitshinweise für elektrische Betriebsmittel im explosionsgefährdeten Bereich Safety instructions for electrical apparatus for explosion-hazardous areas Conseils de sécurité pour matériels électriques destinés aux zones explosibles Safety Instructions
Safety instructions for electrical apparatus for explosion-hazardous
areasEN 10/01/201831/12/201730/09/201631/03/2016Language:
English
Version:
10/01/2018
File size:
4.7 MB
File name:
XA01403CA3_0418.pdf
-
-
-
Fields of Activities (FA)
Kompetenz in der Flüssigkeitsanalyse
Vom Sensor bis zur schlüsselfertigen Komplettlösung
Language:
German
Version:
21/09/2022
File size:
1.3 MB
File name:
FA01018CDE_0422_Analyse_Portfolio_lowres.pdf
-
-
-
Fields of Activities (FA)
Sıvı analizinde uzmanlık
Sensörlerden komple anahtar teslim çözümlere
Language:
Turkish
Version:
23/11/2023
File size:
7.2 MB
File name:
FA01088C56TR01.23.pdf
-
-
-
Fields of Activities (FA)
Expertise in liquid analysis
From sensors to complete turnkey solutions
Language:
English
Version:
21/09/2022
File size:
1.2 MB
File name:
FA01018CEN_0422_Analysis_Portfolio_lowres.pdf
-
-
-
Fields of Activities (FA)
Jistota v analýze kapalin
Od senzorů po kompletní dodávku na klíč
Language:
Czech
Version:
12/01/2017
File size:
740.3 KB
File name:
Analyza_FA01018Ccs_0216.pdf
-
-
-
Fields of Activities (FA)
Esperti nell’analisi dei liquidi
Dai sensori singoli a soluzioni
complete “chiavi in mano”Language:
Italian
Version:
12/01/2017
File size:
3.9 MB
File name:
FA01018CIT_02.16.pdf
-