
Specs at a glance
-
Process temperature
0 .. 85°C
-
Process pressure
0 .. 10 bars
Field of application
Flowfit CUA262 is a turbidity flow assembly for all drinking and process water applications. Its hygienic design allows direct welding in your skid, your pipeline or your plant – no more need for bypass installations. The ruggedized stainless steel material withstands high pressure and temperature and is fully suitable for drinking water. Thus, you preserve each drop of water in the process. Its easy to use Clamp connection and automatic venting speed up sensor installation and commissioning.
Flowfit CUA262 is a flow assembly for welding in skids, pipelines and plants. It is used with the Turbimax CUS52D sensor in:
Drinking and process water:
- All measuring points from inlet to outlet of water plants
- Abstraction and raw water control
- All quality control points in water productionWastewater treatment plants:
- Reuse of outlet waterUtilities of all industries:
- All measuring points from inlet to outlet of water production
- All measuring points in distribution networks
Benefits
Turbidity measurement without product loss: Hygienic inline measurement preserves each drop of water in the process.
-
No more need for bypass installations: Hygienic design allows direct welding in your pipeline, your skid or your plant.
-
Optimized footprint: Small dimensions save space in skids.
-
Fast sensor installation and commissioning: Easy to use Clamp connection and automatic venting speed up integration into your process.
Robust design: Suitable for process pressures up to 6 bar (87 psi) and temperatures up to 85°C (185°F).
Predecessor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
CUA262
Flow assembly for CUS52D turbidity sensor
EN 02/07/202028/03/2014Language:
English
Version:
02/07/2020
File size:
260.4 KB
File name:
TI01152CEN_0219.pdf
-
-
-
Operating Instruction (BA)
Flowfit CUA262
Flow assembly for CUS52D turbidity sensor
EN 02/07/202028/03/2014Language:
English
Version:
02/07/2020
File size:
281 KB
File name:
BA01299CEN_0219.pdf
-
-
-
Innovation (IN)
Trübungsmessung ohne Produktverluste
Der Inline-Sensor Turbimax CUS52D für Trink- und Prozesswasser
Language:
German
Version:
31/03/2014
File size:
1.3 MB
File name:
IN01050CDE_0114_Turbimax_CUS52D.pdf
-
-
-
Innovation (IN)
Turbidity measurement without product loss
Turbimax CUS52D inline sensor for drinking and process water
Language:
English
Version:
31/03/2014
File size:
1.3 MB
File name:
IN01050CEN_0114_Turbimax_CUS52D.pdf
-
-
-
Innovation (IN)
Mesure de turbidité sans perte de produit
Turbimax CUS52D le capteur en ligne pour l’eau potable et les eaux de
processLanguage:
French
Version:
18/06/2014
File size:
256.9 KB
File name:
IN01050CFR_0114_turbimax_cus52d.pdf
-
-
-
Manufacturer Declaration
Product family: FlowFit W
Product root: CUA262-
Declaration number: HE_01025_01.18
Manufacturer specification: RoHSEN 15/08/2018Language:
English
Version:
15/08/2018
File size:
87.8 KB
File name:
HE_01025_01.18.pdf
-
-
-
Manufacturer Declaration
Product family: FlowFit W
Product root: CUA262-
Declaration number: HE_01572_01.22
Manufacturer specification: PEDEN 10/08/2022Language:
English
Version:
10/08/2022
File size:
275.7 KB
File name:
HE_01572_01.22_PED_CUA262.pdf
-