Raman spectroscopy - advanced optical analysis technology
Boost plant safety, ensure product quality, and optimize operations. Raman spectroscopy measures the composition and molecular structure of your samples from lab-to-process in real time.
With immersion optic:
532 nm, 785 nm, 1000 nm
With bIO-Optic or Raman optic system for single use:
785 nm, 1000 nm
With bio multi optic and bio sleeve or Raman flow assembly:
785 nm
Rxn-10 probe body: 6061 aluminum, 316L stainless steel, and 303 stainless steel
Designed for product and process development, the Rxn-10 probe is the workhorse of the Raman probe portfolio. It is trusted to deliver high performance Raman measurements across a wide spectral range. It is also compact, lightweight, and flexible, offering multi-purpose convenience for solids and liquids analysis in the laboratory environment. The Rxn-10 probe accepts a variety of interchangeable optics, making it a highly versatile and easily adaptable instrument in your laboratory toolbox.
Chemical: reaction monitoring, blending, catalysis, hydrocarbon speciation, process unit optimization
Polymer: polymerization reaction monitoring, extrusion monitoring, polymer blending
Pharmaceutical: API reaction monitoring, crystallization
Biopharmaceutical: monitoring, optimization, and control of cell culture, fermentation, and downstream applications
Food & Beverage: zonal heterogeneity mapping of meats and fish
Multipurpose use for both solids and liquids measurement
Lightweight and compact
Integrated laser safety interlock, including “laser on” indication and probe shutter
Flexible output compatible with a range of sampling options
Easy switching of non-contact, immersion, and bioprocessing optics to suit a variety of applications
Wide spectral range, including access to the critical low-wavenumber region
High-end products
Technical excellence
Simplicity
Standard products
Technical excellence
Simplicity
Specialized products
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
English version - 09/2024 |
Product root: KR10-, KR20-, KR30-, KR40-, KR41- Declaration number: EU_01221_01.24
Language: |
English |
Version: |
20/09/2024 |
File size: |
84.5 KB |
File name: |
4002034 _EU_DEC_Probes_03.24.pdf |
English version - 10/2019 |
Product root: KR10-, KR20-, KR30-, KR40-, KR41-, KR45-, KR46- Declaration number: HE_01661_01.22 Manufacturer specification: Food hygiene Additional information: HALAL Declaration
Language: |
English |
Version: |
27/10/2019 |
File size: |
100.8 KB |
File name: |
4004815 Supplier Declaration HALAL.pdf |
System design and specifications for Rxn-10 probe optics:
Raman immersion optics (KIO1),
non-contact optics (KNCO1), bIO-Optics (KLBIO1),
bio multi optics (KRBMO), bio sleeves (KRBSL),
and Raman optic system for single use (KRSU1)
EN | |||
31/05/2023
|
|
|
|
03/08/2022
|
|
|
Language: |
English |
Version: |
31/05/2023 |
File size: |
467.9 KB |
File name: |
TI01635CEN_0322.pdf |
System design and specifications for the Raman Rxn-10 probe
EN | |||
13/11/2024
|
|
|
|
31/05/2023
|
|
|
|
13/09/2022
|
|
|
|
08/09/2021
|
|
|
Language: |
English |
Version: |
13/11/2024 |
File size: |
929.9 KB |
File name: |
TI01629CEN_0424.pdf |
Commissioning, operation, and maintenance details
for Rxn-10 probe optics: Raman immersion optics (KIO1),
non-contact optics (KNCO1), bIO-Optics (KLBIO1),
bio multi optics (KRBMO), bio sleeves (KRBSL)
and Raman optic system for single use (KRSU1)
EN | |||
31/05/2023
|
|
|
|
03/08/2022
|
|
|
|
14/09/2021
|
|
|
Language: |
English |
Version: |
31/05/2023 |
File size: |
1.8 MB |
File name: |
BA02171CEN_0322.pdf |
Commissioning, operation, and maintenance details
for the Raman Rxn-10 probe
EN | |||
02/12/2024
|
|
|
|
31/05/2023
|
|
|
|
13/09/2022
|
|
|
|
08/09/2021
|
|
|
Language: |
English |
Version: |
02/12/2024 |
File size: |
1.2 MB |
File name: |
BA02160CEN_0424.pdf |
Quick start guide for the Raman Rxn-10 probe
EN | |||
02/12/2024
|
|
|
|
31/05/2023
|
|
|
|
13/09/2022
|
|
|
|
08/09/2021
|
|
|
Language: |
English |
Version: |
02/12/2024 |
File size: |
1.6 MB |
File name: |
KA01546CEN_0424.pdf |
Quickstart guide for Rxn-10 probe optics:
Raman immersion optics (KIO1),
non-contact optics (KNCO1), bIO-Optics (KLBIO1),
bio multi optics (KRBMO), bio sleeves (KRBSL),
and Raman optic system for single use (KRSU1)
EN | |||
31/05/2023
|
|
|
|
03/08/2022
|
|
|
|
14/09/2021
|
|
|
Language: |
English |
Version: |
31/05/2023 |
File size: |
1 MB |
File name: |
KA01551CEN_0322.pdf |
A guide to our Raman spectroscopy application notes for the
Life Science industry (featuring the Raman Rxn2 analyzer,
Raman Rxn4 analyzer, Rxn-10 probe, Rxn-20 probe, Rxn-45 probe,
Rxn-46 probe, and probe accessory optics (bIO-Optic, Raman single
use optic system / SUB, immersion optic, non-contact optic).
Language: |
English |
Version: |
19/04/2022 |
File size: |
1.1 MB |
File name: |
PU01447CEN_0222.pdf |
Graphic highlighting why Endress+Hauser is trusted by the
world's top biopharmaceutical manufacturers for its Life
Sciences expertise and reliable inline, real-time measurement
technologies like Raman spectroscopy systems (Raman Rxn2,
Raman Rxn4, Rxn-10, Rxn-45, Rxn-46, bio multi optic and sleeve,
flow cell and flow bench, Raman optic system for single use) and
liquid analysis sensor technology (Liquiline CM44P, CM442 and
OUSAF44, OUSBT66 and Memosens CPS61E, CLS82E, COS81E,
CLS82E).
Language: |
English |
Version: |
27/06/2024 |
File size: |
1.9 MB |
File name: |
PU01585CEN_0124.pdf |
This technical paper studies the importance of scalability as a
competitive advantage in bioprocessing in the Life Science industry,
and Endress+Hauser's scalable Raman systems (Raman Rxn2,
Raman Rxn4, Rxn-10, Rxn-45, Rxn-46, bio multi optic and sleeve,
flow cell and flow bench, Raman optic system for single use) and
liquid analysis sensor technology and Liquid Analysis portfolio
(Liquiline CM44P, CM442 and OUSAF44, OUSBT66 and
Memosens CPS61E, CLS82E, COS81E, CLS82E).
Language: |
Czech |
Version: |
06/09/2024 |
File size: |
381.4 KB |
File name: |
PU01584CEN_0124_cz_view.pdf |
Endress+Hauserが、ライフサイエンス分野の専門知識と、ラマン分
光システム(Raman Rxn2、Raman Rxn4、Rxn-10、Rxn-45、Rxn-46、
バイオマルチオプティックおよびスリーブ、フローフィル、フロー
ベンチ、シングルユース用Ramanオプティックシステム)や水質分
析センサ技術(Liquiline CM44P、CM442、OUSAF44、OUSBT66、
Memosens CPS61E、CLS82E、COS81E、CLS82E)などの信頼性の高い
インラインおよびリアルタイム測定技術によって、世界トップクラ
スのバイオ医薬品メーカーから信頼されている理由を強調したグラ
フィック。
Language: |
Japanese |
Version: |
04/10/2024 |
File size: |
2.7 MB |
File name: |
PU01585CJA_0124_Graphic_EH biopharma trust.pdf |