
Specs at a glance
-
Laser wavelength
Base model: 532 nm, 785 nm, 1000 nm
Enclosure configuration: 532 nm, 785 nm, 1000 nm
Hybrid: 785 nm -
Spectral coverage
Base Model and Enclosure configuration:
150-4350 cm-1 (532 nm)
150-3425 cm-1 (785 nm)
200-2400 cm-1 (1000 nm)
Hybrid: 175-1890 cm-1 (785 nm)
Field of application
The Raman Rxn4 analyzer powered by Kaiser Raman technology is the optimal choice for manufacturing or process environments. Raman Rxn4 provides high-resolution performance for in situ, real-time measurement and control. It features unique self-monitoring, diagnostics, and self-calibration to ensure the validity of each measurement. Stackable in a standard 19" rack, the Raman Rxn4 saves valuable space on the production floor. It is also offered with an optional stainless steel NEMA 4X enclosure.
Chemical: reaction monitoring, blending, catalysis investigations
Polymer: polymerization reaction monitoring, extrusion monitoring, polymer blending
Pharmaceutical: API reaction monitoring, crystallization, polymorph
Biopharmaceutical: bioprocess monitoring and control, PAT/QbD applications, cell culture, fermentation, downstream operations, cGLP/cGMP compatible
Food & Beverage: Mapping of meats and fish, fermentation, reaction monitoring
Oil & Gas: LNG, refining, energy measurements
Benefits
Robust, reliable, and highly accurate
Easy installation and minimal maintenance/downtime
24/7 inline, online, or at-line process measurement and monitoring
Unified internal construction enables straightforward model transfer to support redundant analyzer systems
Intuitive, fully embedded Raman RunTime control software via touchscreen or remote interface
Scale-up, scale-out, and cGMP/pilot-plant compatible
Suitable for outputs into hazardous area/classified environments
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Raman Rxn4 Technical Information
System design and specifications for the Raman Rxn4 analyzer -
powered by Kaiser Raman technologyEN 21/11/202301/09/202331/12/2020Language:
English
Version:
21/11/2023
File size:
1.1 MB
File name:
TI01645CEN_0323.pdf
-
-
-
Technical Information (TI)
Raman data library Technical Information
System information and specifications for the Raman data library (KRDL)
EN 13/08/2024Language:
English
Version:
13/08/2024
File size:
199.9 KB
File name:
TI01802CEN_0124.pdf
-
-
-
Operating Instruction (BA)
Raman RunTime v6.5 Operating Instructions
Commissioning, operation, and maintenance details
for Raman RunTime v6.5 softwareEN 16/11/202316/11/202230/06/202231/12/2020Language:
English
Version:
16/11/2023
File size:
6.7 MB
File name:
BA02180CEN_0423.pdf
-
-
-
Operating Instruction (BA)
Raman Rxn4 Operating Instructions
Commissioning, operation, and maintenance details
for the Raman Rxn4 analyzer - powered by Kaiser Raman technologyEN 27/03/202421/11/202301/08/202331/12/2020Language:
English
Version:
27/03/2024
File size:
6.6 MB
File name:
BA02178CEN_0424.pdf
-
-
-
Operating Instruction (BA)
Raman data library Administrator Operating Instructions
Instructions for administration of Raman data library software
EN 11/09/2024Language:
English
Version:
11/09/2024
File size:
970.8 KB
File name:
BA02349CEN_0124.pdf
-
-
-
Operating Instruction (BA)
Raman data library User Operating Instructions
Instructions for use of Raman data library software
EN 13/09/2024Language:
English
Version:
13/09/2024
File size:
4.4 MB
File name:
BA02367CEN_0124.pdf
-
-
-
Operating Instruction (BA)
LNG parameters & calibration Operating Instructions
A complete overview of the LNG parameters and calibration for the
Raman analyzerEN 21/08/2024Language:
English
Version:
21/08/2024
File size:
865.4 KB
File name:
BA02371CEN_0124.pdf
-
-
-
Short Instruction (KA)
Raman data library Brief Operating Instructions
Brief instructions and start-up instructions for Raman data library
softwareEN 13/08/2024Language:
English
Version:
13/08/2024
File size:
411.2 KB
File name:
KA01717CEN_0124.pdf
-
-
-
Short Instruction (KA)
Raman Rxn4 Brief Operating Instructions
Quick start guide for the Raman Rxn4 analyzer -
powered by Kaiser Raman technologyEN 21/11/202331/12/2020Language:
English
Version:
21/11/2023
File size:
2.5 MB
File name:
KA01553CEN_0222.pdf
-
-
-
Installation Instructions (EA)
LNG analyzer performance verification kit Installation Instructions
Instructions for use of the LNG analyzer performance verification kit
EN 30/03/2023Language:
English
Version:
30/03/2023
File size:
442.7 KB
File name:
EA01470CEN_0123.pdf
-