
Specs at a glance
-
Measured Variables
Concentration
Cell Pressure
Cell Temperature -
Hazardous area approvals
ATEX Zone 2
Field of application
The SS2100a gas analyzer measures accurate trace gas components (H2O, CO2, H2S, NH3, and C2H2) in natural gas and hydrocarbon processing applications using tunable diode laser absorption spectroscopy (TDLAS) technology. It requires little maintenance and does not need recalibration or periodic replacement parts. The SS2100a is certified for ATEX Zone 2.
Gas analysis: ppb level measurement of H2O & NH3, ppm level measurement of H2O, H2S, CO2, NH3, and C2H2, and % level measurement of H2S and CO2
Natural gas: production, storage, transportation, distribution
Refinery: hydrogen recycle, catalytic reforming, flaring, cracking
Gas processing: fractionation, sour/acid gas removal
LNG: liquefication, custody transfer
Petrochemical: cracking, acetylene converter, caustic wash tower
Biomethane: H2O and H2S quality measurements
Benefits
Accurate, real-time measurements
Low cost of ownership; no consumables; virtually maintenance free and reliable in harsh environments
Measurements not hampered by wet-up (absorption) or dry-down (desorption)
Dependable with greater repeatability than surface-based sensors
Analog and serial outputs for remote monitoring
Available for the following measurements: H2O, CO2, H2S, NH3, C2H2
ATEX Zone 2 certified
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
SS2100a TDLAS Gas Analyzer
System design and specification for the SS2100a TDLAS Gas Analyzer
Language:
English
Version:
01/11/2021
File size:
355.1 KB
File name:
TI01668CEN_01.21.pdf
-
-
-
Operating Instruction (BA)
SS2100-series TDLAS Gas Analyzer Sample Conditioning System Operating Instructions
Commissioning, operation, and maintenance details for the
SS2100-series TDLAS Gas Analyzer Sample Conditioning SystemEN 21/02/2024Language:
English
Version:
21/02/2024
File size:
1.3 MB
File name:
BA02337CEN_0123.pdf
-
-
-
Operating Instruction (BA)
TDL measurement cell Operating Instructions
Operation and maintenance details for TDLAS gas analyzer
measurement cellsEN 02/08/2024Language:
English
Version:
02/08/2024
File size:
1.3 MB
File name:
BA02188CEN_0224.pdf
-
-
-
Operating Instruction (BA)
SS2100a TDLAS gas analyzer Operating Instructions
Commissioning, operation and maintenance details for the
SS2100a TDLAS gas analyzerEN 29/10/2024Language:
English
Version:
29/10/2024
File size:
4.1 MB
File name:
BA02163CEN_0224.pdf
-
-
-
Device Parameter (GP)
FS 5.16 Description of device parameters
Expert-level description and operational information
for device parametersEN 15/10/202417/09/2021Language:
English
Version:
15/10/2024
File size:
2.5 MB
File name:
GP01177CEN_0224.pdf
-
-
-
Device Parameter (GP)
NS 5.14 Firmware Description of device parameters
Expert-level description and operational information for
device parametersLanguage:
English
Version:
15/10/2024
File size:
3.1 MB
File name:
GP01180CEN_0224.pdf
-
-
-
Installation Instructions (EA)
TDLAS cell assembly mirror cleaning Installation Instructions
Instructions for cleaning the 0.1 m, 0.8 m, 8 m/28 m
measurement cell mirror for multiple product platformsEN 29/07/2024Language:
English
Version:
29/07/2024
File size:
404.3 KB
File name:
EA01381CEN_0224.pdf
-
-
-
Ex Safety Instruction (XA)
SS2100a TDLAS gas analyzer Safety Instructions
ATEX: Zone 2
EN 29/10/2024Language:
English
Version:
29/10/2024
File size:
656.3 KB
File name:
XA02782CEN_0224.pdf
-
-
-
Special Documentation (SD)
AMS100 Software Operating Instructions
Instructions for operating the AMS100 software as an
alternative method for TDLAS gas analyzer system configurationEN 10/05/2023Language:
English
Version:
10/05/2023
File size:
1.3 MB
File name:
SD02863CEN_0223.pdf
Firmware:
SSI v1.4
-
-
-
PU (Publication)
TDLASおよびQFアナライザアプリケーションガイド H2O、H2S、CO2、C2H2、NH3、O2の 正確で信頼性の高い測定
天然ガス、水素、バイオメタン、炭素回収、LNG、ガス処理、
NGL分留、石油化学、合成ガス、アンモニア、精製に関する石油・
ガスおよび化学産業向けのTDLASおよびQF技術のアプリケーション
ノート(J22、JT33、SS500、SS2100、SS2100a、SS2100i、および
OXY5500アナライザーに関連)Language:
Japanese
Version:
28/06/2024
File size:
4.5 MB
File name:
PU01459CJA_0323_TDLAS_QF_Analyzers_Guide.pdf
-