
Specs at a glance
-
Input
4x 4...20 mA analog
4x digital
Pulse counter
Modbus TCP
Modbus RS485 -
Output
4x digital
Modbus TCP
Modbus RS485
Field of application
Fieldgate FXA42 is developed for monitoring of field devices with digital or 4 to 20mA interface regardless of location. It supports communication interfaces like Ethernet, WLAN or cellular communication. With its integrated web server technology it can easily be configured online and measured values can be visualized online. FXA42 also offers data logging and alarm management functions.
For remote monitoring of connected 4 to 20mA analog as well as digital field devices via Ethernet, WLAN or cellular communication.
Measured values can be viewed with a standard internet browser
Configuration of measuring and transmission cycles
Configurable monitoring of limit values with alarm signaling via email or text
Four 4 to 20mA inputs, 4 digital input and output channels
Modbus TCP and Modbus RTU
Benefits
-
Level, flow and pressure visualization at the desk regardless of location
-
Simple configuration of Fieldgate and easy visualization of measured values via its integrated web server
-
Connects to SupplyCare Enterprise and SupplyCare Hosting
-
Advanced functions and actions from logic programming
-
Limit value monitoring with alarm via email or SMS
-
Tank monitoring with limit status from the analog inputs (HH, H, L, LL)
-
Easy connection to field devices and connectivity to 3rd party systems
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI Fieldgate FXA42
System Products
EN 15/09/202301/07/202005/02/201830/09/2016Language:
English
Version:
15/09/2023
File size:
1.2 MB
File name:
TI01297SEN_0523-00.pdf
-
-
-
Operating Instruction (BA)
BA Fieldgate FXA42
System Products
EN 15/09/202301/07/202005/02/2018Language:
English
Version:
15/09/2023
File size:
9.4 MB
File name:
BA01778SEN_0423-00.pdf
-
-
-
Short Instruction (KA)
KA Fieldgate FXA42
System Products
EN 15/09/202318/10/201905/02/201830/09/2016Language:
English
Version:
15/09/2023
File size:
1.2 MB
File name:
KA01246SEN_0423-00.pdf
-
-
-
White paper (WP)
White Paper: Chemical Injection in Oil and Gas
How may the operator optimize the chemical injection process
and minimize Health, Safety and Environment (HSE) risks?
This White Paper answers exactly this. It is about integrating
the best fitting level mearurement instrumentation and a
suitab le Inventory Management System.Language:
English
Version:
20/11/2024
File size:
4.5 MB
File name:
WP01081S00EN0224_Chemical Injection in Oil and Gas.pdf
-
-
-
AI (Application note)
Real-time inventory information across production storages
Usage of existing material on stocks and reduction of locked-in
inventory costsLanguage:
English
Version:
03/09/2019
File size:
1 MB
File name:
AI01124S_food.pdf
-
-
-
AI (Application note)
Prevent unscheduled downtimes
With fuel and chemical supply chain management in Primaries
Language:
English
Version:
03/09/2019
File size:
673.5 KB
File name:
AI01126S_primaries.pdf
-
-
-
AI (Application note)
The efficient business model with Vendor Managed Inventory
Inventory solution for a chemical distributor
Language:
English
Version:
03/09/2019
File size:
673.5 KB
File name:
AI01125S_chemdis.pdf
-
-
-
AI (Application note)
More efficient with the supplier-managed inventory business model
Inventory and supply chain solution across depots for a chemical
producerLanguage:
English
Version:
03/09/2019
File size:
724.5 KB
File name:
AI01127S_chemprod.pdf
-
-
-
EU Declaration
Product family: Fieldgate
Product root: FXA42-
Declaration number: EC_00460_02.16Language:
English
Version:
01/09/2021
File size:
1 MB
File name:
EC_00460_03.21.pdf
-
-
-
EU Declaration
Product family: Fieldgate
Product root: FXA42-
Declaration number: EC_00459_02.16Language:
English
Version:
01/09/2021
File size:
1 MB
File name:
EC_00459_03.21.pdf
-