Specs at a glance
-
Input
1 x analogue 4...20 mA
-
Output
1 x open collector
-
Display
LCD 20 mm (0.79")
5-digit
Bargraph
Plain text display -
Power Supply
Loop powered
Field of application
The indicator shows the measured signal on the large, backlit display. An additional bar graph gives a quick process overview and a plain text field displays further information like the engineering unit or TAG. Limit value infringements are also signalized and an open collector can be switched. No separate power supply is required, the indicator is powered directly from the 4...20 mA loop. The housing is available in aluminum and in stainless steel as well as with an optional Ex d approval.
Microcontroller controlled display unit in single chamber field housing with illuminated LC display. The measuring range, decimal point and offset of the display can be configured comfortably by means of three keys in the device with the housing open or by means of a PC with the FieldCare PC software.
Benefits
Display of 4 to 20 mA measured values
5-digit measured value display with dimension, bar graph and backlight
No external power supply required
Versions: Die-cast aluminum housing or stainless steel housing
Easy 3-key operation; or configuration with FieldCare PC software; or configuration without power supply using setup box
International approvals; marine approval
Allows the HART® transmission protocol to pass unimpeded
Fundamental selection
-
Simple products
- Easy to select, install and operate
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI RIA14
Loop-powered field indicator
EN 30/01/202322/05/201428/03/201308/09/201110/05/2011Language:
English
Version:
30/01/2023
File size:
2.4 MB
File name:
TI00143REN_0523-00.pdf
-
-
-
Operating Instruction (BA)
BA RIA14
Loop-powered field indicator
EN 21/11/202224/07/201508/04/201308/11/201201/12/2011Language:
English
Version:
21/11/2022
File size:
4 MB
File name:
BA00278REN_0522-00.pdf
-
-
-
Short Instruction (KA)
KA RIA14
Loop-powered field indicator
EN 31/01/202331/03/201719/06/201526/04/201301/12/2011Language:
English
Version:
31/01/2023
File size:
3.2 MB
File name:
KA00277REN_0523-00.pdf
-
-
-
Ex Safety Instruction (XA)
RIA14, RIA16
Field Indicator
Ex ib IIC T4...T6 Gb
Ex db IIC T4...T6 GbEN 26/12/202228/09/202214/09/2020Language:
English
Version:
26/12/2022
File size:
548.9 KB
File name:
XA02237KEN_0322-00.pdf
-
-
-
Ex Safety Instruction (XA)
RIA14
CSA:
Control Drawing XP, NI, DIP
120700114Language:
English
Version:
08/12/2008
File size:
141.1 KB
File name:
120700114.pdf
-
-
-
Ex Safety Instruction (XA)
RIA14
FM:
Control Drawing XP, NI, DIP
120700113Language:
English
Version:
04/03/2014
File size:
1.4 MB
File name:
120700113.pdf
-
-
-
Ex Safety Instruction (XA)
RIA14
ATEX: II2G Ex db IIC T6...T4Gb
IECEx: Ex db IIC T6...T4 Gb
Safety instructions for electrical apparatus in explosion-hazardous
areasEN 21/02/202205/08/201609/10/2009Language:
English
Version:
21/02/2022
File size:
438.5 KB
File name:
XA00091REN_0222-00.pdf
-
-
-
Ex Safety Instruction (XA)
RIA14
ATEX: II2D Ex tb IIIC T110°CDb
IECEx: Ex tb IIIC T110°C Db
Safety instructions for electrical apparatus in explosion-hazardous
areasEN 28/02/202205/08/201609/10/2009Language:
English
Version:
28/02/2022
File size:
434.8 KB
File name:
XA00092REN_0222-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA RIA14, RIA16
1 Ex ib [ia] IIC T6...T4 Gb
EN 07/08/202423/03/202003/03/2017Language:
English
Version:
07/08/2024
File size:
448.2 KB
File name:
XA01462KEN_0324-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA RIA14
Ex tb IIIC T110°C Db
EN 27/06/202426/11/2020Language:
English
Version:
27/06/2024
File size:
432.2 KB
File name:
XA02269REN_0224-00.pdf
-