Specs at a glance
-
Accuracy
Standard acc. to ASTM E-230
Special acc. to ASTM E-230 -
Response time
63% rt = 1 s
-
Max. process pressure (static)
not applicable
-
Operating temperature range
Type T:
-270 °C ...400 °C
(-454 °F ...752 °F)
Type J:
-210 °C ...1200 °C
(-346 °F ...2.192 °F)
Type E:
-270 °C ...1.000 °C
(-454 °F ...1.832 °F)
Type K:
-270 °C ...1.372 °C
(-454 °F ...2.500 °F)
Type N:
-270 °C ...1.300 °C
(-454 °F ...2.372 °F) -
Max. immersion length on request
up to 100" (2540 mm)
others on request
Field of application
The high modular thermometer is used for several applications with harsh environments, e.g. in Power Plants, Refineries or in the Chemical or Petrochemical industry. The robust device is designed for use within an existing thermowell. With different head transmitter it's a complete unit ready for use with enhanced measurement accuracy and reliability.
The sensor assembly can be used in process industries such as:
Chemicals
Petrochemical
Refineries
Offshore Platforms
Benefits
FM/CSA XP Class I, Div. 1 approved temperature assemblies for maximum safety
One source shopping for temperature measurement solutions. World class transmitter with integrated sensor offering for heavy process industry applications
Remove and install straight out of the box!
Improved galvanic isolation on most devices (2 kV)
Simplified model structure: Competitively priced, offers great value. Easy to order and reorder. A single model number includes sensor, thermowell and transmitter assembly for a complete point solution
All iTEMP® transmitters provide long term stability ≤0.05% per year
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
T53, T54 and T55
Explosion proof thermocouple assemblies in thermowells with spring
loaded insert and enclosure for process industryEN 27/01/202314/01/202131/05/201821/08/201501/12/2006Language:
English
Version:
27/01/2023
File size:
1.3 MB
File name:
TI00127REN_1623-00.pdf
-
-
-
Short Instruction (KA)
T55 Compact Instructions
Explosion proof thermocouple assembly
EN 01/12/201201/05/200701/03/2007Language:
English
Version:
01/12/2012
File size:
567.5 KB
File name:
KA00245rae_1312.pdf
-
-
-
Ex Safety Instruction (XA)
T15, T55, TU211, TU221
CSA:
Control Drawing XP, NI, DIP
160100117Language:
English
Version:
26/08/2019
File size:
60.9 KB
File name:
160100117.pdf
-
-
-
Ex Safety Instruction (XA)
Temperature assemblies T13, T14, T15, T53, T54, T55 Control drawing CSA (XP, DIP)
Installation notes for CSA approved apparatus
Language:
English
Version:
19/12/2022
File size:
97 KB
File name:
XA02075TEN_03.22.pdf
-
-
-
Ex Safety Instruction (XA)
T15, T55, TU211, TU221
FM:
Control Drawing XP, NI, DIP
160100120Language:
English
Version:
12/04/2019
File size:
69.6 KB
File name:
160100120.pdf
-
-
-
Ex Safety Instruction (XA)
T15, T55, TU221, TU211
CSA:
Control Drawing XP, DIP
160100115Language:
English
Version:
26/08/2019
File size:
55.8 KB
File name:
160100115.pdf
-
-
-
Ex Safety Instruction (XA)
T15, T55, TU211, TU221
FM:
Control Drawing XP, DIP
160100119Language:
English
Version:
12/04/2019
File size:
63.7 KB
File name:
160100119.pdf
-
-
-
Certificates FM/CSA (ZD)
Control Drawing FM XP, NI, DIP T15, T55, TU211, TU221
Temperature Process RTD Explosion Proof T15, Process TC Explosion
Proof
T55, RTD insert TU211, TC insert TU221
Installation Notesfor Hazardous LocationsEN 24/11/202020/02/201402/01/2007Language:
English
Version:
24/11/2020
File size:
66.6 KB
File name:
160100120.pdf
-
-
-
Certificates FM/CSA (ZD)
Control Drawing FM Explosionproof T15, T55, TU211, TU221
Temperature Process RTD Explosion Proof T15, Process TC Explosion Proof
T55, RTD insert TU211, TC insert TU221
Installation Notes for Hazardous LocationsLanguage:
English
Version:
03/07/2006
File size:
62.4 KB
File name:
160100119.pdf
-
-
-
Certificates FM/CSA (ZD)
Temperature assemblies T15, T55 Measurement inserts TU211, TU221 Installation notes for CSA explosion proof approved apparatus XP, DIP, NI
Temperature Process RTD Explosion Proof T15, Process TC Explosion
Proof T55, RTD insert TU211, TC insert TU221 Installation NotEN 19/03/202001/11/201102/06/2006Language:
English
Version:
19/03/2020
File size:
324.4 KB
File name:
160100117.pdf
-