©Endress+Hauser
©Endress+Hauser
Successor
HART® temperature transmitter as head, field or DIN rail device with one universal sensor input suitable for use in hazardous areas
Read more
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Auxiliary power supply
11,5...35 V DC (standard-version) 11,5...30 V DC (Ex-version)
Accuracy
(Pt100, -50...200 °C) <= 0,2 K (Pt100, -58...392 °F) <= 0,4 °F
Certification
UL Ex IS UL Ex NI GL marine approval GOST Ex i FM IS,NI,Class I,Div.1+2,Group ABCD CSA IS,NI,Class I,Div.1+2,Group ABCD ATEX II1G Ex ia IIC T4/T5/T6 ATEX II3G Ex nA IIC T4/T5/T6 ATEX II3D ATEX II1G Ex ia IIC T6, II3D ATEX II3G Ex nA IIC T6, II3D FM+CSA IS,NI,Class I,Div.1+2,Group ABCD CSA General Purpose IECEx Ex ia IIC T6/T5/T4 ATEX IECEx II1G Ex ia IIC T6 Ga EAC Ex ia IIC T6 Ga GL (German Lloyd)
Most downloaded
Betriebsanleitung/Operating Manuals iTEMP ® HART ® TMT 182
English version - 04/2002
Betriebsanleitung/Operating Manuals iTEMP ® HART ® TMT 182
EN
DE FR RU
More
01/04/2002
Language:
English
Version:
01/04/2002
File size:
2.2 MB
File name:
BA105RA2.PDF
iTEMP TMT182 HART®
English version - 01/2019
Universal temperature head transmitter for resistance
thermometers (RTD), thermocouples, resistance and voltage transmitters,
settable via HART ® -Protocol
EN
BG DE FR HU IT PL RU ZH
More
24/01/2019
17/08/2018
01/10/2010
09/06/2005
09/12/2004
Language:
English
Version:
24/01/2019
File size:
560 KB
File name:
TI00078REN_1519.pdf
58 documents
Universal temperature head transmitter for resistance thermometers (RTD), thermocouples, resistance and voltage transmitters, settable via HART ® -Protocol
EN
Bulgarian German French Hungarian Italian Polish Russian Chinese
Select other language
24/01/2019
17/08/2018
01/10/2010
09/06/2005
09/12/2004
Language:
English
Version:
24/01/2019
File size:
560 KB
File name:
TI00078REN_1519.pdf
Betriebsanleitung/Operating Manuals iTEMP ® HART ® TMT 182
Betriebsanleitung/Operating Manuals iTEMP ® HART ® TMT 182
EN
German French Russian
Select other language
01/04/2002
Language:
English
Version:
01/04/2002
File size:
2.2 MB
File name:
BA105RA2.PDF
Operating manual iTEMP HART Communication
iTEMP HART Communication TMT 182/TMT 122
EN
German French
Select other language
10/03/2011
21/11/2002
Language:
English
Version:
10/03/2011
File size:
1.8 MB
File name:
ba139ra3_1102.pdf
Operating Manual ReadWin® Quick Setup Temperature PC Software
EN
German
Select other language
02/02/2005
Language:
English
Version:
02/02/2005
File size:
883.5 KB
File name:
Ba213ra2.pdf
Operating Manuals ReadWin 2000 (GB)
Operating Manuals ReadWin 2000
EN
Czech Danish German Spanish French Italian Polish Swedish
Select other language
01/01/2010
31/10/2008
20/06/2007
25/07/2001
Language:
English
Version:
01/01/2010
File size:
6.3 MB
File name:
BA137Ren_0110.pdf
Brief operating manual iTEMP® HART® TMT182
Temperature head transmitter with HART® protocol
EN
German French Hungarian Italian Japanese Polish Portuguese Romanian Russian Swedish Chinese
Select other language
01/08/2008
02/07/2007
08/02/2007
15/04/2005
05/04/2005
Language:
English
Version:
01/08/2008
File size:
6.2 MB
File name:
KA142RC4_0808.PDF
XA iTEMP TMT181, TMT182, TMT187, TMT188
ATEX: Ex ia IIIC Dc Ex tc IIIC Dc Ex nA IIC Gc
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Italian Lithuanian Latvian Dutch Polish Portuguese Romanian Slovak Slovenian Swedish
Select other language
13/03/2023
15/04/2016
19/08/2015
01/11/2009
01/09/2006
Language:
English
Version:
13/03/2023
File size:
415.6 KB
File name:
XA00010REN_1523-00.pdf
TMT182
ATEX II1G
Safety Instructions
Safety instructions for electrical apparatus certified for use in explosion-hazardous areas.
EN
German Spanish French Hungarian
Select other language
03/05/2016
24/04/2014
01/08/2009
01/02/2005
Language:
English
Version:
03/05/2016
File size:
787.6 KB
File name:
XA00006RA3_1416.pdf
Safety instructions ATEX II3D
Safety instructions for electrical apparatus certified for use in explosion-hazardous areas.
EN
German French
Select other language
01/11/2009
05/08/2008
01/03/2005
Language:
English
Version:
01/11/2009
File size:
628.7 KB
File name:
XA027ra3_1109.pdf
TMT182
ATEX II1G
Safety Instructions
iTEMP Temperature transmitter TMT182
EN
German French
Select other language
20/04/2016
01/01/2009
01/06/2004
Language:
English
Version:
20/04/2016
File size:
808.5 KB
File name:
XA00041RA3_1316.pdf
5 spare parts & accessories
5 spare parts
5 accessories
Spare part set for TMT181/187/188/182
Adapter DIN rail mounting
Readwin 2000 Operation + Read. software
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all