![Protection tube TT411 Product picture protection tube TT411](/__image/a/25293/k/26bf5d3971a562905f9c90c376a92861a719f271/ar/1-1/w/344/t/jpg/b/ffffff/n/true/fn/TT411.jpg)
Specs at a glance
-
Max. process pressure (static)
40 bar (580 psi)
-
Maximum standard immersion length
4.000 mm (157,48")
-
Max. immersion length on request
Not defined
Field of application
Best applicable for use in hygienic or aseptic pipes and containers or tanks even with very small immersion lengths. It meets increased protection requirements of the temperature sensor regarding physical and chemical effects. Ideally suited to all measuring points that require regular recalibration by simply replacing the insert in closed processes.
Specially designed for use in hygienic and aseptic applications in the Food & Beverages and Life Sciences industries
Pressure range up to 40 bar (580 psi)
For increased protection requirements of the temperature sensor regarding physical and chemical effects
For use in pipes and containers or tanks
Ideally suited to all measuring points that require regular recalibration by simply replacing the insert in closed processes
Benefits
iTHERM QuickNeck – cost and time savings thanks to simple, tool-free
recalibration of the insert usedOver 50 hygienic process connections
Global portfolio with metric and imperial versions
International certification: hygiene standards as per 3-A®, EHEDG, ASME BPE,
FDA, TSE Certificate of SuitabilityOptional: 1.4435 material, delta ferrite content < 1%
Fast response time owing to reduced tips with thin walls
State of the art Tee and Elbow elements, without welds and dead legs and with best in class hygienic design
Fundamental selection
-
Simple products
- Easy to select, install and operate
Technical excellence
Simplicity
![FLEX: Fundamental FLEX: Fundamental](/__image/a/9247230/k/ff2cdfd22a6dfc7f1ff30d6801ddb8949a3817a7/ar/4-3/w/496/t/jpg/b/ffffff/fn/eh_2020-11_FLEX_segmentation_Visual_F_1250x300px.jpg)
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN 25/03/202415/09/202328/10/202130/07/202119/06/2020Language:
English
Version:
25/03/2024
File size:
1.1 MB
File name:
TI00426FEN_2524.pdf
-
-
-
Technical Information (TI)
iTHERM TT411
Welded thermowell
EN 15/03/202228/02/202007/12/201830/03/201817/02/2016Language:
English
Version:
15/03/2022
File size:
954.1 KB
File name:
TI01099TEN_0722-00.pdf
-
-
-
Operating Instruction (BA)
Thermowells for thermometers
Universal thermowells for thermometers in industrial applications
EN 01/08/2020Language:
English
Version:
01/08/2020
File size:
473.8 KB
File name:
BA02041TEN_0120.pdf
-
-
-
Operating Instruction (BA)
Thermowells
Operating instructions for thermowells for EAC approval
EN 01/12/2016Language:
English
Version:
01/12/2016
File size:
1.3 MB
File name:
BA01469TEN_0116.pdf
-
-
-
Special Documentation (SD)
Device viewer
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
-
-
-
Special Documentation (SD)
SD Hygienic process connection types
Supplement to TM311, TM371, TM372, TM401, TM411, TM402, TM412, TT411,
TT412, TE411, TK40, TMR35, DTT35, TTR35Language:
English
Version:
15/09/2023
File size:
800.3 KB
File name:
SD03119TEN_0123-00.pdf
-
-
-
PU (Publication)
Next Level Hygienic
Komplettangebot für
die Lebensmittel- und Getränke- sowie die
Life-Sciences-IndustrieLanguage:
German
Version:
12/09/2022
File size:
3.3 MB
File name:
PU01305T_09_DE_03.22_online.pdf
-
-
-
PU (Publication)
Next Level Hygienic: Complete offering for the Food & Beverage and Life Sciences industries
Endress+Hauser offers innovative
temperature sensors and assemblies,
system products, accessories, software
solutions and related services for
hygienic, sterile and aseptic applications
in the food & beverage and life
sciences industries governed by stringent
quality and safety regulations.Language:
English
Version:
05/08/2022
File size:
25.5 MB
File name:
PU01305T_09_EN_03.22.pdf
-
-
-
PU (Publication)
iTHERM TT411, TT412 Innovative thermowell designed for hygienic applications
The new iTHERM TT4xx tee and elbow thermowell
elements are ideally suited for applications in the life
sciences and food & beverage industries where hygienic
design and optimized measurement are key.
A state-of-the-art mechanical engineering process
guarantees a construction without welds and dead legs
for precise, safe and clean operation.Language:
English
Version:
08/08/2022
File size:
1.2 MB
File name:
PU01246T_09_EN_04.22 TT4xx.pdf
-
-
-
PU (Publication)
iTHERM TT411, TT412 Innovatives Schutzrohr, für Hygieneanwendungen entwickelt
Moderne T- und Eck-Schutzrohre
Die neuen iTHERM TT4xx T- und Eck-Schutzrohrelemente
sind ideal für Anwendungen in der Pharma- sowie der
Lebensmittel- & Getränkeindustrie geeignet, in welchen
eine hygienische Bauformund optimierte Messungen
oberste Priorität haben.Language:
German
Version:
14/09/2022
File size:
1.2 MB
File name:
PU01246T_09_DE_04.22 TT4xx.pdf
-