The single‐tube flowmeter for smallest flow quantities with a compact or remote transmitter. Measuring accurately smallest quantities of liquids and gases for continuous process control.
Sensor features
Highest process safety – self‐drainable measuring tube design. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Nominal diameter: DN 1 to 4 (¹⁄₂₄ to ¹⁄₈"). Process pressure up to 400 bar (5800 psi).
Transmitter features
Cost‐effective – dedicated design for standard applications. Safe operation – display provides easy readable process information. Fully industry compliant – IEC/EN/NAMUR. 2‐line backlit display with push buttons. Device in compact or remote version.
IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure
Display/Operation
2‐line backlit display with push buttons Configuration via local display and operating tools possible
Outputs
3 outputs: 0‐20 mA (active)/4‐20 mA (active/passive) Pulse/frequency/switch output (passive)
Inputs
Status input
Digital communication
HART PROFIBUS PA
Power supply
DC 16 to 62 V AC 85 to 260 V (45 to 65 Hz) AC 20 to 55 V (45 to 65 Hz)
Hazardous area approvals
ATEX, IECEx, FM, CSA, NEPSI
Other approvals and certificates
3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR, SIL CRN 3-A
Product safety
CE, C-tick, EAC marking
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR
Pressure approvals and certificates
CRN
Material certificates
3.1 material
Hygienic approvals and certificates
3-A
Measuring principle
Coriolis
Product headline
The single‐tube flowmeter for smallest flow quantities with a compact or remote transmitter. Measuring accurately smallest quantities of liquids and gases for continuous process control.
Sensor features
Highest process safety – self‐drainable measuring tube design. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Nominal diameter: DN 1 to 4 (¹⁄₂₄ to ¹⁄₈"). Process pressure up to 400 bar (5800 psi).
Transmitter features
Cost‐effective – dedicated design for standard applications. Safe operation – display provides easy readable process information. Fully industry compliant – IEC/EN/NAMUR. 2‐line backlit display with push buttons. Device in compact or remote version.
IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure
Display/Operation
2‐line backlit display with push buttons Configuration via local display and operating tools possible
Outputs
3 outputs: 0‐20 mA (active)/4‐20 mA (active/passive) Pulse/frequency/switch output (passive)
Inputs
Status input
Digital communication
HART PROFIBUS PA
Power supply
DC 16 to 62 V AC 85 to 260 V (45 to 65 Hz) AC 20 to 55 V (45 to 65 Hz)
Hazardous area approvals
ATEX, IECEx, FM, CSA, NEPSI
Other approvals and certificates
3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR, SIL CRN 3-A
Product safety
CE, C-tick, EAC marking
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR
Pressure approvals and certificates
CRN
Material certificates
3.1 material
Hygienic approvals and certificates
3-A
Measuring principle
Coriolis
Characteristic / Application
The single-tube system for highest measuring accuracy with minimal flow rates
Ambient temperature
-20...65°C (-4...140°F)
Process temperature
-50...+200°C (-58...+392°F)
Process pressure
PN 16...400 Cl 150...600 JIS 10...63K
Wetted parts
904L/1.4539 Alloy C-22/2.4602
Certificates / Approvals
ATEX FM CSA
Measuring principle
Coriolis
Product headline
The single‐tube flowmeter for smallest flow quantities with a compact or remote transmitter. Measuring accurately smallest quantities of liquids and gases for continuous process control.
Sensor features
Highest process safety – self‐drainable measuring tube design. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Nominal diameter: DN 1 to 4 (¹⁄₂₄ to ¹⁄₈"). Process pressure up to 400 bar (5800 psi).
Transmitter features
Cost‐effective – dedicated design for standard applications. Safe operation – display provides easy readable process information. Fully industry compliant – IEC/EN/NAMUR. 2‐line backlit display with push buttons. Device in compact or remote version.
Proline Promass 80
PROFIBUS PA
Operating Instructions
English version - 10/2012
New version available in English
Coriolis Mass Flow Measuring System (withPROFIBUS PA interface) for
measuring the mass flow rate, density and temperature of fluids and
gases.The description of the device functions are in a separate
documentation.
Proline Promass 80
PROFIBUS PA
Operating Instructions
Operating Instruction (BA)
English version - 10/2012
New version available in English
Coriolis Mass Flow Measuring System (withPROFIBUS PA interface) for measuring the mass flow rate, density and temperature of fluids and gases.The description of the device functions are in a separate documentation.
Coriolis Mass Flow Measuring System for measuring the mass flow rate, density and temperature of fluids and gases. The descriptionof the device functions are in a separate documentation.