Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Picture of Coriolis flowmeter Proline Promass A 300 / 8A3C for process applications

Proline Promass A 300
Coriolis flowmeter

Accurate single-tube flowmeter for lowest flow rates with a compact, easily accessible transmitter

8A3C
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information

Specs at a glance

  • Max. measurement error

    Mass flow (liquid): ±0.1 %
    Volume flow (liquid): ±0.1 %
    Mass flow (gas): ±0.35 % Density (liquid): ±0.0005 g/cm³

  • Measuring range

    0 to 450 kg/h (0 to 16.54 lb/min)

  • Medium temperature range

    -50 to 205 °C (-58 to 401 °F)

  • Max. process pressure

    430.9 bar (6250 psi)

  • Wetted materials

    Measuring tube: stainless steel, 1.4435 (316/316L); Alloy C22

Field of application

Promass A is ideal for continuous process control in very demanding applications. Its unique self-drainable single-tube system enables accurate measurement of liquids and gases at lowest flow rates and high pressure. With its compact transmitter Promass A 300 offers high flexibility in terms of operation and system integration: access from one side, remote display, improved connectivity options. Heartbeat Technology enables measurement reliability and compliant verification.

  • Measuring principle operates independently of physical fluid properties such as viscosity or density

  • Suitable for applications with smallest flow quantities in all industries


Device properties

  • Nominal diameter: DN 1 to 4 (¹⁄₂₄ to ¹⁄₈")

  • Process pressure up to 430.9 bar (6250 psi)

  • Medium temperature up to +205 °C (+401 °F)

  • Compact dual-compartment housing with up to 3 I/Os

  • Backlit display with touch control and WLAN access

  • Remote display available

Benefits

  • Space-saving installation – compact, lightweight sensor

  • Highest product quality – self-drainable measuring tube in all line sizes

  • Optimum process safety – resistant to corrosive ambient conditions and internal clogging

  • Full access to process and diagnostic information – numerous, freely combinable I/Os and Ethernet

  • Reduced complexity and variety – freely configurable I/O functionality

  • Integrated verification – Heartbeat Technology

Videos

  • Heartbeat Technology
    Smart instrumentation through Heartbeat Technology

    You want to increase plant performance and reduce costs? Our smart instrumentation portfolio with Heartbeat Technology offers in-depth device insight for more cost-efficiency and operational safety.

  • Ethernet-APL logo
    Ethernet-APL portfolio

    Ethernet is ready for the process industry: Ethernet-APL ensures a high cable length, an easy installation and explosion protection. This makes high-speed communication possible in the field.

Extended selection

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

FLEX: Extended ©Endress+Hauser
  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable

Please Wait (spinning wheel) Loading alternative products