Specs at a glance
-
Accuracy
Standard acc. to ASTM E-230
Special acc. to ASTM E-230 -
Response time
depending on configuration
63% rt = 15,0 s -
Max. process pressure (static)
at 20°C: 500 bar (7252 psi)
depends on configuration -
Operating temperature range
Type T:
-270 °C ...400 °C
(-454 °F ...752 °F)
Type J:
-210 °C ... 1.200 °C
(-346 °F ...2.192 °F)
Type E:
-270 °C ... 1.000 °C
(-454 °F ...1.832 °F)
Type K:
-270 °C ...1.372 °C
(-454 °F ...2.500 °F)
Type N:
-270 °C ... 1.300 °C
(-454 °F ...2.372 °F) -
Max. immersion length on request
up to 24'' (609 mm)
others on request
Field of application
The high modular thermometer is used for several applications with harsh environments, e.g. in power plants, refineries or in the chemical or petrochemical industry. The robust device with barstock thermowell, flange connection and different head transmitter is a complete unit ready for use with enhanced measurement accuracy and reliability. A variety of dimensions and materials, like SS316, INCONEL600, HastelloyC276, Titan or Monel, offer flexible application possibilities.
The TH54 temperature sensors are Thermocouple assemblies installed in Thermowells and designed for use in all types of process industries, including heavy industries, due to their rugged design. They are made up of a Magnesium Oxide insulated thermocouple as a measurement probe and a thermowell made of barstock material.
The sensor assemblies can be used in process industries such as:
Chemicals
Petrochemicals
Power plants
Refineries
Offshore platforms
Benefits
One source shopping for temperature measurement solutions. World class transmitter with integrated sensor offering for heavy process industry applications.
Remove and install straight out of the box!
Improved galvanic isolation on most devices (2 kV)
Simplified model structure: Competitively priced, offers great value. Easy to order and reorder. A single model number includes sensor, thermowell and transmitter assembly for a complete point solution.
All iTEMP® transmitters provide long term stability ≤ 0.05% per year
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TH53, TH54 and TH55
Thermocouple assemblies in thermowells with spring loaded insert and
enclosure for process industryEN 06/05/202415/02/202313/01/202131/05/201810/09/2015Language:
English
Version:
06/05/2024
File size:
1.5 MB
File name:
TI00112REN_1724-00.pdf
-
-
-
Short Instruction (KA)
TH54 Compact Instructions
Thermocouple assembly in flanged thermowell
EN 04/02/201305/07/200708/07/200501/02/2005Language:
English
Version:
04/02/2013
File size:
549 KB
File name:
KA00197ren_1312.pdf
-
-
-
Certificates FM/CSA (ZD)
Control Drawing CSA Intrinsically Safety, Nonincendive THxx, Txx Series, TU111, TU121, TU211, TU221
Installation Notes for Hazardous Locations
Language:
English
Version:
02/11/2006
File size:
72.5 KB
File name:
160100112.pdf
-
-
-
Special Documentation (SD)
Device viewer
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
-
-
-
Fields of Activities (FA)
Temperaturmesstechnik
Thermometer und Transmitter für die Prozessindustrie
Language:
German
Version:
17/05/2023
File size:
17.9 MB
File name:
FA00006Tde_2223_online.pdf
-
-
-
Fields of Activities (FA)
Misura della temperatura
Misura della temperatura
Termometri e trasmettitori per l'industria di processoLanguage:
Italian
Version:
09/07/2024
File size:
20.3 MB
File name:
FA00006Tit_2223.pdf
-
-
-
Fields of Activities (FA)
Misura della temperatura
Termometri e trasmettitori per l'industria di processo
Language:
Italian
Version:
17/02/2020
File size:
30.6 MB
File name:
FA00006TIT_2020.pdf
-
-
-
Fields of Activities (FA)
温度計
プロセス産業向けの温度計
および伝送器Language:
Japanese
Version:
17/02/2020
File size:
38.9 MB
File name:
FA00006TJA_2020.pdf
-
-
-
Fields of Activities (FA)
Mesure de température
Capteurs et transmetteurs de température pour les industries de process
Language:
French
Version:
20/12/2019
File size:
60.9 MB
File name:
FA00006TFR-Mesure de temperature.pdf
-
-
-
Fields of Activities (FA)
Temperature measurement
Thermometers and transmitters for the process industry
Language:
English
Version:
17/05/2023
File size:
18 MB
File name:
FA00006Ten_2223_online.pdf
-