The process transmitter Nivotester FTR525 is used in conjunction with the microwave barrier Soliwave FQR57/FDR57 for detection of point levels and bulk flow (flow / no flow, trend). The microwave barrier is also suitable for detecting and counting objects, detection of deposits as well as monitoring of filling processes and material transfer points. It can be installed in containers, conduits, hoppers, filling stations, shafts, filters or on free fall shafts.
Non-contact (wear- and maintenance-free) limit detection (min/max) and flow monitoring (flow/no flow, trend) for bulk solids.
Detecting, counting and positioning of objects
Detection and analysis of deposits and contamination in filters
Monitoring of filling processes
Monitoring of material transfer points
For high temperature applications up to 450°C (+842°F)
For high pressure applications up to 20bar (+290psi)
International explosion protection certificates
Benefits
Simple und comfortable menu-guided operation via display and keys
Different adjustment functions (automatic or manual) with clear graphic representation of the set detection range and the current signal strength
Up to 5 different channels can be set for parallel operation of several microwave barriers which are installed in close proximity to each other
Offers functions for application analysis
Provides many adjustment possibilities such as damping, selectable switch-on and switch-off points as well as switch-on and switch-off delays
Easy installation due to compact housing for easy inline mounting on standard top-hat rail and wiring via pluggable terminal block connectors
High level of operational safety through line monitoring up to the sensor
Process transmitter for FQR57 / FDR57 With graphical display Many settings like: :: Sensitivity, attenuation, channel :: Switch on and off points, delay Functions for application analysis Design: Top-hat rail
Supply / Communication
24-230 VDC (-15%/+10%) resp. 42-230 VAC (-15%/+10%), 50/60Hz
Ambient temperature
-20 °C...+60 °C (-4 °F...+140 °F)
Communication
Relay, SPDT Solid-state relay 4-20 mA Alarm open collector
Non-contact installation: any Within installation: -40°C ... +70°C (-40°F ... +158°F) With high temperature adapter: up to +450°C (+842°F)
Process pressure / max. overpressure limit
Non-contact installation: any Within installation: 0.5 bar ... 6.8 bar (7.2 psi ... 99 psi) abs. With high pressure adapter: up to +21 bar (+305 psi) abs.
Non-contact installation: any Within installation: -40°C...+70°C (-40°F...+158°F) With high temperature adapter: up to +450°C (+842°F)
Process pressure / max. overpressure limit
Non-contact installation: any Within installation: 0.5 bar...6.8 bar (7.2 psi ... 99 psi) abs. With high pressure adapter: up to +21 bar (+305 psi) abs.
Non-contact installation: any Within installation: -40°C ... +70°C (-40°F ... +158°F) With high temperature adapter: up to +450°C (+842°F)
Process pressure / max. overpressure limit
Non-contact installation: any Within installation: 0.5 bar ... 6.8 bar (7.2 psi ... 99 psi) abs. With high pressure adapter: up to +21 bar (+305 psi) abs.
Non-contact installation: any Within installation: -40°C...+70°C (-40°F...+158°F) With high temperature adapter: up to +450°C (+842°F)
Process pressure / max. overpressure limit
Non-contact installation: any Within installation: 0.5 bar...6.8 bar (7.2 psi ... 99 psi) abs. With high pressure adapter: up to +21 bar (+305 psi) abs.