![Soliwave FQR57 Soliwave FQR57](/__image/a/4547534/k/ea4ad6787b2926ab7a590f7c4bf203a48fb47b57/ar/1-1/w/344/t/jpg/b/ffffff/n/true/fn/Soliwave_FQR57_PP_1.jpg)
Specs at a glance
-
Process temperature
Non-contact installation: any
Within installation:
-40°C...+70°C
(-40°F...+158°F)
With high temperature adapter:
up to +450°C (+842°F) -
Process pressure / max. overpressure limit
Non-contact installation: any
Within installation:
0.5 bar...6.8 bar
(7.2 psi ... 99 psi) abs.
With high pressure adapter:
up to +21 bar (+305 psi) abs. -
Min. density of medium
Solid weight: > 10 g/l
Field of application
The Soliwave microwave barrier uses a non-contact procedure for detection of point levels and bulk flow (flow / no flow, trend). The device is also suitable for detecting and counting objects, detection of deposits as well as monitoring of filling processes and material transfer points. It can be installed in containers, conduits, hoppers, filling stations, shafts, filters or on free fall shafts. It is possible to take a measurement through non-metallic container materials from the outside.
Non-contact (wear- and maintenance-free) limit detection (min/max) and flow monitoring (flow/no flow, trend) for bulk solids.
Detecting, counting and positioning of objects
Detection and analysis of deposits and contamination in filters
Monitoring of filling processes
Monitoring of material transfer points
For high temperature applications up to 450°C (+842°F)
For high pressure applications up to 20bar (+290psi)
International explosion protection certificates
Benefits
Simple assembly with R 1½, 1½ NPT thread or G 1½ (with lock nut)
Mechanically robust construction ensures cost savings over the whole life cycle of the product: No wear and tear, process-wetted ceramic sensor diaphragm (optional), long serviceable life, maintenance free
Increased safety of the point level monitoring by optional integrated bulk flow monitoring
Measuring principle almost independent of the process properties
Can also be used in difficult applications, where other measurement methods fail
Easy operation via the Nivotester FTR525 with graphical display saves time and reduces costs
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
![FLEX: Extended FLEX: Extended](/__image/a/9247232/k/39217366b16bac2230ce4c49a4e705e44f102e8c/ar/4-3/w/496/t/jpg/b/ffffff/fn/eh_2020-11_FLEX_segmentation_Visual_E_1250x300px.jpg)
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
Nivotester FTR525 Technical Information
Process transmitter with control unit for Soliwave
FQR57/FDR57 microwave barrierEN 28/10/202015/11/201816/01/2017Language:
English
Version:
28/10/2020
File size:
1 MB
File name:
TI01329FEN.PDF
-
-
-
Technical Information (TI)
Accessory FAR51 Technical Information
Insertion adapter with venting element
EN 16/10/2017Language:
English
Version:
16/10/2017
File size:
400.8 KB
File name:
TI01368FEN.PDF
-
-
-
Technical Information (TI)
Accessory FAR55 Technical Information
Wave guide
EN 16/10/2017Language:
English
Version:
16/10/2017
File size:
301.6 KB
File name:
TI01372FEN.PDF
-
-
-
Technical Information (TI)
Soliwave FQR57/FDR57 Technical Information
Microwave barrier
EN 10/12/201815/05/201815/03/201816/01/2017Language:
English
Version:
10/12/2018
File size:
2 MB
File name:
TI01330FEN_0418.pdf
-
-
-
Technical Information (TI)
Accessory FAR50 Technical Information
Weld-in nozzle with PTFE plug and counter flange
with venting elementEN 20/07/202126/06/201916/10/2017Language:
English
Version:
20/07/2021
File size:
446.8 KB
File name:
TI01362FEN_0321.pdf
-
-
-
Technical Information (TI)
Accessory FAR54 Technical Information
Plug made of PTFE or aluminium oxide ceramics
EN 26/06/201909/08/201816/10/2017Language:
English
Version:
26/06/2019
File size:
345.8 KB
File name:
TI01371FEN_0319.PDF
-
-
-
Technical Information (TI)
Accessory FAR53 Technical Information
Spacer tube
EN 16/10/2017Language:
English
Version:
16/10/2017
File size:
433.9 KB
File name:
TI01370FEN.PDF
-
-
-
Technical Information (TI)
Accessory FAR52 Technical Information
Screw-in/weld-in Adapter
EN 16/10/2017Language:
English
Version:
16/10/2017
File size:
305.9 KB
File name:
TI01369FEN.PDF
-
-
-
Operating Instruction (BA)
Operating Instructions Soliwave FQR57/FDR57
Microwave barrier with optional bulk flow monitoring
EN 10/12/201815/05/201815/03/201816/10/2017Language:
English
Version:
10/12/2018
File size:
2.9 MB
File name:
BA01804FA2_0418.pdf
-
-
-
Short Instruction (KA)
Brief operating instruction
Process transmitter with control unit for the
Soliwave FQR57/FDR57 microwave barrierEN 28/10/202015/11/201804/07/2017Language:
English
Version:
28/10/2020
File size:
2 MB
File name:
KA01344FA2.pdf
-