Reduce effort and costs while increasing efficiency by implementing digital solutions
Monitoring and analyzing water and wastewater requires continuous, precise measurement of quantitative and qualitative parameters. Smart instrumentation combined with digital solutions creates new ways to meet the industrial challenges. Remote access to plant, process, and measurement data - anytime, anywhere – offers potential for cost savings and increased efficiency. In addition, the monitoring and analysis of this data enables the possibility to implement predictive activity planning.
More than 90%
of the data from the field remains unused. Source: Endress+Hauser analysis
How we can help
Smart water management makes water treatment more efficient and safer for consumers through continuous data collection, alerts and measures to prevent issues from occurring. Endress+Hauser’s industry expertise and large product portfolio support you in optimizing processes and performance. Implementing smart sensors and digital solutions can help you
detect, measure, and record data
communicate and interact with systems
monitor the situation, enable quick responses and troubleshooting
protect systems, devices, and data from cyber attacks
Applications
Detect and access your field data
Depending on the size of your plant, a modern water or wastewater treatment plant has between 50 and 1000 measuring points for measuring and controlling processes. Apart from the actual measurement values, today these instruments can supply other valuable data and information.
Onze ervaring in de praktijk
The first step is to understand what is installed in the field, after which the data is made accessible for collection. Endress+Hauser’s approach is to help you find out which devices are in your treatment plant and what functionalities they offer.
Our Operations App gives you access to your Endress+Hauser installed base - wherever you are, whenever you need it. Simply scan the QR code or type in the serial number of the device. Quickly find the required information.
There are huge amounts of data in the field, across all suppliers. You want to access to this data so that you can turn it into valuable information.
Onze ervaring in de praktijk
Endress+Hauser offers a broad smart instrumentation portfolio that supports digital scenarios by default. For other instrumentation we have a competitive portfolio to connect any sensor to our ecosystem.
Now that you have access to data from the field, what can you do with it? How can you turn the data into valuable information?
Onze ervaring in de praktijk
Endress+Hauser helps understand how your field instruments are functioning by remotely monitoring their health and performance, through immediate alarms, alerts and notifications, and by transforming information into useful data.
In-depth instrument insights for process optimization and condition monitoring thanks to Heartbeat Technology
Smart water management and the digital transformation also brings risks. The use of smart sensors, apps, and cloud-base applications are just a few examples. The security of your system, plant and data has the highest priority.
Onze ervaring in de praktijk
Ensuring plant availability while minimizing internal and external risks as well as data security requires a partner with the relevant knowledge. As your trusted partner, Endress+Hauser is in a position to guide you along the digital journey.
Keep your plant secure and increase cybersecurity with Endress+Hauser’s proven expertise certified in line with norms such as IEC 62443-4-1, ISO 27001, ISO 27017. Learn more on our cybersecurity certification.
Detect and measure in the field, transmit the information and make use of it.
Voordelen
Endress+Hauser has almost 70 years of experience when it comes to the challenges of the water industry. All over the world, water and wastewater customers trust our expertise, our employees and our dedicated portfolio of products, services and solutions. By combining this experience and expertise, we can help you optimize processes wherever sensors provide valuable information.
BWT levert complete skids voor ultrapuur-waterbehandeling met online-documentatie voor de componenten in de skid. Netilion stuurt de benodigde bestanden naar het BWT-portaal.
With Netilion Network Insights, Oberzent's water masters now see all relevant data points of their water system on a cloud-based dashboard without having to drive to the plants.
Merck KGaA, Darmstadt, Duitsland, ziet een groot potentieel voor de IIoT-technologieën die momenteel worden getest op het gebied van onderhoud en reparatie van installaties.
Eenvoudige producten
Gemakkelijk te selecteren, installeren en gebruiken
Water, dranken, zuivelproducten, chemicaliën of farmaceutische producten moeten dagelijks geanalyseerd worden. Kies het apparaat dat het beste past bij uw procesbehoeften uit ons uitgebreide productportfolio.
Flowmeter
Flowmeter
Water, aardgas, stoom, minerale olie, chemicaliën zijn enkele van de vloeistoffen die dag in dag uit gemeten moeten worden. Selecteer de flowmeter die het beste past bij wat uw proces nodig heeft.
Niveau
Niveau
Continue niveaumeting en niveauschakeling in vloeistoffen en stortgoed
Druk
Druk
Veelzijdige instrumenten voor procesdruk, drukverschil, niveau en flow.
Software
Software
Naast alle relevante meet- en systeemtechnologieën bieden wij ook passende software aan voor alle industrietakken die ervoor zorgen dat uw bedrijfsprocessen optimaal functioneren.
Systeemcomponenten
Systeemcomponenten
Applicator
Temperatuurmeting
Temperatuurmeting
Thermometers en transmitters voor de procesindustrie
Wij letten op uw privacy
We maken gebruik van cookies om uw browse-ervaring te verbeteren, statistische gegevens te verzamelen om de site-functionaliteit te optimaliseren en om reclame of content op maat te presenteren.
Door "Accepteer alles" te selecteren gaat u akkoord met ons gebruik van cookies.
Bekijk voor meer details onze cookie-richtlijnen .