Use data analytics to get real-time insights into your plant and make data-backed decisions
One of the main challenges of the pharmaceutical industry is managing between specialty and affordable medicine. Drug manufacturing processes must be kept flexible and efficient, while the demand for short times-to-market and cost pressure are increasing. It is important to focus on innovation and continuous improvement in order to stay up-to-date. Pharma industry data should be used to shift from an exclusively quality-focused perspective towards productivity, reliability and innovation.
1 : 1
Data integrity
Accurate and reliable values are guaranteed with digital Memosens Technology
Get real-time data and valuable insights from your pharmaceutical plant with continuous decision-making variables through pharma analytics. Help the operators of your pharmaceutical manufacturing facilities by providing effective solutions for secure and economical process optimization. Go a step further and achieve real business intelligence by:
integrating instrument status data horizontally
identifying, analyzing and optimizing critical manufacturing data
using the same measuring technologies in process development, manufacturing process and quality laboratory
optimizing your calibration intervals
letting digital technology help ease calibration effort
Applications
Data integrity from lab to manufacturing process
The importance of quality assurance in the pharmaceutical industry is increasing. In order to mitigate the risk of misinterpretations and quality deficiencies, the same measurement technology should be used in the laboratory and in the manufacturing process of drugs.
Onze ervaring in de praktijk
Scale-up and optimize processes easily with consistent technology from pilot plant to full production. Using consistent technology during scale-up helps you speed up the drug release process by delivering validated and reliable data in all scales. Our data-driven technology improves measuring reliability during laboratory trials and up-scaling with full consistency.
Memosens technology for liquid analysis is based on smart-digital sensors with integrated data chips. The digitalization of the raw data in the sensor head guarantees reliable data transfer, regardless of external factors.
The software Memobase Plus documents the complete lifetime of Memosens sensors. You can save and export measurement data and use identical sensors in the laboratory as in the process to achieve truly comparable measurements and a smooth scale up.
Increase reliability and extend calibration intervals
Product quality, manufacturing performance and costs are the key elements in drug production. Innovative instrument diagnostics with monitoring and verification functionality significantly increase reliability and reduce risk.
Onze ervaring in de praktijk
With Heartbeat Technology you have the option to quickly and easily verify the conditions of critical measurement devices and to produce a verification report prior to each production run. Verification occurs directly in the measuring point without process interruption, significantly reducing verification effort. In a further step, this approach can extend calibration intervals.
With the Proline Promass P 100 you have less calibration effort and maximum reliability thanks to Heartbeat Technology. It offers effortless access to extended device and process data through digital signal transmission.
Undetected sensor failures can lead to non-conformities, quality issues and drug shortages.
Onze ervaring in de praktijk
Our instruments with Heartbeat Technology permanently deliver real-time diagnostic information, reducing the risk of non-conformities. Relying on digital data will enable you to continuously optimize process reliability, diagnostic transparency and calibration intervals.
Data-based pH measurement optimization
pH measurement is the most commonly used analytical measurement in the process industry and bears a huge potential for optimization. It accompanies the active agent during all phases from development to industrial production and is used in several process steps. From laboratory to large scale manufacturing, consistent and reliable pH measurement is thus very important.
Onze ervaring in de praktijk
All our pH probes are specifically designed and optimized to endure process conditions as well as sterilization cycles. With our pH technology data can be stored directly in the sensor head and be synchronized to a database. Using the same digital technology over all scales for the pH loops provides maximum reliability. Analyzing the data history will enable you to optimize your calibration activities and introduce sophisticated calibration concepts in the lab.
The digital pH sensor Memosens CPS61E was developed especially for bioreactors. It provides reliable values even after CIP/SIP and autoclaving. With Memosens digital technology the sensor provides maximum data integrity and enables lab calibration.
The Multichannel transmitter Liquiline CM44P is the first transmitter that combines process photometers and Memosens sensors. The transmitter saves time and money by offering seamless system integration.
Save time and money with data-based optimization and predictive analytics in pharmaceutical manufacturing. Generating valuable process knowledge is the base for making the right decisions. Let´s work together to find the best data analytics and IIoT solution for your pharmaceutical process.
1 minute
to generate a verification report on demand
70 %
Less calibration costs with Heartbeat Technology, during 10 years of operation
0.5l - 20cbm
Maximum yield can be achieved on all scales from lab to manufacturing process
Water, dranken, zuivelproducten, chemicaliën of farmaceutische producten moeten dagelijks geanalyseerd worden. Kies het apparaat dat het beste past bij uw procesbehoeften uit ons uitgebreide productportfolio.
Flowmeter
Flowmeter
Water, aardgas, stoom, minerale olie, chemicaliën zijn enkele van de vloeistoffen die dag in dag uit gemeten moeten worden. Selecteer de flowmeter die het beste past bij wat uw proces nodig heeft.
Niveau
Niveau
Continue niveaumeting en niveauschakeling in vloeistoffen en stortgoed
Druk
Druk
Veelzijdige instrumenten voor procesdruk, drukverschil, niveau en flow.
Software
Software
Naast alle relevante meet- en systeemtechnologieën bieden wij ook passende software aan voor alle industrietakken die ervoor zorgen dat uw bedrijfsprocessen optimaal functioneren.
Systeemcomponenten
Systeemcomponenten
Applicator
Temperatuurmeting
Temperatuurmeting
Thermometers en transmitters voor de procesindustrie
Gerelateerde verhalen
Productiviteit
Kostenreductie in de farmaceutische industrie
Op zoek naar een manier om de kosten in de farmaceutische industrie te beperken zonder dat de kwaliteit of de productiviteit in gevaar komt? Wij hebben ideeën voor u.
Zorg voor een efficiënt en stabiel cosmeticaproductieproces met een fullserviceprovider die u helpt de efficiëntie te verhogen en de time-to-market te verkorten.
Optimaliseer uw hulpbronnen en maximaliseer uw plant performances. Lees meer!
Food & Beverage: Vertrouwen in kwaliteit
Food & Beverage: Vertrouwen in kwaliteit
Uw partner om te voldoen aan de internationale hygiënevoorschriften, om een consistente productkwaliteit en beschikbaarheid van installaties te garanderen en tegelijkertijd de hulpbronnen te sparen en de kosten te verlagen.
Water & afvalwater: Beschermen – conserveren – verbeteren
Water & afvalwater: Beschermen – conserveren – verbeteren
Endress+Hauser heeft het vertrouwen om u te helpen bij het realiseren van uw bedrijfsdoelen door de hele waterkringloop, door het combineren van een innovatieve productreeks meetinstrumenten, expertservices en industrie-expertise.
Wij letten op uw privacy
We maken gebruik van cookies om uw browse-ervaring te verbeteren, statistische gegevens te verzamelen om de site-functionaliteit te optimaliseren en om reclame of content op maat te presenteren.
Door "Accepteer alles" te selecteren gaat u akkoord met ons gebruik van cookies.
Bekijk voor meer details onze cookie-richtlijnen .