Optimize industrial wastewater treatment for cost effective compliance
Industrial wastewater treatment is an inevitable challenge for many plant operators, with wastewater a byproduct of multiple industrial processes. Reusing wastewater in secondary capacities can bring efficiencies. When this is not possible discharge to a sewer or nature is the only option. Yet strict regulations for human and environmental safety make treatment of wastewater for discharge a costly and complex task. Our industrial wastewater treatment portfolio can ensure optimal processes.
16%
of the global freshwater withdrawals
end up as industrial wastewater. Only 3% are actually consumed during the production processes.
How we can help
Offering a complete portfolio of monitoring and analysis technologies, Endress+Hauser enables its customers to treat industrial wastewater more efficiently and with enhanced compliance, optimizing processes such as:
Wastewater reuse
Anaerobic digestion
Biological treatment
Sludge disposal
Applications
Wastewater reuse
Wastewater reuse or recycling offers the dual benefits of lowering water intake and minimizing wastewater discharge costs. However, for wastewater to be recycled safely as industrial water it must be treated according to its future use, involving processes such as flotation, sedimentation and filtering.
Onze ervaring in de praktijk
The Endress+Hauser portfolio enables the accurate monitoring and control of inlet pressure, quality and flow, vital to preventing damage to wastewater filters.
An efficient pre-treatment process for wastewater with a high Chemical Oxygen Demand (COD), such as from the pulp & paper industries, anaerobic digestion converts a proportion of organic load to biogas. Managing anaerobic digestion effectively necessitates accurate monitoring of multiple parameters throughout the process.
Onze ervaring in de praktijk
Endress+Hauser offers a complete range of monitoring technologies for total anaerobic digestion process control and optimization, including:
Often following anaerobic digestion, wastewater with high organic load, such as from the food industry, will be treated biologically to reduce organic content. Ensuring that the right conditions exist to enable biological action is the main challenge with the biological treatment approach, and accurate monitoring of parameters such as ammonium, nitrate and oxygen levels is key.
Onze ervaring in de praktijk
Endress+Hauser offers an extensive range of highly adaptable analyzers and sensors enabling accurate monitoring of a multitude of parameters in biological treatment:
Ammonium analyzer Liquiline System CA80AM, colorimetric system for online monitoring of water and wastewater treatment
Turbimax CUS51D Memosens sensor for suspended solids and turbidity measurement
Digital oxygen sensor Memosens COS51E for ion level detection and monitoring
Both costly and complex, sludge treatment involves processes such as thickening or dewatering and the efficiency of both depends upon accurate monitoring of parameters such as flow, suspended solids and density to ensure optimal use of additives and conditioners.
Onze ervaring in de praktijk
Offering high performance flow meters to measure all essential parameters, the Endress+Hauser portfolio optimizes chemical dosing in sludge disposal:
Thanks to more of 60 years of experience that we have gained by working together with our customers in the water and wastewater industry, we have developed a broad portfolio of measuring technologies, automation solutions and service offerings that match the challenges of our customers. We understand the specific challenges of optimizing costs on the one hand and ensuring effluent quality to comply with environmental laws.
30%
of the energy costs spent on aeration can be saved by controlling the aeration more accurately
20%
potential cost savings on conditioner chemicals for sludge treatment
Wernsing Feinkost GmbH vertrouwt op meettechnologie en engineering van Endress+Hauser, zodat de afvalwaterzuiveringsinstallatie 24 uur per dag correct werkt.
Ontdek hoe Heineken voldoet aan alle voorschriften voor het beschermen van het Braziliaanse milieu met de Viomax CAS51D digitale-nitraat- of SAC-sensor van Endress+Hauser.
Eenvoudige producten
Gemakkelijk te selecteren, installeren en gebruiken
Water, dranken, zuivelproducten, chemicaliën of farmaceutische producten moeten dagelijks geanalyseerd worden. Kies het apparaat dat het beste past bij uw procesbehoeften uit ons uitgebreide productportfolio.
Flowmeter
Flowmeter
Water, aardgas, stoom, minerale olie, chemicaliën zijn enkele van de vloeistoffen die dag in dag uit gemeten moeten worden. Selecteer de flowmeter die het beste past bij wat uw proces nodig heeft.
Niveau
Niveau
Continue niveaumeting en niveauschakeling in vloeistoffen en stortgoed
Druk
Druk
Veelzijdige instrumenten voor procesdruk, drukverschil, niveau en flow.
Software
Software
Naast alle relevante meet- en systeemtechnologieën bieden wij ook passende software aan voor alle industrietakken die ervoor zorgen dat uw bedrijfsprocessen optimaal functioneren.
Systeemcomponenten
Systeemcomponenten
Applicator
Temperatuurmeting
Temperatuurmeting
Thermometers en transmitters voor de procesindustrie
Gerelateerde verhalen
Waterveiligheid
Behandeling van industrieel water
Een effectieve en betrouwbare behandeling van industrieel water is belangrijk voor veilige en efficiënte processen.
Water & afvalwater: Beschermen – conserveren – verbeteren
Water & afvalwater: Beschermen – conserveren – verbeteren
Endress+Hauser heeft het vertrouwen om u te helpen bij het realiseren van uw bedrijfsdoelen door de hele waterkringloop, door het combineren van een innovatieve productreeks meetinstrumenten, expertservices en industrie-expertise.
Power & Energy: Empower the future
Power & Energy: Empower the future
You provide the world with energy - we provide you with application know-how for your power plant including: steam, combined cycle power plants, waste-to-energy, hydroelectric and power-to-gas.
Mijnbouw, mineralen & metalen: Delven naar een duurzame toekomst
Mijnbouw, mineralen & metalen: Delven naar een duurzame toekomst
Stimuleer efficiëntie bij het bereiken van uw ESG-doelen. Onze producten en expertise verbeteren de verwerking, productie, opslag en distributie van natuurlijke hulpbronnen en grondstoffen voor een duurzame toekomst.
Wij letten op uw privacy
We maken gebruik van cookies om uw browse-ervaring te verbeteren, statistische gegevens te verzamelen om de site-functionaliteit te optimaliseren en om reclame of content op maat te presenteren.
Door "Accepteer alles" te selecteren gaat u akkoord met ons gebruik van cookies.
Bekijk voor meer details onze cookie-richtlijnen .