Overspanningsbeveiliging als DIN-rail instrument voor installatie in de schakelkast voor voeding en communicatiesignalen met SIL- en optionele Ex-goedkeuring
HAW566 DIN rail surge protective device for installation in the control cabinet for power supply and communication signals with SIL and optional Ex approval
Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.
Plant availability is very important as even short failures in production may cause high losses in sales. Therefore respective protection of the devices e.g. surge protection as well as a high availability of plant parts needs to be ensured. Direct and indirect lightning as well as switching operations within a process can produce voltage overloads into supply lines and communication circuits, such as fieldbus systems.
Portfolio description
Our portfolio of surge arresters provides:
Surge arrester for DIN rail mounting
Surge arrester for field mounting
Surge arrester for signal cables
Surge arrester for communication lines of fieldbuses
Surge arrester for power lines
Surge arresters are primarily used in process automation and in measuring and communication technology within the chemicals, pharmaceuticals, water and wastewater sectors as well as in the food industry.
Measuring principle
Surge arresters are used to protect electronic components in field devices from being destroyed. It ensures that overvoltage surges which occur in signal cables (e.g. 4 to 20 mA), in communication lines of fieldbuses (HART, PA, FF) and in power lines are safely passed into the ground. The functionality of the electronic component to be protected is not affected as, using the impedance-free connection of the protection unit, interference voltage drops cannot be introduced.
Benefits
Optionally available with ATEX and SIL2 intrinsically safe approvals
Surge arrester for field or DIN rail mounting available
Surge arrester for power lines, signal cables and communication lines of fieldbuses available
Increased plant availability as surge arrester is perfectly matched to the electronic components involved in process automation and process measuring technology
Downloads
Ontdek aanvullende hulpbronnen
Brochure field of activity system products
System products and data managers - Solutions for the loop
We maken gebruik van cookies om uw browse-ervaring te verbeteren, statistische gegevens te verzamelen om de site-functionaliteit te optimaliseren en om reclame of content op maat te presenteren.
Door "Accepteer alles" te selecteren gaat u akkoord met ons gebruik van cookies.
Bekijk voor meer details onze cookie-richtlijnen .