Wetted materialsBody: 316L stainless steel Window: Proprietary material, optimized for bioprocesses Process connection: PG13.5 Surface finish: Ra 15 with electropolish Adhesive: USP Class VI and ISO 10993 compatible
Spectral coverageStarter 785 nm: 300-3300 cm-1 Base model 532 nm: 100-4350* cm-1 Base model 785 nm: 100-3425* cm-1 Base model 1000 nm: 200-2400 cm-1 Hybrid 785 nm: 150-1890** cm-1 *Low signal-to-noise ratio at <150 cm-1 **Low signal-to-noise ratio at <175 cm-1
Laser wavelengthWith immersion optic: 532 nm, 785 nm, 1000 nm With bIO-Optic or Raman optic system for single use: 785 nm, 1000 nm With bio multi optic and bio sleeve or Raman flow assembly: 785 nm
Body and window materialsRxn-10 probe body: 6061 aluminum, 316L stainless steel, and 303 stainless steel
Endress+Hauser Raman spectrometer systems provide robust and precise measurement data needed to maintain a continuous pulse on the safety and efficiency of critical operations. Prized for their ability to perform chemical and composition analysis with unparalleled accuracy, our Raman spectrometer systems deliver all the real-time, in situ measurements required for the laboratory, along with cost-effective scalability to the production environment. Explore our comprehensive portfolio below through the product finder tool.
How to select a Raman spectrometer system
Used throughout the Life Science, Food & Beverage, Chemical and Oil & Gas industries, our Raman analyzers and probes are optimized for solids, liquids, gases, and turbid media to ensure high performance in the laboratory or in process environments. They can be configured to the Raman sampling point for your application or plant setting, thereby providing reliable chemical analysis in any installation environment.
Raman Rxn product portfolio
Raman Rxn analyzers
Configurable to measure up to four channels
532 nm, 785 nm, or 1000 nm wavelengths
User-friendly embedded software with intuitive touchscreen or web interface
Easy method transferability from R&D/lab to the manufacturing environment
Certifications: CSA, ATEX, & IECEx
Raman Rxn probes and optics
Flexible measurement capability - in-line, on-line, or at-line
A Raman system is comprised of four elements: an analyzer, probes, software, and data analysis.
The Raman analyzer is the "heart" of the system, containing a laser, the spectroscopic engine, and an embedded controller. The probes are the "eyes" or windows into the process. Software is the "brain" of the system, controlling data generation. The raw data is "translated" into meaningful information by the data analysis component. All four components work together to form a complete Raman system.
Benefits
Embedded control software: Seamlessly measure in-line, on-line, or at-line in real-time with 24/7 & 365 connectivity.
Lab and process scalability: Realize process insight and efficiency gains to ensure product quality when you bring chemical analysis from the laboratory to the production environment.
Sampling solutions for a multitude of applications: Gain long term measurement stability for Chemical, Polymer, Oil & Gas, Food & Beverage, and pharmaceutical applications, as well as in situ monitoring of bioprocesses (cell culture, fermentation and downstream applications).
Product sampling for all media: Enable chemical analysis of solids, liquids, and gases in any installation environment with our specialized fiber-optic sampling probes.
Robust compliance and management systems: Ensure seamless transition to cGMP by working with the only process Raman company to be registered to ISO:9001:2015 and certified ISO14001:2015, and ANSI Z10-2012.
Downloads
Ontdek aanvullende hulpbronnen
Raman spectroscopic analyzers
Raman spectroscopic analyzers - Robust optical measurement of chemical composition
Boost plant safety, ensure product quality, and optimize operations. Raman spectroscopy measures the composition and molecular structure of your samples from lab-to-process in real time.
We maken gebruik van cookies om uw browse-ervaring te verbeteren, statistische gegevens te verzamelen om de site-functionaliteit te optimaliseren en om reclame of content op maat te presenteren.
Door "Accepteer alles" te selecteren gaat u akkoord met ons gebruik van cookies.
Bekijk voor meer details onze cookie-richtlijnen .