Endress+Hauser zijn toegewijd aan de langdurige ondersteuning van al onze producten.
We nemen de ondersteuning en service van onze producten voor onze rekening gedurende een periode van tien jaar na kennisgeving van productterugtrekking (tot reserveonderdelen niet meer beschikbaar zijn).
We behouden ons echter het recht voor om alternatieve oplossingen aan te bieden, inclusief vervangingsproducten indien dit passender wordt geacht.
Endress+Hauser zijn toegewijd aan de langdurige ondersteuning van al onze producten.
We nemen de ondersteuning en service van onze producten voor onze rekening gedurende een periode van tien jaar na kennisgeving van productterugtrekking (tot reserveonderdelen niet meer beschikbaar zijn).
We behouden ons echter het recht voor om alternatieve oplossingen aan te bieden, inclusief vervangingsproducten indien dit passender wordt geacht.
Process temperature-60°C...+280°C (-76°F...+540°F)
Process pressure / max. overpressure limitVacuum...100 bar (1450 psi)
Min. density of mediumDensity from 0.4 g/cm3 (0.4 SGU)
Vibronic point level detection
Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.
Vibronic point level detection offers safe overfill prevention in liquids and bulk solids in every industry. The second line of defense guarantees the highest degree of safety and availability of the switches. Liquiphant stands for reliable switching unaffected by: changing media properties, turbulences, foam, vibrations or build-up. In silos containing fine-grained or powdery solids Soliphant is the perfect match. For more information click on the button below.
Vibronic devices perfectly fit for numerous liquid applications from simple operational point level detection (min. and max. control), certified leakage monitoring and overfill prevention through to protective equipment in plant parts subject so Safety Integrity Levels (SIL 2/3). For applications in powdery or lumpy bulk solids the vibronic devices can also be used in hazardous areas, typically in primaries, the chemical or the food industry.
Vibronic point level detection: Measuring Principle
For point level detection in liquids a sensor in form of a tuning fork is excited at its resonant frequency. The drive works piezoelectrically. The oscillating frequency changes as the fork enters the medium. The change is analyzed and translated into a switching signal.
In solids a one-rod sensor is excited at its resonant frequency. The drive works piezoelectrically. The amplitude changes as the fork enters the medium. The change is also analyzed and translated into a switching signal.
Benefits
Unaffected by media
Unaffected by media properties
Easy installation and ready for use without calibration
Self-monitoring
No wear and tear, maintenance-free
Wij letten op uw privacy
We maken gebruik van cookies om uw browse-ervaring te verbeteren, statistische gegevens te verzamelen om de site-functionaliteit te optimaliseren en om reclame of content op maat te presenteren.
Door "Accepteer alles" te selecteren gaat u akkoord met ons gebruik van cookies.
Bekijk voor meer details onze cookie-richtlijnen .