Advanced process instrumentation for carbon dioxide utilization
Transform your CO₂ utilization process with innovative measurement
Introduction
Transforming CO₂ into valuable products
Carbon dioxide is increasingly recognized as a vital resource with significant economic potential. While the conversion of carbon dioxide into products is still in its infancy, it offers a promising pathway to reducing greenhouse gas emissions and mitigating climate change. Captured CO₂ can be used to manufacture fuels, carbonates, polymers and other chemicals, contributing to a circular economy. Benefit from our in-depth expertise and wide-ranging product portfolio to enhance your CO₂ utilization.
Optical analysis
Enhance CO₂ quality control with laser-based analysis
Compressed CO₂ is a versatile product with applications ranging from carbonated beverages to chemical production. Maintaining high CO₂ purity is necessary for equipment performance, operability and safety. Additionally, precise CO₂ analysis is required for carbon credit verification and financial compliance. Real-time monitoring for contaminants ensures consistent product quality and process optimization. Our TDLAS and QF analyzers provide:
Low total cost of ownership with minimal maintenance, no moving parts and no consumables
Reliable operation in harsh environments
High speed of response
Online validation options for analyzer performance verification
F
L
E
X
Eenvoudige producten
Gemakkelijk te selecteren, installeren en gebruiken
Accurate and reliable O2 measurements for natural gas and gas processing applications
Flow measurement
Boost oil recovery with CO₂ injection
As oil well pressure and production decline, Enhanced Oil Recovery (EOR) becomes essential for maximizing oil recovery and extending field life. CO₂ at reservoir pressure is injected in dense-phase (gas with liquid-like properties) that can mix with oil. It blends with the oil, reducing viscosity barriers and enabling further oil recovery. Our high pressure mass flowmeter delivers the following benefits:
Maximum safety and resistance against stress corrosion cracking
Process pressure up to PN 250 (Class 1500)
Continuous device verification with Heartbeat Technology
Robust high-pressure flowmeter, as remote version with up to 4 I/Os
Flow measurement
Optimize flow measurement in synthetic fuel production
Synthetic fuels are synthesized from renewable hydrogen with CO₂ to form liquid or gaseous fuels. Hydrogen, generated from renewable energy, combines with CO₂ captured from industrial processes. The production process involves complex flow loops in various phases, where Vortex flowmeter technology excels, offering:
Multivariable measurement: optional compensation of pressure, temperature and dryness fraction
Maintenance-free with lifetime calibration
High process safety with SIL3 dualsens version
Advanced diagnostics developed according to IEC 61508
Veelzijdige flowmeter met detectie van natte stoom en hoogste nauwkeurigheid
Liquid analysis
Elevate your dairy production with precise CO₂ pH control
Carbon dioxide plays a crucial role in the food and beverage industry, enhancing product quality, extending shelf life and captivating consumers. As industries face increasing pressure to adopt sustainable practices, CO₂ capture and utilization offer a dual benefit: reducing emissions while optimizing operations. CO₂ is utilized in controlling the pH levels of various food products, from cheese production to baking bread. Our Memonsens technology is equipped with these benefits:
Guaranteed product safety and full regulatory compliance
Easy maintenance for maximum uptime
Accurate pH control for a maximized product yield
Reduced operating costs and extended sensor lifetime
Unbreakable PEEK sensor body for demanding environments
CCUS-technologieën spelen een belangrijke rol bij het verlagen van CO2-uitstoot en het bereiken van netto-nuldoelen. Lees hoe we CCUS-projecten in de olie- & gasindustrie ondersteunen met betrouwbare procesmeetapparatuur.
We maken gebruik van cookies om uw browse-ervaring te verbeteren, statistische gegevens te verzamelen om de site-functionaliteit te optimaliseren en om reclame of content op maat te presenteren.
Door "Accepteer alles" te selecteren gaat u akkoord met ons gebruik van cookies.
Bekijk voor meer details onze cookie-richtlijnen .