All processes in the beer production must be designed to ensure continuously high product quality
Beer is brewed using naturally grown products that vary from year to year and from harvest to harvest. The brewer must react to these changes to produce a beer of stable quality, and moreover, the beer must also taste the same year after year in order to meet the customer's expectations. To hit this moving target, a lot of experience is necessary. And that is the art of brewing beer.
~2
miljard hectoliter
bier is wereldwijd geproduceerd in 2017 Constante en stabiele productkwaliteit is essentieel voor alle brouwerijen. Profiteer van de expertise en ervaring van Endress+Hauser om dit doel te bereiken. Bron: www.statista.com
Our offering
Endress+Hauser is here to help you run your brewing process consistently on a high-quality level day and night. Our state-of-the-art sensor technology supports the brewing industry. Constantly improved accuracy of process sensors, along with high repeatability enables you to run your process in the most efficient manner. Our offering stands for:
Stable beer quality
Reliable process instrumentation
Efficient use of raw materials
Applications
Brewhouse
Efficient conversion of starch into malt sugar must be ensured. To find the right moment within the certain processes, innovative and accurate measurement technologies are crucial.
Onze ervaring in de praktijk
Endress+Hauser offers the largest product portfolio to optimize every single processes in your brewhouse.
Ensure highest reliability and accuracy using non-glass pH sensors like CPS77E with Memosens technology and retractable holders.
To see the real yield, the multi-frequency Coriolis mass flowmeter Promass Q provides temperature compensated flow, totalized value and totalized Brix or Plato° values even in entrained gas applications.
Rely on highest reliablity in your mash tun level measurement using the temperature compensated Deltapilot FMB50 hydrostatic level sensor . Remote electronics make access easy.
Optimize raw material usage by adding liquified adjuncts and dextrose with high accuracy. The Coriolis mass flowmeter Promass F100 provides the best temperature stability and precise measurement.
The goal of fermentation is to convert the malt sugar into alcohol. Reliable measurement of temperature, extract, and alcohol as well as monitoring the fermentation process are crucial to ensure consistent quality batch after batch.
Onze ervaring in de praktijk
High quality RTDs in hygienic design combined with ultra-fast response time guarantee optimum temperature control. Continuous measurement of all relevant parameters in the fermentation process provides laboratory-accurate and reliable information in real time, thus enabling precise process control.
The major challenge of the conventional filtration process is related to the diatomaceous earth filtration because the diatomaceous earth can vary in quality. It is problematic for handling and disposal since it is hazardous and generates large amounts of effluent.
Onze ervaring in de praktijk
Differential pressure is a common indicator for filter performance. Conventional DP transmitters or electronic DP systems provide the needed reliability.
Breweries often produce many different types of beer. It is quite a challenge to keep a clear overview in production to ensure proper filling.
Onze ervaring in de praktijk
To ensure production runs smoothly and to reduce beer loss, manufacturers must, where possible, distinguish the individual beer types automatically and directly inline. Dual-channel photometers are used for the measurement, making it possible to analyze color absorbance according to EBC guidelines. Together with a conductivity measurement, the individual types can be identified.
CIP concentration is critical to food safety but also has big impact on the use of detergent and wastewater costs.
Onze ervaring in de praktijk
Highly accurate conductivity measurement ensures the exact calculation of the required concentration. Level measurement of aggressive chemicals can be solved using different options depending on tank size and user preference.
Ensure minimal beer loss during beer/water transitions thanks to the very fast temperature compensation of our conductivity transmitters.
Learn more about how to improve your brewing processes
Meet an expert
"In my job as an Industry Manager I’m committed to helping you ensure product quality and taste. Working together, we do what it takes to further improve your quality control process."
Voordelen
Trust our reliable instruments for quality control and quality assurance in your brewery, that supplies the necessary data for ideal processes, supports suitable solutions for tracking and tracing your beer and minimizes product losses. Our experienced team of industry and application experts helps you select the right process instrumentation for your critical parameters.
52 weeks
stable product quality and processes thanks to best-fit instrumentation for your critical parameters
Hacker-Pschorr heeft een wereldprimeur in de nieuwe Bräurosl-tent: de eerste vacuüm geïsoleerde leiding (VIP) voor de centrale biervoorziening direct in de tent geïnstalleerd en Endress+Hauser is aan boord.
Eenvoudige producten
Gemakkelijk te selecteren, installeren en gebruiken
Water, dranken, zuivelproducten, chemicaliën of farmaceutische producten moeten dagelijks geanalyseerd worden. Kies het apparaat dat het beste past bij uw procesbehoeften uit ons uitgebreide productportfolio.
Flowmeter
Flowmeter
Water, aardgas, stoom, minerale olie, chemicaliën zijn enkele van de vloeistoffen die dag in dag uit gemeten moeten worden. Selecteer de flowmeter die het beste past bij wat uw proces nodig heeft.
Niveau
Niveau
Continue niveaumeting en niveauschakeling in vloeistoffen en stortgoed
Druk
Druk
Veelzijdige instrumenten voor procesdruk, drukverschil, niveau en flow.
Software
Software
Naast alle relevante meet- en systeemtechnologieën bieden wij ook passende software aan voor alle industrietakken die ervoor zorgen dat uw bedrijfsprocessen optimaal functioneren.
Systeemcomponenten
Systeemcomponenten
Applicator
Temperatuurmeting
Temperatuurmeting
Thermometers en transmitters voor de procesindustrie
Gerelateerde verhalen
Beschikbaarheid
Standaardisatie van instrumenten
Vermindering van de kosten voor inbedrijfstelling en opslag door standaardisatie van meetinstrumenten in uw projecten
Behandeling van afvalwater in de voedingsmiddelenindustrie
De food- en beverage-industrie gebruikt voornamelijk water als grondstof voor de reiniging en in de productie. Het potentieel voor optimalisatie ligt in de preventie, monitoring en behandeling van afvalwater.
Water & afvalwater: Beschermen – conserveren – verbeteren
Water & afvalwater: Beschermen – conserveren – verbeteren
Endress+Hauser heeft het vertrouwen om u te helpen bij het realiseren van uw bedrijfsdoelen door de hele waterkringloop, door het combineren van een innovatieve productreeks meetinstrumenten, expertservices en industrie-expertise.
Life Sciences: Innovative technology for process excellence
Life Sciences: Innovative technology for process excellence
Partner with us to accelerate your journey from bench-top to production, minimizing risk at every step
Utilities: Stoom- en industrieel waterbeheer
Utilities: Stoom- en industrieel waterbeheer
Maak het beheer van uw utilities efficiënter, veiliger en betrouwbaarder. Vertrouw op Endress+Hauser om uw stoom-energiesystemen en industriële waterzuivering te verbeteren. Meer informatie over ons aanbod.
Wij letten op uw privacy
We maken gebruik van cookies om uw browse-ervaring te verbeteren, statistische gegevens te verzamelen om de site-functionaliteit te optimaliseren en om reclame of content op maat te presenteren.
Door "Accepteer alles" te selecteren gaat u akkoord met ons gebruik van cookies.
Bekijk voor meer details onze cookie-richtlijnen .