![De Viomax CAS51D is een slimme nitraat- en SAC-sensor die zelfstandig metingen kan uitvoeren. Viomax CAS51D - de slimme nitraat- en SAC-sensor die zonder chemicaliën werkt en een snelle responstijd heeft.](/__image/a/23483/k/db9f0512f19cf106eeb06e95415e4445e49489f1/ar/1-1/w/100/t/jpg/b/ffffff/n/true/fn/CAS51D_front.jpg)
![Wastewater measuring point with optical SAC sensor SAC measuring point with optical SAC sensor for wastewater outlet](/__image/a/9563166/k/b805e9c41b5590d29253d7acdf600c1a4c2b358a/ar/1-1/w/344/t/jpg/b/ffffff/n/true/fn/Bundle%2006_Template_71481761_SAC%20Organic%20in%20Waste%20Water%20outlet.jpg)
Overzicht voordelen
-
Endress+Hauser supports you with this product bundle for monitoring the remaining organic pollution in the effluent of municipal WWTPs. The Viomax CAS51D SAC sensor ensures optimum process control by monitoring in real time. Chemicals or disposables are not required. The Memosens sensor is ideal for harsh environments and ensures fast data transmission. The Liquiline transmitter's great flexibility in the number of sensors and digital communication makes the measuring point future-proof.
-
Continuous measurement directly in the drain
Thanks to an optical measurement of organic pollution in the wastewater treatment plant outlet with the Viomax CAS51D SAC sensor, you always have the critical values in view. The sensor ensures on-line measurement of SAC254, COD, BOD, TOC or DOC equivalents directly in the outlet.
-
Fast response time and efficient process control
The Viomax CAS51D SAC sensor provides reliable real-time process information thanks to its extremely fast response time and measured value processing in the sensor.
-
Save time and costs and protect the environment
The great advantage of measuring with the optical sensor is that no chemicals or consumables are required; sample preparation is also not necessary. The standardized Memosens technology also enables very simple, time-saving operation and maintenance. The sensor and process-specific data stored in the sensor increase process reliability. An optionally available automatic compressed air cleaning system additionally ensures long maintenance intervals.
-
Ready for automation
The Liquiline CM442 transmitter offers numerous possibilities for automatic measuring operation. For example, cleaning or dosing is possible without a PLC and thanks to the logbook function of the Liquiline transmitter, no separate register is necessary.
-
Modular holder system for open basins and channels
Flexdip CYH112 offers high flexibility for measurements directly where they are needed. It allows almost any sensor mounting such as floor mounting, chain type installation, fixed or free swinging mounting. As the system installs quickly it saves time and costs and it can be expanded or modified at any time.
Overzicht van bundel
![SAC bundle for wastewater with optical sensor Overview of all bundle parts](/__image/a/9563169/k/0d8e7ce0eb447e377eb9cb522f4a2d57fd58ae8d/ar/4-3/w/648/t/jpg/b/ffffff/n/true/fn/Bundle%2006_71481761_SAC%20Organic%20in%20Waste%20Water%20outlet.jpg)
Componenten en preconfiguratie
-
Fixatie
Om de compatibiliteit van de componenten met elkaar te waarborgen, zijn er bepaalde fixaties. Open parameters geeft u de keuze van een individuele configuratie.
Componenten kunnen worden geconfigureerd in de bundel in het winkelwagentje -
Componenten1
- F
- L
- E
- X
Digitale nitraat- of SAC-sensor Viomax CAS51D
Fixatie:CAS51D-AAC2 _ _Toelating:AANiet-gevaarlijk gebiedToepassing/meetbereik:C2SAC, 0 - 250 1/m optische weglengte: 8 mm -
2
Dompelarmatuur
Flexdip CYA112Fixatie:CYA112-AA _ 2CAToelating:AZonderDompelpijp:AStandaardVerbinding hoeksensor:2CRoestvaststaal 90oSensor adapter:AG1 -
3
Modulair houdersysteem
Flexdip CYH112Fixatie:CYH112-A _ _ B _ D1Toelating:ANiet van toepassingMontage van horizontale pijp:BKruisklemAansluiting dompelpijp:DKruisklemAdapter:1Zonder -
4
- F
- L
- E
- X
-
5
Weather protection cover CYY101
Fixatie:CYY101-AVersie:ARoestvrijstaal 1.4301, 320x300x270mm -
6
Reinigingskop CAS51D 6 of 8mm
Fixatie: -
7
Reinigingsaansluiting tbv CAS51D 1/4"
Fixatie:
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
Digitale nitraat- of SAC-sensor Viomax CAS51D
De Viomax CAS51D is een slimme sensor die zelfstandig metingen kan uitvoeren in een breed scala van procesomstandigheden in water, afvalwater en utiliteiten. Het instrument voert continu online-metingen uit zonder chemicaliën en is uiterst robuust en onderhoudsarm dankzij het zelfreinigende ontwerp. U kunt de CAS51D selecteren als nitraatsensor of als sensor voor SAC en verschillende somparameters. Dankzij de digitale Memosens-technologie biedt de Viomax CAS51D een hoge proces- en gegevensintegriteit en is deze eenvoudig te gebruiken.
-
Meetprincipe
UV photometric
-
Characteristic
Insitu (immersion in process), extractive with sample and flow cell
Optical photometric sensor for nitrate and SAC -
Size
388 / 394 mm x 40 mm, depends on version
-
Design
40 mm sensor, stainless steel 316L
-
Process temperature
5 to 50°C (41 to 120 °F)
-
Ambient temperature
-20 to 60 °C (-4 to 140 °F)
-
Specials
G1, NPT3/4
IP68 (1m/3,3ft) water column with 1N KCl during 60d ays -
Application
Drinking water, biological waste wate process, WWTP effluent
Monitoring of surface water -
Measurement range
0.01 to 20 mg/l / 0.1 to 50 mg/l NO3-N
0.04 to 80 mg/l / 0.4 to 200 mg/l NO3
0 to 50 1/m / 0 to 250 1/m / 0 to 1000 1/m SAC
0 to 75 mg/l / 0 to 375 mg/l / 0 to 1500 mg/l COD/BOD (254nm)
0 to 30 mg/l / 0 to 150 mg/l / 0 to 600 mg/l TOC/DOC (254nm)
Dompelarmatuur
Flexdip CYA112
De Flexdip CYA112 is een modulair armatuur voor sensoronderdompeling in open bassins, kanalen of tanks. Bijna elk soort sensormontage is mogelijk – ketting, vast of vrij-bewegend. Er is een snelsluiting voor snelle en betrouwbare installatie van Memosens- of vaste-kabel-sensoren. Het armatuur biedt uitstekende flexibiliteit, waardoor u uw meting tegen lage kosten optimaal kunt configureren.
-
Meetprincipe
Potentiometric
-
Application
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
-
Installation
CYA112 is a modular assembly system for sensors in open basins, channels and tanks
-
Characteristic
Simple and easy installation
Universal and flexible -
Design
Versions in stainless steel or PVC
-
Material
Immersion pipe, connection angle, welded threads: stainless steel 1.4404
Sensor adaption, quick fastener, multifunctional clamp ring: POM - GF
O-rings: EPDM -
Dimension
Immersion pipe diameter: 40 mm (1.57 inch)
Length: 600, 1200, 1800 and 2400 mm
(23.6, 47.2, 70.9 and 94.5 inch) -
Process temperature
0 to 60 °C (32 to 140 °F)
-
Meetprincipe
Sensor ORP / Redox
-
Application
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
-
Installation
CYA112 is a modular assembly system for sensors in open basins, channels and tanks
-
Characteristic
Simple and easy installation
Universal and flexible -
Design
Versions in stainless steel or PVC
-
Material
Immersion pipe, connection angle, welded threads: stainless steel 1.4404
Sensor adaption, quick fastener, multifunctional clamp ring: POM - GF
O-rings: EPDM -
Dimension
Immersion pipe diameter: 40 mm (1.57 inch)
Length: 600, 1200, 1800 and 2400 mm
(23.6, 47.2, 70.9 and 94.5 inch) -
Process temperature
0 to 60 °C (32 to 140 °F)
-
Meetprincipe
Conductive
-
Application
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
-
Installation
CYA112 is a modular assembly system for sensors in open basins, channels and tanks
-
Characteristic
Simple and easy installation
Universal and flexible -
Design
Versions in stainless steel or PVC
-
Material
Immersion pipe, connection angle, welded threads: stainless steel 1.4404
Sensor adaption, quick fastener, multifunctional clamp ring: POM - GF
O-rings: EPDM -
Dimension
Tauchrohr Durchmesser: 40 mm (1.57 Zoll)
Länge: 600, 1200, 1800 und 2400 mm
(23.6, 47.2, 70.9 und 94.5 Zoll) -
Process temperature
0 ... 60 °C (32 ... 140 °F)
-
Meetprincipe
Amperometric oxygen measurement
-
Application
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
-
Installation
CYA112 is a modular assembly system for sensors in open basins, channels and tanks
-
Characteristic
Simple and easy installation
Universal and flexible -
Design
Versions in stainless steel or PVC
-
Material
Immersion pipe, connection angle, welded threads: stainless steel 1.4404
Sensor adaption, quick fastener, multifunctional clamp ring: POM - GF
O-rings: EPDM -
Dimension
Immersion pipe diameter: 40 mm (1.57 inch)
Length: 600, 1200, 1800 and 2400 mm
(23.6, 47.2, 70.9 and 94.5 inch) -
Process temperature
0 to 60 °C (32 to 140 °F)
-
Meetprincipe
Total chlorine
-
Application
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
-
Characteristic
Simple and easy installation
Universal and flexible -
Design
Versions in stainless steel or PVC
-
Material
Immersion pipe, connection angle, welded threads: stainless steel 1.4404
Sensor adaption, quick fastener, multifunctional clamp ring: POM - GF
O-rings: EPDM -
Dimension
Immersion pipe diameter: 40 mm (1.57 inch)
Length: 600, 1200, 1800 and 2400 mm
(23.6, 47.2, 70.9 and 94.5 inch) -
Process temperature
0 to 60 °C (32 to 140 °F)
-
Meetprincipe
Single beam scattered light
-
Application
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
-
Installation
CYA112 is a modular assembly system for sensors in open basins, channels and tanks
-
Characteristic
Simple and easy installation
Universal and flexible -
Design
Versions in stainless steel or PVC
-
Material
Immersion pipe, connection angle, welded threads: stainless steel 1.4404
Sensor adaption, quick fastener, multifunctional clamp ring: POM - GF
O-rings: EPDM -
Dimension
Immersion pipe diameter: 40 mm (1.57 inch)
Length: 600, 1200, 1800 and 2400 mm
(23.6, 47.2, 70.9 and 94.5 inch) -
Process temperature
0 to 60 °C (32 to 140 °F)
-
Meetprincipe
UV photometric
-
Characteristic
Simple and easy installation
Universal and flexible -
Design
Versions in stainless steel or PVC
-
Process temperature
0 to 60 °C (32 to 140 °F)
-
Application
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
Modulair houdersysteem
Flexdip CYH112
De Flexdip CYH112-houder is een modulair systeem voor sensoren en armaturen in open bassins, kanalen of tanks. Bijna elk soort montage is mogelijk: vloer-, wand- en railmontage. Bovendien is deze geschikt voor elk type sensormontage – ketting, vast of vrij-bewegend. De houder kan op elk gewenst moment worden uitgebreid of aangepast. De Flexdip CYH112 biedt uitstekende flexibiliteit, waardoor u uw meting optimaal kunt configureren.
-
Meetprincipe
Potentiometric
-
Application
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
-
Installation
CYH112 is a modular holder system for sensors and assemblies in open basins, channels and tanks
-
Characteristic
Simple and easy installation
Universal and flexible -
Design
The holder system CYH112 works for nearly any type of fixing:
Fixing on the floor, wall or directly on a rail -
Material
Main pipe, transverse pipe: stainless steel 1.4404
Chain: PA or stainless steel 1.4401 -
Process temperature
-20 to 60 °C (-4 to 140 °F)
-
Meetprincipe
Sensor ORP / Redox
-
Application
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
-
Installation
CYH112 is a modular holder system for sensors and assemblies in open basins, channels and tanks
-
Characteristic
Simple and easy installation
Universal and flexible -
Design
The holder system CYH112 works for nearly any type of fixing:
Fixing on the floor, wall or directly on a rail -
Material
Main pipe, transverse pipe: stainless steel 1.4404
Chain: PA or stainless steel 1.4401 -
Process temperature
-20 to 60 °C (-4 to 140 °F)
-
Meetprincipe
Conductive
-
Application
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
-
Installation
CYH112 is a modular holder system for sensors and assemblies in open basins, channels and tanks
-
Characteristic
Simple and easy installation
Universal and flexible -
Design
The holder system CYH112 works for nearly any type of fixing:
Fixing on the floor, wall or directly on a rail -
Material
Main pipe, transverse pipe: stainless steel 1.4404
Chain: PA or stainless steel 1.4401 -
Process temperature
-20 to 60 °C (-4 to 140 °F)
-
Meetprincipe
Amperometric oxygen measurement
-
Application
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
-
Installation
CYH112 is a modular holder system for sensors and assemblies in open basins, channels and tanks
-
Characteristic
Simple and easy installation
Universal and flexible -
Design
The holder system CYH112 works for nearly any type of fixing:
Fixing on the floor, wall or directly on a rail -
Material
Main pipe, transverse pipe: stainless steel 1.4404
Chain: PA or stainless steel 1.4401 -
Process temperature
-20 to 60 °C (-4 to 140 °F)
-
Meetprincipe
Total chlorine
-
Application
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
-
Characteristic
Simple and easy installation
Universal and flexible -
Design
The holder system CYH112 works for nearly any type of fixing:
Fixing on the floor, wall or directly on a rail -
Material
Main pipe, transverse pipe: stainless steel 1.4404
Chain: PA or stainless steel 1.4401 -
Process temperature
-20 to 60 °C (-4 to 140 °F)
-
Meetprincipe
Single beam scattered light
-
Application
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
-
Installation
CYH112 is a modular holder system for sensors and assemblies in open basins, channels and tanks
-
Characteristic
Simple and easy installation
Universal and flexible -
Design
The holder system CYH112 works for nearly any type of fixing:
Fixing on the floor, wall or directly on a rail -
Material
Main pipe, transverse pipe: stainless steel 1.4404
Chain: PA or stainless steel 1.4401 -
Process temperature
-20 to 60 °C (-4 to 140 °F)
-
Meetprincipe
UV photometric
-
Characteristic
Simple and easy installation
Universal and flexible -
Design
The holder system CYH112 works for nearly any type of fixing:
Fixing on the floor, wall or directly on a rail -
Process temperature
-20 to 60 °C (-4 to 140 °F)
-
Application
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
1-/2-kanaals transmitter
Liquiline CM442
Met de transmitter Liquiline CM442 kunt u maximaal 2 Memosens-sensoren naar keuze aansluiten en meer dan 12 parameters meten. Hij biedt automatische sensorherkenning en een eenvoudige bediening en deelt gestandaardiseerde reserveonderdelen met alle andere instrumenten van het Liquiline-platform. Met zijn ingangen, uitgangen, regelaars en rekenmodules kunt u zelfs reinigingssystemen of doseerpompen bewaken. Heartbeat Technology helpt u de ideale balans te vinden tussen meetpuntbeschikbaarheid en onderhoudskosten.
-
Meetprincipe
Potentiometric
-
Application
Modular 4 wire controller
Multichannel: 1/2 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
Two sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Characteristic
Robust plastic housing
All non-ex applications -
Design
2x Memosens input, 2 to 4x current output, Alarmrelay,
2x relay, SD card for software update and copy & paste of setup -
Material
Housing base: PC-FR
Housing seal: EPDM -
Dimension
237 x 194 x 162 mm
9.33 x 7.64 x 6.38 inch -
Process temperature
-20 to 60 °C (0 to 140 °F)
-
Ingress protection
IP66 / IP67
-
Input
1 to 2x Memosens digital input
2x 0/4 to 20mA input optional
2x Digital input optional -
Output / communication
2 to 8x 0/4 to 20 mA current outputs
Alarmrelay, 2x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet -
Additional certifications
EAC, cCSAus, MCERTS
-
Meetprincipe
Sensor ORP / Redox
-
Application
Modular 4 wire controller
Multichannel: 1/2 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
Two sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Characteristic
Robust plastic housing
All non-ex applications -
Design
2x Memosens input, 2 to 4x current output, Alarmrelay,
2x relay, SD card for software update and copy & paste of setup -
Material
Housing base: PC-FR
Housing seal: EPDM -
Dimension
237 x 194 x 162 mm
9.33 x 7.64 x 6.38 inch -
Process temperature
-20 to 60 °C (0 to 140 °F)
-
Ingress protection
IP66 / IP67
-
Input
1 to 2x Memosens digital input
-
Output / communication
2 to 8x 0/4 to 20 mA current outputs
Alarmrelay, 2x relay -
Additional certifications
EAC, cCSAus, MCERTS
-
Meetprincipe
Conductive
-
Application
Modular 4 wire controller
Multichannel: 1/2 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
Two sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Characteristic
Robust plastic housing
All non-ex applications -
Design
2x Memosens input, 2 to 4x current output, Alarmrelay
2x relay, SD card for software update and copy & paste of setup -
Material
Housing base: PC-FR
Housing seal: EPDM -
Dimension
237 x 194 x 162 mm
9.33 x 7.64 x 6.38 inch -
Process temperature
-20 to 60 °C (0 to 140 °F)
-
Ingress protection
IP66 / IP67
-
Input
1 to 2x Memosens digital input
-
Output / communication
2 to 8x 0/4 to 20 mA current outputs
Alarmrelay, 2x relay -
Additional certifications
EAC, cCSAus, MCERTS
-
Meetprincipe
Amperometric oxygen measurement
-
Application
Modular 4 wire controller
Multichannel: 1/2 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
Two sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Characteristic
Robust plastic housing
All non-ex applications -
Design
2x Memosens input, 2 to 4x current output, Alarmrelay
2x relay, SD card for software update and copy & paste of setup -
Material
Housing base: PC-FR
Housing seal: EPDM -
Dimension
237 x 194 x 162 mm
9.33 x 7.64 x 7.38 inch -
Process temperature
-20 to 60 °C (0 to 140 °F)
-
Ingress protection
IP67
-
Input
1 to 2x Memosens digital input
-
Output / communication
2 to 4x 0/4...20 mA current outputs
Alarmrelay, 2x relay -
Additional certifications
EAC, cCSAus, MCERTS
-
Meetprincipe
Free chlorine
-
Application
Modular 4 wire controller
Multichannel: 1/2 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
Two sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Characteristic
Robust plastic housing
All non-ex applications -
Design
2x Memosens input, 2 to 4x current output, Alarmrelay
2x relay, SD card for software update and copy & paste of setup -
Material
Housing base: PC-FR
Housing seal: EPDM -
Dimension
237 x 194 x 162 mm
9.33 x 7.64 x 7.38 inch -
Process temperature
-20 to 60 °C (0 to 140 °F)
-
Input
1 to 2x Memosens digital input
-
Output / communication
2 to 4x 0/4 to 20 mA current outputs
Alarmrelay, 2x relay -
Additional certifications
EAC, cCSAus, MCERTS
-
Meetprincipe
Four beam alternating light
-
Application
Modular 4 wire controller
Multichannel: 1/2 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
Two sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Characteristic
Robust plastic housing
All non-ex applications -
Design
2x Memosens input, 2 to 4x current output, Alarmrelay,
2x relay, SD card for software update and copy & paste of setup -
Material
Housing base: PC-FR
Housing seal: EPDM -
Dimension
237 x 194 x 162 mm
9.33 x 7.64 x 7.38 inch -
Process temperature
-20 to 60 °C (0 to 140 °F)
-
Ingress protection
IP66 / IP67
-
Input
1 to 2x Memosens digital input
2x 0/4 to 20mA input optional
2x Digital input optional -
Output / communication
2 to 4x 0/4 to 20 mA current outputs,
Alarmrelay, 2x relay -
Additional certifications
EAC, cCSAus, MCERTS
-
Meetprincipe
Ultrasonic sensor
-
Application
Modular 4 wire controller
Multichannel: 1/2 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
Two sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Characteristic
Robust plastic housing
All non-ex applications -
Design
2x Memosens input, 2 to 4x current output, Alarmrelay
2x relay, SD card for software update and copy & paste of setup -
Material
Housing base: PC-FR
Housing seal: EPDM -
Dimension
237 x 194 x 162 mm
9.33 x 7.64 x 7.38 inch -
Process temperature
-20 to 60 °C (0 to 140 °F)
-
Ingress protection
IP66 / IP67
-
Input
1 to 2x Memosens digital input
2x 0/4 to 20mA input optional
2x Digital input optional -
Output / communication
2 to 8x 0/4 to 20 mA current outputs
Alarmrelay, 2x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet -
Additional certifications
EAC, cCSAus, MCERTS
-
Meetprincipe
Fluorescence measurement
-
Meetprincipe
UV photometric
-
Characteristic
Robust plastic housing
All non-ex applications -
Design
2x Memosens input, 2 to 4x current output, Alarmrelay
2x relay, SD card for software update and copy & paste of setup -
Process temperature
-20 to 60 °C (0 to 140 °F)
-
Application
Modular 4 wire controller
Multichannel: 1/2 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
Two sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Output / communication
2 to 8x 0/4 to 20 mA current outputs
Alarmrelay, 2x relay -
Input
1 to 2x Memosens digital input